(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NA20276H Cross-Linked Polyethylene UL-Compatible

NA20276H Cross-Linked Polyethylene UL-Compatible

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

30 V maximum inexpensive 15% diameter reduction over conventional products

  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Small Diameter
  • 30 V


● It is ideal for the signal transmission of measuring equipment!
● Cross-linked polyethylene, more electrically stable than PVC, is used for insulation.
● It can be purchased at a better price compared to similar conventional products.


· Braided shield is not included.
· Order after checking the specifications.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.


Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NA20276H Cross-Linked Polyethylene UL-Compatible:Related Image

Model Number AWG Size Number of Cores Total Length *3
or
Specified Length
NA20276H 26 2 1
~
100
(Specify 1 m
Increment)
·
500
·
1000
3
4
6
8
10
12
14
16
20
24 2
3
4
6
8
10
12
14
16
20
22 2
3
4
6
8
10
12
14
16
20



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA20276H Cross-Linked Polyethylene UL-Compatible:Related Image

NA20276H Cross-Linked Polyethylene UL-Compatible:Related Image

NA20276H Cross-Linked Polyethylene UL-Compatible:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Finished
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *4
Allowable Current
A (30 °C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Peak Voltage Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NA20276H 26 2 0.12 Layer Stranding 3.7 18 2.2 154 1000 500 7/0.16 0.48 Tin 0.2 Cross-linked PE 0.88 0.9 PVC ULAWM
20276
3 3.8 21 1.9
4 4.1 23 1.7
6 4.6 30 1.4
8 5.1 37 1.2
10 5.5 43 1.2
12 5.6 47 1.0
14 5.8 52 1.0
16 6.1 57 0.9
20 6.6 67 0.9
24 2 0.2 4.2 23 3.7 98.3 7/0.20 0.61 0.25 1.11 0.9
3 4.3 26 3.2
4 4.6 31 2.9
6 5.3 40 2.4
8 5.9 49 2.1
10 6.4 57 2.0
12 6.5 63 1.7
14 7 74 1.7 1.0
16 7.3 81 1.5
20 8 97 1.5
22 2 0.3 4.7 28 4.5 63.2 7/0.26 0.78 0.3 1.38 0.9
3 4.9 34 3.9
4 5.3 42 3.4
6 6.1 55 2.9
8 6.9 68 2.5
10 7.5 82 2.4
12 7.8 94 2.0 1.0
14 8.2 106 2.0
16 8.6 119 1.8
20 9.4 142 1.8



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
 

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.77 0.63 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG26: Allowable current value when the ambient temperature is 40 °C
at 1P 2.2 x 0.89 = 1.958 (A) 
 
NA20276H Cross-Linked Polyethylene UL-Compatible:Related Image

NA20276H Cross-Linked Polyethylene UL-Compatible:Related Image

Wire Core Identification Table

Wire Core No. Insulator Color Buried Line Wire Core No. Insulator Color Buried Line
1 Blue - - - 11 Blue Brown
2 Yellow - - - 12 Yellow Brown
3 Green - - - 13 Green Brown
4 Red - - - 14 Red Brown
5 Purple - - - 15 Purple Brown
6 Blue White 16 Blue Black
7 Yellow White 17 Yellow Black
8 Green White 18 Green Black
9 Red White 19 Red Black
10 Purple White 20 Purple Black
Part Number
NA20276H-22-2-100
NA20276H-22-2-[1-100/1]
NA20276H-22-3-100
NA20276H-22-3-[1-100/1]
NA20276H-22-4-100
NA20276H-22-4-[1-100/1]
NA20276H-22-6-100
NA20276H-22-6-[1-100/1]
NA20276H-22-8-100
NA20276H-22-8-[1-100/1]
NA20276H-22-10-100
NA20276H-22-10-[1-100/1]
NA20276H-22-12-[1-100/1]
NA20276H-22-14-[1-100/1]
NA20276H-22-16-100
NA20276H-22-16-[1-100/1]
NA20276H-22-20-100
NA20276H-22-20-[1-100/1]
NA20276H-24-2-100
NA20276H-24-2-[1-100/1]
NA20276H-24-3-100
NA20276H-24-3-[1-100/1]
NA20276H-24-4-100
NA20276H-24-4-[1-100/1]
NA20276H-24-6-100
NA20276H-24-6-[1-100/1]
NA20276H-24-8-100
NA20276H-24-8-[1-100/1]
NA20276H-24-10-100
NA20276H-24-10-[1-100/1]
NA20276H-24-12-100
NA20276H-24-12-[1-100/1]
NA20276H-24-14-[1-100/1]
NA20276H-24-16-100
NA20276H-24-16-[1-100/1]
NA20276H-24-20-100
NA20276H-24-20-[1-100/1]
NA20276H-26-2-100
NA20276H-26-2-[1-99/1]
NA20276H-26-3-100
NA20276H-26-3-[1-100/1]
NA20276H-26-4-100
NA20276H-26-4-[1-100/1]
NA20276H-26-6-100
NA20276H-26-6-[1-100/1]
NA20276H-26-8-100
NA20276H-26-8-[1-100/1]
NA20276H-26-10-100
NA20276H-26-10-[1-100/1]
NA20276H-26-12-100
NA20276H-26-12-[1-100/1]
NA20276H-26-14-100
NA20276H-26-14-[1-100/1]
NA20276H-26-16-100
NA20276H-26-16-[1-100/1]
NA20276H-26-20-100
NA20276H-26-20-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

1000.32224.7
1 Piece(s)

5 Days or more

1 ~ 1000.32224.7
1 Piece(s)Available

8 Days or more

1000.32234.9
1 Piece(s)

5 Days or more

1 ~ 1000.32234.9
1 Piece(s)

8 Days or more

1000.32245.3
1 Piece(s)

6 Days or more

1 ~ 1000.32245.3
1 Piece(s)Available

8 Days or more

1000.32266.1
1 Piece(s)

5 Days or more

1 ~ 1000.32266.1
1 Piece(s)

8 Days or more

1000.32286.9
1 Piece(s)

6 Days or more

1 ~ 1000.32286.9
1 Piece(s)

8 Days or more

1000.322107.5
1 Piece(s)

6 Days or more

1 ~ 1000.322107.5
1 Piece(s)

6 Days or more

1 ~ 1000.322127.8
1 Piece(s)

6 Days or more

1 ~ 1000.322148.2
1 Piece(s)

8 Days or more

1000.322168.6
1 Piece(s)

6 Days or more

1 ~ 1000.322168.6
1 Piece(s)

8 Days or more

1000.322209.4
1 Piece(s)

6 Days or more

1 ~ 1000.322209.4
1 Piece(s)Available

8 Days or more

1000.22424.2
1 Piece(s)

5 Days or more

1 ~ 1000.22424.2
1 Piece(s)Available

8 Days or more

1000.22434.3
1 Piece(s)

5 Days or more

1 ~ 1000.22434.3
1 Piece(s)Available

8 Days or more

1000.22444.6
1 Piece(s)

5 Days or more

1 ~ 1000.22444.6
1 Piece(s)Available

8 Days or more

1000.22465.3
1 Piece(s)

5 Days or more

1 ~ 1000.22465.3
1 Piece(s)

8 Days or more

1000.22485.9
1 Piece(s)

6 Days or more

1 ~ 1000.22485.9
1 Piece(s)Available

8 Days or more

1000.224106.4
1 Piece(s)

5 Days or more

1 ~ 1000.224106.4
1 Piece(s)Available

8 Days or more

1000.224126.5
1 Piece(s)

5 Days or more

1 ~ 1000.224126.5
1 Piece(s)

6 Days or more

1 ~ 1000.224147
1 Piece(s)

8 Days or more

1000.224167.3
1 Piece(s)

6 Days or more

1 ~ 1000.224167.3
1 Piece(s)Available

8 Days or more

1000.224208
1 Piece(s)

5 Days or more

1 ~ 1000.224208
1 Piece(s)Available

8 Days or more

1000.122623.7
1 Piece(s)

5 Days or more

1 ~ 990.122623.7
1 Piece(s)Available

8 Days or more

1000.122633.8
1 Piece(s)

5 Days or more

1 ~ 1000.122633.8
1 Piece(s)Available

8 Days or more

1000.122644.1
1 Piece(s)

5 Days or more

1 ~ 1000.122644.1
1 Piece(s)Available

8 Days or more

1000.122664.6
1 Piece(s)

5 Days or more

1 ~ 1000.122664.6
1 Piece(s)Available

8 Days or more

1000.122685.1
1 Piece(s)

5 Days or more

1 ~ 1000.122685.1
1 Piece(s)Available

8 Days or more

1000.1226105.5
1 Piece(s)

5 Days or more

1 ~ 1000.1226105.5
1 Piece(s)Available

8 Days or more

1000.1226125.6
1 Piece(s)

5 Days or more

1 ~ 1000.1226125.6
1 Piece(s)

8 Days or more

1000.1226145.8
1 Piece(s)

6 Days or more

1 ~ 1000.1226145.8
1 Piece(s)

8 Days or more

1000.1226166.1
1 Piece(s)

6 Days or more

1 ~ 1000.1226166.1
1 Piece(s)Available

8 Days or more

1000.1226206.6
1 Piece(s)

5 Days or more

1 ~ 1000.1226206.6

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Navy Blue Sheath Material PVC
Insulation body materials Polyethylene Power supply/signal Dual Use

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.