(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Value Series 600 V General Vinyl Insulated Cable
● Control cable for plant.
· Please note that the Electrical Appliance and Material Safety Act indicates an applicable range up to 6 cores.
· Be careful not to confuse specified length and quantity when ordering.
· Color and softness may vary slightly due to manufacturer changes.
· Please note that the product's properties include hardness and that it can be heavy, so there is a risk of scratching during winding or shipment.
Part Number
Configured Part Number is shown.
VACVV-1.25-2-[1-10/1]
Model | Section Area (mm2) |
Number of Cores | Specified Length |
VACVV | 1.25 | 2 | 1 ~ 10 (Specify 1 m Increment) |
3 | |||
4 | |||
6 | |||
10 | |||
2.0 | 2 | ||
3 | |||
4 | |||
6 | |||
10 |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.
Wire Core Identification Table
Number of Cores | Wire Core Identification |
2-core | Black, White |
3-core | Black, White, Red |
4-core | Black, White, Red, Green |
6-core ~ 10-core | Depends on the number on the black wire core. |
Specifications
Model | AWG Estimated Size *2 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished Outer Diameter (mm) |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | |||||||||
Product Notation | Section Area (mm2) |
Core Number * 1 | Allowable Current A (30°C) *3 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties Ωkm (20°C) |
Peak Voltage V / Min |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *4 | Thickness Approx. (mm) |
Material *4 | Thickness Approx. (mm) |
Material *4 | |||||||
VACVV | 1.25 | 2 | 16 | Core / Layer Stranding |
2 | 9.0 | 90 | 13 | 16.8 | 50 | 2000 | 7/0.45 | 1.35 | N/A | 0.8 | PVC | 3.0 | 1.5 | PVC | PSE Law |
3 | 3 | 9.5 | 110 | 11 | ||||||||||||||||
4 | 4 | 10.5 | 135 | 10 | ||||||||||||||||
6 | 6 | 12.0 | 185 | 8 | ||||||||||||||||
10 | 10 | 15.0 | 275 | 6 | - | |||||||||||||||
2.0 | 2 | 14 | 2 | 9.9 | 120 | 18 | 9.42 | 50 | 2000 | 7/0.6 | 1.8 | 3.4 | PSE Law | |||||||
3 | 3 | 10.5 | 150 | 15 | ||||||||||||||||
4 | 4 | 11.5 | 185 | 13 | ||||||||||||||||
6 | 6 | 13.5 | 255 | 11 | ||||||||||||||||
10 | 10 | 17.0 | 385 | 9 | - |
*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 Color and softness may vary slightly due to manufacturer changes.
For the latest information, refer to the catalog-dedicated Web site at https://jp.misumi-ec.com/el/.
*6 Please note that the product's properties include hardness and that it can be heavy, so there is a risk of scratching during winding or shipment.
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 |
Current Reduction Factor | 1.15 | 1.08 | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.91 = 10.92 (A) when the ambient temperature is 35°C at 2-core 0.75mm2
Conductor cross section(mm2) | 1.25 | AWG size(AWG) | 16 | Number of cores(Core) | 2 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 9 | Rated voltage | 600V | Shield | N/A |
Representative standards | PSE | Sheath Color | Navy Blue | Sheath Material | PVC |
Insulation body materials | PVC | Power supply/signal | For Signal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy