(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Crimping Tools for MTR-Series Exclusive Bar Terminal
Part Number
Configured Part Number is shown.
MTR-TOOL-E
Size (Total Length) | 205mm |
Weight | 376g |
Applicable Type | Insulation Crimp Terminal | Terminal Shape | Insulating Bar Terminal | Terminal Size(mm2) | 0.25 ~ 1.5 |
---|---|---|---|---|---|
Product Classification | Crimping Tool |
Please check the type/dimensions/specifications of the part MTR-TOOL-E in the Dedicated Crimp Terminal Manual Tools (MTR-TOOL-E) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy