(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plug, pin terminal that is excellent for intermediary wiring applications inside equipment. 1 pack contains 100 pieces
● MTR series! Low Cost and High Quality Pin Terminal for FA
Section Area (AWG) |
0.5 mm2 (20) |
0.75 mm2 (18) |
1.25 mm2 (16) |
2 mm2 (14) |
Rated Current (A) | 4 | 7 | 10 | 15 |
· Perform crimping with the dedicated crimping tools.
· Available as 1 pack (100 pieces).
Part Number
Configured Part Number is shown.
1 Pack Unit
100-piece Pack
External Dimensions Table and Applicable Wires
Model Number | Color | Insulation Material | External Dimensions (Unit: mm) | Applicable Electric Wire Range | Compatible Tool | ||||||
A | B | C | D | E | F | Stranded Wire (mm2) | AWG | ||||
MTRBR-2005-F | Transparent | Nylon | 2.05 | 24.8 | 10.0 | 11.0 | 3.8 | 1.6 | 0.5-0.75 | 20-18 | MTR-TOOL-BR |
MTRBR-4009-F | Red | Nylon | 3.9 | 25.2 | 7.0 | 11.0 | 4.0 | 1.7 | 0.5-1.5 | 20-16 | |
MTRBR-4020-F | Blue | Nylon | 3.9 | 25.2 | 7.0 | 11.0 | 4.5 | 2.3 | 1.5-2.5 | 16-14 |
Part Number |
---|
MTRBR-2005-F |
MTRBR-4009-F |
MTRBR-4020-F |
Loading...
Type | Plug-in Model Connector | Shape | Plug-in | Series | Pin Terminal |
---|---|---|---|---|---|
Insulation material | Nylon | Number of Pieces per Pack | 100 | Terminal Model Classify | F Model |
Remark | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy