(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New release of 5 mm terminal length perfect for the small terminal block
Part Number
Configured Part Number is shown.
External Dimensions Table and Applicable Wires
1 Pack Unit
100-piece Pack
Model Number | Section Area mm2 | AWG | Number of Wire Plugs | Size (mm) | Insulation Material | Operating Temperature Range | Insulation Color | Compatible Tool | |||||
A | B Terminal Length | C | D | E | F | ||||||||
MFL25-5BE | 0.25 | 26 | 1 Piece | 9.4 | 5 | 4.4 | 1.1 | 0.8 | 1.9 | Nylon | +105°C | Light Blue | MTR-TOOL-E |
MFL35-5TQ | 0.34 | 24 | Blue Green | ||||||||||
MFL50-5WH | 0.50 | 22 | 11.0 | 6.0 | 1.3 | 1.0 | 2.6 | White | |||||
MFL75-5GY | 0.75 | 20 | 11.3 | 6.3 | 1.5 | 1.2 | 2.8 | Gray | |||||
MTRE0.25-8VI | 0.25 | 26 | 12.4 | 8 | 4.4 | 1.1 | 0.8 | 1.9 | Purple | ||||
MTRE0.34-8TQ | 0.34 | 24 | Blue Green | ||||||||||
MTRE0.5-8WH | 0.50 | 22 | 14.0 | 6.0 | 1.3 | 1.0 | 2.6 | White | |||||
MTRE0.75-8GY | 0.75 | 20 | 14.3 | 6.3 | 1.5 | 1.2 | 2.8 | Gray | |||||
MTRE1.0-8RD | 1.00 | 18 | 1.7 | 1.4 | 3.0 | Red | |||||||
MTRE1.5-8BK | 1.50 | 16 | 2.0 | 1.7 | 3.5 | Black | |||||||
MTFL75-8GY | 16 x 2 | 2 Pieces | 14.7 | 6.7 | 5.5 | Gray |
Part Number |
---|
MFL25-5BE |
MFL35-5TQ |
MFL50-5WH |
MFL75-5GY |
MTFL75-8GY |
MTRE0.5-8WH |
MTRE0.25-8VI |
MTRE0.34-8TQ |
MTRE0.75-8GY |
MTRE1.0-8RD |
MTRE1.5-8BK |
Loading...
Features
● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.Allowable Current
Wire Size Used | Terminal Nominal Number |
Allowable current or less (at 30°C) | ||||
---|---|---|---|---|---|---|
Single Wire | Stranded Wire | AWG | With rubber vinyl insulated wire | Cord | ||
Single Wire | Stranded Wire | |||||
- | 0.08 | 28 | 0.08 | - | - | - |
- | 0.3 | 26, 24 | 0.3 | - | - | - |
0.8 | 0.3, 0.5 | 22, 20 | 0.5 | - | - | - |
1.0, 1.2 | 0.75, 0.9, 1.25 | 18, 16 | 1.25 | 16 A, 19 A | 16 A, 17 A, 19 A | 7 A (0.75 mm), 12 A |
1.6 | 2 | 14 | 2 | 27 A | 27 A | 17 A |
2.0 | 3.5 | 12 | 3.5 | 35 A | 37 A | 23 A |
2.6 | 5.5 | 10 | 5.5 | 48 A | 48 A | 35 A |
3.2 | 8 | 8 | 8 | 62 A | 62 A | - |
Allowable Voltage
Bare Crimp Terminal: 600 VAC or lessMaterials
Conductor Component: Oxygen-free Copper (Tin-Plated)Compatible Wire Size
Refer to product pages.Crimping Method
Diagram A
Terminal Nominal (Note 3) |
Wire Size Used | Wire Sheath Strip Dimensions (mm) | ||||
---|---|---|---|---|---|---|
Stranded Wire (mm2) | Single Wire (Dia. mm) |
Wire Conjugation Capacity (Note 1) |
L (Note 2) |
L1 | L2 | |
0.08 | 0.08 | - | - | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
1.25 | 0.3, 0.5, 0.75, 0.9, 1.25 |
0.75 ~ 1.44 | 0.25 ~ 1.65 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
2 | 1.25, 2.0 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
5.5 | 3.5, 5.5 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
8 | 8 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | B + L1 + L2 | 1 ~ 2 | 0 ~ 2 |
Crimping Guideline
Selection of Crimping Tool
Visual Inspection after Crimping
Type | Insulation Crimp Terminal | Shape | Bar | Insulation material | Nylon |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy