(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector, Crimped, Waterproof【100 Pieces Per Package】

Contacts - Connector, Crimped, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Inexpensive, High Reliability Crimp Contact

  • Caulking
  • Silver-Plated

● This contact can be used with crimp model connectors made by all leading manufacturers and with Misumi original connectors.
● Use E with E-contacts and DD with D-contacts.
● Select the contact in accordance with the wire size
● Fully compatible with leading connector manufacturers! In addition, there is a 20% cost reduction!

Specifications

1 Pack Unit
100-piece Pack
Model NumberContact
Type
Applicable Wire
(mm2)
AWG SizeØmmWire Direction
Size
Type
ME-AWG20-PE Contact0.5201.17.5Male
(Pin)
ME-AWG18-P0.75 ~ 1181.457.5
ME-AWG16-P1.5161.757.5
ME-AWG14-P2.5142.257.5
ME-AWG20-S0.5201.17.5Female
(Socket)
ME-AWG18-S0.75 ~ 1181.457.5
ME-AWG16-S1.5161.757.5
ME-AWG14-S2.5142.257.5
MD-AWG22-PD Contact0.14 ~ 0.3726 ~ 220.98Male
(Pin)
MD-AWG20-P0.5201.18
MD-AWG18-P0.75 ~ 1181.458
MD-AWG16-P1.5161.758
MD-AWG14-P2.5142.258
MD-AWG22-S0.14 ~ 0.3726 ~ 220.98Female
(Socket)
MD-AWG20-S0.5201.18
MD-AWG18-S0.75 ~ 14181.458
MD-AWG16-S1.5161.758
MD-AWG14-S2.5142.258
Part Number
MD-AWG14-P
MD-AWG14-S
MD-AWG16-P
MD-AWG16-S
MD-AWG18-P
MD-AWG18-S
MD-AWG20-P
MD-AWG20-S
MD-AWG22-P
MD-AWG22-S
ME-AWG14-P
ME-AWG14-S
ME-AWG16-P
ME-AWG16-S
ME-AWG18-P
ME-AWG18-S
ME-AWG20-P
ME-AWG20-S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Compatible Wire AWG Size Type

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)14D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)14D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)16D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)16D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)18D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)18D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)20D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)20D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)26 ~ 22D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)26 ~ 22D Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)14E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)14E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)16E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)16E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)18E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)18E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (Plug)20E Contact

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (Socket)20E Contact

Loading...

  1. 1

Basic Information

Connector series initials G / H / I GHI Heavy duty IP Rating Yes
Representative standards UL / CSA

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.