(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, MT Series, 20A M3.5, Direct Mounting

Terminal Block - Assembly, MT Series, 20A M3.5, Direct Mounting
  • Volume Discount

MT Series (20 A M3.5 / Assembly Terminal Block)

  • c-UL
  • For Power Supply
  • For Signal
  • Connection in Boards
  • 600 V


● Assembly terminal block that can be mounted as is.
● 600V 20A screw model terminal block.
● General purpose model M3.5 screw.
● For both round and Y-model crimp terminals.

Specifications

MT-Series (20A M3.5 / Assembly Terminal Block):Related Image

Model Number
Manufacturer: DINKLE
Number of Poles Mass (g)
MT-20-2PK 2 Poles 20
MT-20-3PK 3 Poles 29
MT-20-4PK 4 Poles 38.5
MT-20-6PK 6 Poles 58.4
MT-20-8PK 8 Poles 77.9
MT-20-10PK 10 Poles 96.5
MT-20-12PK 12 Poles 118

More Information

MT-Series (20A M3.5 / Assembly Terminal Block):Related Image

MT-Series (20A M3.5 / Assembly Terminal Block):Related Image


Specifications

Rated Voltage 600V
Rated Current 20A
Peak Voltage 2000 VAC MIN
Insulation Resistance 500 MΩ or more / 500 VDC
Compatible Wire AWG22 ~ 12
Screw M3.5 (Steel, Galvanized)
Conductive Plate Copper Alloy / Ni Plating
Torque Value 0.8 N∙m
Inter-Terminal Pitch 10.6mm
Operating Temperature Limit -40 °C ~ +80 °C
Body Material Polycarbonate UL94-V2
C-UL Number E102914




■Dedicated Short Bar:
MKSB-3.5-20P
MKSB-3.5Y-20P

Part Number
MT-20-2PK
MT-20-3PK
MT-20-4PK
MT-20-6PK
MT-20-8PK
MT-20-10PK
MT-20-12PK
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Poles
(Pole)
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size M3.5 Number of I/O 1:1 Rated Current (JIS)(A) 20
Specifications Self Screw-Up Standard Acquired C-UL Inter-Terminal Pitch(mm) 10.6

Additional Products in this Category

Complementary Products

Tech Support