(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Straight Connection CAT6 Relay Connector.
Part Number
Configured Part Number is shown.
NW080-RJ45-S-C6R
Connector | RJ45 (female) | |
Category | CAT6 | |
Major Diameter (mm) | 14.6 (W) x 29.4 (D) x 16.2 (H) | |
Wire Connection | Straight | |
Flame Retardance Grade | 94V-0 | |
Operating Temperature Range | -10 ~ 60°C | |
Storage Temperature Range | -40 ~ 68°C | |
Rated Voltage | 1000V | |
Rated Current | 1.5A | |
Material | Housing | ABS |
Contact | Pretreatment Nickel, Finish Gold Plating |
Type | Relay Adapter | Category | CAT6 | Shield | Not Provided (UTP) |
---|---|---|---|---|---|
Color | White | Representative standards | UL | Dimension length(mm) | 16.2 |
Dimension width(mm) | 14.6 | Dimension thickness(mm) | 29.4 |
Please check the type/dimensions/specifications of the part NW080-RJ45-S-C6R in the UTP/CAT6 Relay (Straight Connection) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy