(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Square Cordsets - D-Sub Connector, General Purpose, Value Price (Part Numbers)

Square Cordsets - D-Sub Connector, General Purpose, Value Price

“High quality” “inexpensive” can be achieved as it is a Misumi product.

  • Flexible
  • EMI Countermeasure
  • RS232
  • Solder
  • Small Diameter


● A D-sub connector harness with a realized price equivalent to that of domestically produced parts thanks to the use of Misumi Original parts.
● There are two kinds available: an EMI countermeasure model and a more affordable plastic hood model.
● By taking advantage of the free alteration / custom number, specified connection and mark tube printing can be performed.
● KS / RS cables with newly added specifications.

· When using in RS232C communications, use within 15 m.
· When there is no custom number specified, the connector pin number is printed on the mark tube.
· The EMI countermeasure shield is connected inside the hood. The plastic hood model shield is cut off.
· The combination of the D-sub connector and other connectors' harness can be handled with the "Web Setting Harness Plus."

Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

Material-Grade Harness:Related Image

Connector Type Shape Specification Type Outline Image Drawing Cable Type Number
of
Cores
Specified Length
(m)
DSDJ
EMI Countermeasure
M2.6 Short Screw







DSDU
EMI Countermeasure
#4-40 Short Screw







PDDJ
Plastic Hood
M2.6 Short Screw







PDDU
Plastic Hood
#4-40 Short Screw
P
(Male)
Material-Grade Harness:Related Image Material-Grade Harness:Related Image 9 0.2

~

50

Can be specified by
0.1m increments
15
25
37
S
(Female)
Material-Grade Harness:Related Image 9
15
25
37
PP
(Male / Male)
Material-Grade Harness:Related Image 9
15
25
37
SS
(Female / Female)
Material-Grade Harness:Related Image 9
15
25
37
PS
(Male / Female)
Material-Grade Harness:Related Image 9
15
25
37

* Can be specified by 0.1m increments
* - is not available.

Connector Type Shape Specification Type Outline Image Drawing Cable Type Number
of
Cores
Specified Length
(m)
DSDJ
EMI Countermeasure
M2.6 Short Screw







DSDU
EMI Countermeasure
#4-40 Short Screw







PDDJ
Plastic Hood
M2.6 Short Screw







PDDU
Plastic Hood
#4-40 Short Screw
PY
(Male / Y Terminal)
With
Pin No. Insertion
Mark Tube
Material-Grade Harness:Related Image Material-Grade Harness:Related Image 9 0.2

~

50

Can be specified by
0.1m increments
15
25
37
SY
(Female /
Y Terminal)
With
Pin No. Insertion
Mark Tube
Material-Grade Harness:Related Image 9
15
25
37
PT
(Male / Loose Wires)
With
Pin No. Insertion
Mark Tube
Material-Grade Harness:Related Image 9
15
25
37
ST
(Female /
Loose Wires)
With
Pin No. Insertion
Mark Tube
Material-Grade Harness:Related Image 9
15
25
37

* Can be specified by 0.1m increments

More Information

L (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Total Length

* The tolerance of the specified length is as described above.

Part Number
DSDJ-P-E-9-[0.2-50/0.1]
DSDJ-P-E-15-[0.2-50/0.1]
DSDJ-P-E-25-[0.2-50/0.1]
DSDJ-P-E-37-[0.2-50/0.1]
DSDJ-P-JS-9-[0.2-50/0.1]
DSDJ-P-JS-15-[0.2-50/0.1]
DSDJ-P-JS-25-[0.2-50/0.1]
DSDJ-P-JS-37-[0.2-50/0.1]
DSDJ-P-KS-9-[0.2-50/0.1]
DSDJ-P-KS-15-[0.2-50/0.1]
DSDJ-P-KS-25-[0.2-50/0.1]
DSDJ-P-KS-37-[0.2-50/0.1]
DSDJ-P-MS-9-[0.2-50/0.1]
DSDJ-P-MS-15-[0.2-50/0.1]
DSDJ-P-MS-25-[0.2-50/0.1]
DSDJ-P-MS-37-[0.2-50/0.1]
DSDJ-P-RS-9-[0.2-50/0.1]
DSDJ-P-RS-15-[0.2-50/0.1]
DSDJ-P-RS-25-[0.2-50/0.1]
DSDJ-P-RS-37-[0.2-50/0.1]
DSDJ-P-SB-9-[0.2-50/0.1]
DSDJ-P-SB-15-[0.2-50/0.1]
DSDJ-P-SB-25-[0.2-50/0.1]
DSDJ-P-SB-37-[0.2-50/0.1]
DSDJ-PP-E-9-[0.2-50/0.1]
DSDJ-PP-E-15-[0.2-50/0.1]
DSDJ-PP-E-25-[0.2-50/0.1]
DSDJ-PP-E-37-[0.2-50/0.1]
DSDJ-PP-JS-9-[0.2-50/0.1]
DSDJ-PP-JS-15-[0.2-50/0.1]
DSDJ-PP-JS-25-[0.2-50/0.1]
DSDJ-PP-JS-37-[0.2-50/0.1]
DSDJ-PP-KS-9-[0.2-50/0.1]
DSDJ-PP-KS-15-[0.2-50/0.1]
DSDJ-PP-KS-25-[0.2-50/0.1]
DSDJ-PP-KS-37-[0.2-50/0.1]
DSDJ-PP-MS-9-[0.2-50/0.1]
DSDJ-PP-MS-15-[0.2-50/0.1]
DSDJ-PP-MS-25-[0.2-50/0.1]
DSDJ-PP-MS-37-[0.2-50/0.1]
DSDJ-PP-RS-9-[0.2-50/0.1]
DSDJ-PP-RS-15-[0.2-50/0.1]
DSDJ-PP-RS-25-[0.2-50/0.1]
DSDJ-PP-RS-37-[0.2-50/0.1]
DSDJ-PP-SB-9-[0.2-50/0.1]
DSDJ-PP-SB-15-[0.2-50/0.1]
DSDJ-PP-SB-25-[0.2-50/0.1]
DSDJ-PP-SB-37-[0.2-50/0.1]
DSDJ-PS-E-9-[0.2-50/0.1]
DSDJ-PS-E-15-[0.2-50/0.1]
DSDJ-PS-E-25-[0.2-50/0.1]
DSDJ-PS-E-37-[0.2-50/0.1]
DSDJ-PS-JS-9-[0.2-50/0.1]
DSDJ-PS-JS-15-[0.2-50/0.1]
DSDJ-PS-JS-25-[0.2-50/0.1]
DSDJ-PS-JS-37-[0.2-50/0.1]
DSDJ-PS-KS-9-[0.2-50/0.1]
DSDJ-PS-KS-15-[0.2-50/0.1]
DSDJ-PS-KS-25-[0.2-50/0.1]
DSDJ-PS-KS-37-[0.2-50/0.1]
DSDJ-PS-MS-9-[0.2-50/0.1]
DSDJ-PS-MS-15-[0.2-50/0.1]
DSDJ-PS-MS-25-[0.2-50/0.1]
DSDJ-PS-MS-37-[0.2-50/0.1]
DSDJ-PS-RS-9-[0.2-50/0.1]
DSDJ-PS-RS-15-[0.2-50/0.1]
DSDJ-PS-RS-25-[0.2-50/0.1]
DSDJ-PS-RS-37-[0.2-50/0.1]
DSDJ-PS-SB-9-[0.2-50/0.1]
DSDJ-PS-SB-15-[0.2-50/0.1]
DSDJ-PS-SB-25-[0.2-50/0.1]
DSDJ-PS-SB-37-[0.2-50/0.1]
DSDJ-PT-E-9-[0.2-50/0.1]
DSDJ-PT-E-15-[0.2-50/0.1]
DSDJ-PT-E-25-[0.2-50/0.1]
DSDJ-PT-E-37-[0.2-50/0.1]
DSDJ-PT-JS-9-[0.2-50/0.1]
DSDJ-PT-JS-15-[0.2-50/0.1]
DSDJ-PT-JS-25-[0.2-50/0.1]
DSDJ-PT-JS-37-[0.2-50/0.1]
DSDJ-PT-KS-9-[0.2-50/0.1]
DSDJ-PT-KS-15-[0.2-50/0.1]
DSDJ-PT-KS-25-[0.2-50/0.1]
DSDJ-PT-KS-37-[0.2-50/0.1]
DSDJ-PT-MS-9-[0.2-50/0.1]
DSDJ-PT-MS-15-[0.2-50/0.1]
DSDJ-PT-MS-25-[0.2-50/0.1]
DSDJ-PT-MS-37-[0.2-50/0.1]
DSDJ-PT-RS-9-[0.2-50/0.1]
DSDJ-PT-RS-15-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hood Hood screw CN1 CN2 Number of cores Cable Rated Voltage
(V)
Shield Cable Color AWG Environment Resistant Bend Resistant Cable Type Specified Length
(m)
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece93001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece253001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece373001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece93001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece253001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece373001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece93001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece253001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece373001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece93001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece153001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece253001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece373001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece153001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece373001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece9302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece15302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece25302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleEnd Piece37302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale93001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale253001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale373001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale93001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale253001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale373001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale93001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale253001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale373001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale93001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale153001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale253001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale373001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale153001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale373001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale9302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale15302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale25302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleMale37302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale93001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale253001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale373001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale93001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale253001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale373001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale93001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale253001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale373001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale93001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale153001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale253001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale373001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale153001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale373001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale9302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale15302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale25302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleFemale37302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires93001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires253001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires373001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires93001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires253001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires373001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires93001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires253001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires373001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires93001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires153001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires253001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires373001 LayerBlack24Oil-resistantFlexible / MovableMS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

EMI Protection PlasticM2.6 Short ScrewMaleLoose Wires153001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50

Loading...

Basic Information

Connector type Dsub Connector manufacturer Misumi Connector shape Straight
Processing method Solder Cable shape Round Cable Standard (UL / CSA) UL
Twisted pair Included

Additional Products in this Category

Complementary Products

Tech Support