(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Selector switch with selectable notch model. 3 type shapes.
· Refer to page 213 for the International Standard Number
· Refer to page 213 for the Manufacturer Model Number
· Refer to the detailed specifications on page 149 for the usage condition rating of each switch circuit.
Part Number
Configured Part Number is shown.
SB1R214
Model Number | Mounting Hole Ø |
Shape | Operation Function |
Configuration | Structure | Protective Structure |
Acquired Standards | Terminal | Specification Group |
|||||
UL | CUL | CSA | TUV | CE | CCC | |||||||||
SB1R214 | Ø 16 |
Oblong | Manual 90 Degrees 2-Notch |
1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A |
SB1R216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab |
B | |||||
SB1R2114 | 1a1b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1R2116 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1R324 | Manual 45 Degrees 3-Notch |
2c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | ||
SB1R326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab |
B | |||||
SB1R3224 | 2a2b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1R3226 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1S214 | Square | Manual 90 Degrees 2-Notch |
1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | |
SB1S216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab |
B | |||||
SB1S2114 | 1a1b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1S2116 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1S324 | Manual 45 Degrees 3-Notch |
2c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | ||
SB1S326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab |
B | |||||
SB1S3224 | 2a2b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1S3226 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1C214 | Round | Manual 90 Degrees 2-Notch |
1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | |
SB1C216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab |
B | |||||
SB1C324 | Manual 45 Degrees 3-Notch |
2c | IP40 | ● | - | ● | - | ● | ● | A | ||||
SB1C326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | B | ||||||
SB2BC210 | Ø 22 |
Manual 90 Degrees 2-Notch |
1a | Separation | ● | - | ● | ● | ● | ● | M3.5 Screw Terminal |
E | ||
SB2C210 | Integrated | ● | - | ● | ● | ● | ● | G | ||||||
SB2BC211 | 1a1b | Separation | ● | - | ● | ● | ● | ● | E | |||||
SB2C211 | Integrated | ● | - | ● | ● | ● | ● | G | ||||||
SB2C320 | Manual 45 Degrees 3-Notch |
2a | ● | - | ● | ● | ● | ● | ||||||
SB2BC311 | 1a1b | Separation | ● | - | ● | ● | ● | ● | F | |||||
SB2BC322A * | 2a2b | ● | - | ● | ● | ● | ● | |||||||
SB2BC322 * | ● | - | ● | ● | ● | ● | ||||||||
SB3BC210 | Ø 30 |
Manual 90 Degrees 2-Notch |
1a | Separation | ● | - | ● | ● | ● | ● | H | |||
SB3C210 | Integrated | ● | - | ● | - | ● | ● | J | ||||||
SB3BC211 | 1a1b | Separation | ● | - | ● | ● | ● | ● | H | |||||
SB3C211 | Integrated | ● | - | ● | - | ● | ● | J | ||||||
SB3C311 | Manual 45 Degrees 3-Notch |
● | - | ● | - | ● | ● | |||||||
SB3BC311 | Separation | ● | - | ● | ● | ● | ● | I |
*The difference between SB2BC322A and SB2BC322 is the contact configuration.
The ON contact of SB2BC322A is for "1" and "2". The ON contact of SB2BC322 is "2" only.
Detailed Specifications
Specification Group |
Switch Circuit Ratings | Working Temperature Range °C |
Insulation Resistance 500 VDC Megger |
Peak Voltage VAC (1 minute) |
Durability (10,000 times or more) | Mass g (Approx.) |
||||||||||||
Rated Insulation Voltage (Ui) |
Rated Conducting Current (lth) |
Rated Working Voltage (Ue) |
Rated Working Current | |||||||||||||||
AC | DC | |||||||||||||||||
Resistive Load (AC-12) |
Inductive Load (AC-13) |
Coil Load (AC-15) |
Resistive Load (DC-12) |
Inductive Load (DC-13) |
Coil Load (DC-13) |
Between Charger and Ground |
Between Charger and Different Pole |
Between Charging and Non-charging Parts |
Mechanical | Electrical | ||||||||
Without Key | With Key | |||||||||||||||||
A | 250V AC DC |
3A | 12V | - | - | - | 1.0A | 0.7A | - | -25 ~ +55 |
100 MΩ or more |
2000 | - | - | 25 | - | 10 | 7 ~ 9 |
24V | - | - | - | 1.0A | 0.7A | - | ||||||||||||
110V | 1.0A | 0.7A | - | 0.2A | 0.1A | - | ||||||||||||
220V | 0.5A | 0.5A | - | - | - | - | ||||||||||||
B C D |
5A | 24V | - | - | - | 1A | 0.7A | - | B: -10 ~ +55 C: -20 ~ +70 D: -10 ~ +70 |
B: 2000 C: 1500 D: 1500 |
25 Key removal & insertion B: 25 C / D: 1 |
9 ~ 16 |
||||||
110V | 1.5A | 1A | - | 0.2A | 0.15A | - | ||||||||||||
220V | 1A | 0.7A | - | - | - | - | ||||||||||||
E F |
600V AC DC |
10A | 24V | - | - | 6A | - | - | E: 4A F: 2A |
-20 ~ +70 |
2500 | 2500 | 100 | 100 Key removal & insertion 1 |
50 | E 29 ~ 39 F 39 ~ 59 |
||
120V | - | - | 6A | - | - | - | ||||||||||||
125V | - | - | - | - | - | E: 1.3A F: 0.65A |
||||||||||||
240V | - | - | 6A | - | - | - | ||||||||||||
250V | - | - | - | - | - | E: 0.45A F: 0.23A |
||||||||||||
480V | - | - | 2.5A | - | - | - | ||||||||||||
600V | - | - | 2A | - | - | - | ||||||||||||
G J |
24V | 10A | - | 10A | G: 8A J: 10A |
G: 4A J: 5A |
- | -25 ~ +50 |
- | - | 2500 | 50 | - | G 42 ~ 111 J 64 ~ 111 |
||||
48V | - | - | - | G: 4A J: 5A |
2A | - | ||||||||||||
50V | 10A | - | 7A | - | - | - | ||||||||||||
110V | 10A | - | 5A | 2.2A | 1.1A | - | ||||||||||||
220V | 6A | - | 3A | 1.1A | 0.6A | - | ||||||||||||
440V | 2A | - | 1A | - | - | - | ||||||||||||
H I |
24V | - | - | 6A | H: 6A I: 3A |
- | H: 4A I: 2A |
-20 ~ +70 |
2500 | 2500 | - | 100 | 100 Key removal & insertion 1 |
H 39 ~ 49 I 39 ~ 69 |
||||
110V | - | - | 6A | H: 2.5A I: 1.3A |
- | H: 1.3A I: 0.65A |
||||||||||||
220V | - | - | 6A | H: 1A I: 0.5A |
- | H: 0.45A I: 0.23A |
||||||||||||
440V | - | - | 2.5A | - | - | - | ||||||||||||
550V | - | - | 2A | - | - | - |
Part Number |
---|
SB1R214 |
Loading...
Technical Data
Switch Outline Drawing Selector
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy