(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Selector Switch Mounting Hole φ16, φ22, φ30 (Part Numbers)

Selector Switch Mounting Hole φ16, φ22, φ30

Click this image to zoom it.

Move the mouse over the image to zoom

  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Selector Switch Mounting Hole φ16, φ22, φ30
  • Volume Discount

Selector switch with selectable notch model. 3 type shapes.

  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC


· Refer to page 213 for the International Standard Number
· Refer to page 213 for the Manufacturer Model Number

· Refer to the detailed specifications on page 149 for the usage condition rating of each switch circuit.

Specifications

Selector Switch Mounting Hole φ16, φ22, φ30:Related Image

Model Number Mounting
Hole Ø
Shape Operation
Function
Configuration Structure Protective
Structure
Acquired Standards Terminal Specification
Group
UL CUL CSA TUV CE CCC
SB1R214 Ø
16
Oblong Manual 90 Degrees
2-Notch
1c Integrated IP40 - - Solder A
SB1R216 IP65 Oilproof - Solder
Cum Tab
B
SB1R2114 1a1b Separation IP40 - C
SB1R2116 IP65 Oilproof - D
SB1R324 Manual 45 Degrees
3-Notch
2c Integrated IP40 - - Solder A
SB1R326 IP65 Oilproof - Solder
Cum Tab
B
SB1R3224 2a2b Separation IP40 - C
SB1R3226 IP65 Oilproof - D
SB1S214 Square Manual 90 Degrees
2-Notch
1c Integrated IP40 - - Solder A
SB1S216 IP65 Oilproof - Solder
Cum Tab
B
SB1S2114 1a1b Separation IP40 - C
SB1S2116 IP65 Oilproof - D
SB1S324 Manual 45 Degrees
3-Notch
2c Integrated IP40 - - Solder A
SB1S326 IP65 Oilproof - Solder
Cum Tab
B
SB1S3224 2a2b Separation IP40 - C
SB1S3226 IP65 Oilproof - D
SB1C214 Round Manual 90 Degrees
2-Notch
1c Integrated IP40 - - Solder A
SB1C216 IP65 Oilproof - Solder
Cum Tab
B
SB1C324 Manual 45 Degrees
3-Notch
2c IP40 - - A
SB1C326 IP65 Oilproof - B
SB2BC210 Ø
22
Manual 90 Degrees
2-Notch
1a Separation - M3.5
Screw
Terminal
E
SB2C210 Integrated - G
SB2BC211 1a1b Separation - E
SB2C211 Integrated - G
SB2C320 Manual 45 Degrees
3-Notch
2a -
SB2BC311 1a1b Separation - F
SB2BC322A * 2a2b -
SB2BC322 * -
SB3BC210 Ø
30
Manual 90 Degrees
2-Notch
1a Separation - H
SB3C210 Integrated - - J
SB3BC211 1a1b Separation - H
SB3C211 Integrated - - J
SB3C311 Manual 45 Degrees
3-Notch
- -
SB3BC311 Separation - I

*The difference between SB2BC322A and SB2BC322 is the contact configuration.
The ON contact of SB2BC322A is for "1" and "2". The ON contact of SB2BC322 is "2" only.

More Information

Detailed Specifications

Specification
Group
Switch Circuit Ratings Working
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Peak Voltage
VAC (1 minute)
Durability (10,000 times or more) Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
AC DC
Resistive Load
(AC-12)
Inductive Load
(AC-13)
Coil Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Coil Load
(DC-13)
Between
Charger and Ground
Between
Charger and Different Pole
Between
Charging and Non-charging Parts
Mechanical Electrical
Without Key With Key
A 250V
AC
DC
3A 12V - - - 1.0A 0.7A - -25
~
+55
100

or more
2000 - - 25 - 10 7
~
9
24V - - - 1.0A 0.7A -
110V 1.0A 0.7A - 0.2A 0.1A -
220V 0.5A 0.5A - - - -
B
C
D
5A 24V - - - 1A 0.7A - B: -10 ~ +55
C: -20 ~ +70
D: -10 ~ +70
B: 2000
C: 1500
D: 1500
25
Key removal & insertion
B: 25 C / D: 1
9
~
16
110V 1.5A 1A - 0.2A 0.15A -
220V 1A 0.7A - - - -
E
F
600V
AC
DC
10A 24V - - 6A - - E: 4A
F: 2A
-20
~
+70
2500 2500 100 100
Key removal & insertion 1
50 E
29
~
39

F
39
~
59
120V - - 6A - - -
125V - - - - - E: 1.3A
F: 0.65A
240V - - 6A - - -
250V - - - - - E: 0.45A
F: 0.23A
480V - - 2.5A - - -
600V - - 2A - - -
G
J
24V 10A - 10A G: 8A
J: 10A
G: 4A
J: 5A
- -25
~
+50
- - 2500 50 - G
42
~
111

J
64
~
111
48V - - - G: 4A
J: 5A
2A -
50V 10A - 7A - - -
110V 10A - 5A 2.2A 1.1A -
220V 6A - 3A 1.1A 0.6A -
440V 2A - 1A - - -
H
I
24V - - 6A H: 6A
I: 3A
- H: 4A
I: 2A
-20
~
+70
2500 2500 - 100 100
Key removal & insertion 1
H
39
~
49

I
39
~
69
110V - - 6A H: 2.5A
I: 1.3A
- H: 1.3A
I: 0.65A
220V - - 6A H: 1A
I: 0.5A
- H: 0.45A
I: 0.23A
440V - - 2.5A - - -
550V - - 2A - - -

  
Selector Switch Mounting Hole φ16, φ22, φ30:Related Image

Selector Switch Mounting Hole φ16, φ22, φ30:Related Image

Selector Switch Mounting Hole φ16, φ22, φ30:Related Image

Selector Switch Mounting Hole φ16, φ22, φ30:Related Image

Part Number
SB1R2114
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Shape Mounting hole Contact configuration (key lock, selector) With Key Notch number Terminal shape Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 110 VAC
(A)
Current Capacity at 24 VDC
(A)
1 Piece(s)Available

9 Days or more

Key Lock SwitchOblong Modelφ161a1bYes2Solder Cum Tab[Present] IP40CE / UL / TUV / CCC / CSA1824611.51

Loading...

  1. 1

Technical Data

Switch Outline Drawing Selector

Switch Outline Drawing Selector

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page SB1R214 AS6H-2Y1 E55996 LR92374 - 2003010305027381
Product Page SB1R216 AR16PT-2C1B E44592 - R50116759 2003010305071068
Product Page SB1R211* AH16*-P2B11 E44592 LR20479 R9250088 2003010305071068
Product Page SB1R324 AS6H-3Y2 E55996 LR92374 - 2003010305027381
Product Page SB1R326 AR16PT-3C2B E44592 - R50116759 2003010305071068
Product Page SB1R322* AH16*-PK3B22 E44592 LR20479 R9250088 2003010305071068
Product Page SB1S214 AS6Q-2Y1 E55996 LR92374 - 2003010305027381
Product Page SB1S216 AR16PS-2C1B E44592 - R50116759 2003010305071068
Product Page SB1S211* AH16*-SP2B11 E44592 LR20479 R9250088 2003010305071068
Product Page SB1S324 AS6Q-3Y2 E55996 LR92374 - 2003010305027381
Product Page SB1S326 AR16PS-3C2B E44592 - R50116759 2003010305071068
Product Page SB1S322* AH16*-SPK3B22 E44592 LR20479 R9250088 2003010305071068
Product Page SB1C214 AS6M-2Y1 E55996 LR92374 - 2003010305027381
Product Page SB1C216 AR16PR-2C1B E44592 - R50116759 2003010305071068
Product Page SB1C324 AS6M-3Y2 E55996 LR92374 - 2003010305027381
Product Page SB1C326 AR16PR-3C2B E44592 - R50116759 2003010305071068
Product Page SB1R216-KL AR16JT-2AC1A E44592 - R50116759 2003010305071068
Product Page SB1R216-KA AR16JT-2BC1A E44592 - R50116759 2003010305071068
Product Page SB1R2114-KL AH164-J2A11A E44592 LR20479 R9250088 2003010305071068
Product Page SB1R2114-KA AH164-J2B11A E44592 LR20479 R9250088 2003010305071068
Product Page SB1S2116-KL AH165-SJ2A11A E44592 LR20479 R9250088 2003010305071068
Product Page SB1S2116-KA AH165-SJ2B11A E44592 LR20479 R9250088 2003010305071068
Product Page SB2BC210 AR22PR-210B E44592 LR20479 R9551060 2003010305063372
Product Page SB2C210 ASW210 E68961 LR21451 - 2003010305027380
Product Page SB2BC211 AR22PR-211B E44592 LR20479 R9551060 2003010305063372
Product Page SB2C211 ASW211 E68961 LR21451 - 2003010305027380
Product Page SB2C320 ASW320 E68961 LR21451 - 2003010305027380
Product Page SB2BC311 AR22PR-311B E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC322 AR22PCR-3014B E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC210-KL AR22JR-2A10A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC210-KA AR22JR-2B10A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC211-KL AR22JR-2A11A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC211-KA AR22JR-2B11A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC311-KL AR22JR-3A11A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC311-KA AR22JR-3C11A E44592 LR20479 R9551060 2003010305063372
Product Page SB3BC210 AR30PR-210B E44592 LR20479 R9551060 2003010305063384
Product Page SB3C210 ASN310 E68961 LR21451 - 2005010305145658
Product Page SB3BC211 AR30PR-211B E44592 LR20479 R9551060 2003010305063384
Product Page SB3C211 ASN311 E68961 LR21451 - 2005010305145658
Product Page SB3C311 ASN111 E68961 LR21451 - 2005010305145658
Product Page SB3BC311 AR30PR-311B E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC322 AR30PR-322B E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC210-KL AR30JR-2A10A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC210-KA AR30JR-2B10A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC211-KL AR30JR-2A11A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC211-KA AR30JR-2B11A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC311-KL AR30JR-3A11A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC311-KA AR30JR-3C11A E44592 LR20479 R9551060 2003010305063384

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.