(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Illuminated, φ16 mm Mounting Hole (Part Numbers)

Pushbutton Switches - Illuminated, φ16 mm Mounting Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
  • Volume Discount

LED-illuminated model with compact φ16 mounting holes. Available in 3 shapes and 4 colors

  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC


● The rated voltage of the LED circuit is 24V AC / V DC
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

·The switch and LED use different circuits.
·Refer to the detailed specifications below for the usage condition rating of each switch circuit.
·The rated voltage of the LED circuit is 24V AC / V DC for specification groups A and D and 24V DC for groups B and C. See below for detailed specifications.

Part Number

Configured Part Number is shown.

PL1SRFM16-G-CN

Specifications

Illuminated Pushbutton Switch Mounting Hole φ16:Related Image

Optional Items at Extra Charge Symbol Standard Unit Price
Misoperation Prevention Cover CN  

 

Model Number Shape Mounting Hole Size Operation
Function
Configuration Structure Short Body Protective
Structure
Acquired Standards Terminal Specification
Group
Basic Model Number Color UL cUL CSA TUV CE CCC
PL1SRFM16 R
Red

G
Green

W
Milky White

Y
Yellow
Rectangular
Flat Type
15
x
21
Momentary 1c Integrated IP65 Oilproof - Solder
Cum
Tab
A
PL1SRFA16 Alternate -
PL1BRFM114 Momentary 1a1b Separation - IP40 - B
PL1BRFM116 - IP65 Oilproof - C
PL1BRFA114 Alternate - IP40 - B
PL1BRFA116 - IP65 Oilproof - C
PL1SRFM14 15.8
× 21.8
Momentary 1c Integrated IP40 - - D
PL1SRFA14 Alternate - -
PL1SSFM16 Conformal
Flat Type
□15 Momentary Integrated IP65 Oilproof - A
PL1SSFA16 Alternate -
PL1BSFM114 Momentary 1a1b Separation - IP40 - B
PL1BSFM116 - IP65 Oilproof - C
PL1BSFA114 Alternate - IP40 - B
PL1BSFA116 - IP65 Oilproof - C
PL1SSFM14 □15.8 Momentary 1c Integrated IP40 - - D
PL1SSFA14 Alternate - -
PL1SCPM16 Round
Protruding Type
Ø15 Momentary Integrated IP65 Oilproof - A
PL1SCPA16 Alternate -
PL1BCPM114 Momentary 1a1b Separation - IP40 - B
PL1BCPM116 - IP65 Oilproof - C
PL1SCPM14 Ø15.8 1c Integrated IP40 - - D
PL1SCPA14 Alternate - -

More Information

Illuminated Pushbutton Switch Mounting Hole φ16:Related Image

Illuminated Pushbutton Switch Mounting Hole φ16:Related Image

Illuminated Pushbutton Switch Mounting Hole φ16:Related Image

 
Detailed Specifications

Specification
Group
Switch Circuit Ratings LED
Rating
24
(VAC) /
VDC
Working
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Peak Voltage
VAC (1 minute)
Durability (10,000 times or more) Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
AC DC
Resistive Load
(AC-12)
Inductive Load
(AC-13)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Between
Charger and Ground
Between
Charger and Different Pole
Mechanical Electrical
Momentary Alternate Momentary Alternate
A 250
VAC
VDC
5A 24V - - 1A 0.7A R / G
7.5 mA (AC / DC)
Y / W
9 mA (AC)
8.5 mA (DC)
-10
~
+55
100

or more
2000 2000 100 25 10 10 8.1
~
9.4
110V 1.5A 1A 0.2A 0.15A
220V 1A 0.7A - -
B 24V - - 1A 0.7A 14mA
(DC)
-20
~
+55
1500 12
~
14
110V 1.5A 1A 0.2A 0.15A
220V 1A 0.7A - -
C 24V - - 1A 0.7A -10
~
+55
12
~
14
110V 1.5A 1A 0.2A 0.15A
220V 1A 0.7A - -
D 3A 24V - - 1A 0.7A 9 mA (AC)
8 mA (DC)
-25
~
+55
- 10 5 8
110V 1A 0.7A 0.2A 0.1A
220V 0.5A 0.5A - -

 
Illuminated Pushbutton Switch Mounting Hole φ16:Related Image
 
 
Illuminated Pushbutton Switch Mounting Hole φ16:Related Image

Part Number
PL1SRFM16-G-CN
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Contact configuration Push button operation Button color Protection function (environmentally resistant) Representative standards Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 110 VAC
(A)
Cover (Availability)
1 Piece(s)Available

8 Days or more

[Elongated] Rectangular Flat Model1cMomentaryGreen[Present] IP65 OilproofCE / UL / CUL / TUV / CCC2437.91.5Yes

Loading...

  1. 1

Technical Data

Switch Outline Drawing Push Button

Switch Outline Drawing Push Button

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page PL1SRF*16-* AR16F*N-C1E3* E44592 - R50116757 2003010305071068
Product Page PL1BRF*11*-* AH16*-TL**11E3 E44592 LR20479 R9250087 2003010305071068
Product Page PL1SRF*14-* AL6H-*14* E55996 LR92374 - 2003010305027381
Product Page PL1SRP*16-* KH*-3W0*CK*P3B E41364 LR26273 - -
Product Page PL1SSF*16-* AR16F*M-C1E3* E44592 - R50116757 2003010305071068
Product Page PL1BSF*11*-* AH16*-SL**11E3 E44592 LR20479 R9250087 2003010305071068
Product Page PL1SSF*14-* AL6Q-*14* E55996 LR92374 - 2003010305027381
Product Page PL1SSP*16-* KH*-3S0*CK*P3B E41364 LR26273 - -
Product Page PL1SCP*16-* AR16E*L-C1E3* E44592 - R50116757 2003010305071068
Product Page PL1BCPM11*-* AH16*-L*11E3 E44592 LR20479 R9250087 2003010305071068
Product Page PL1SCP*14-* AL6M-*14* E55996 LR92374 - 2003010305027381
Product Page PB1SRF*16-* AR16F*T-C1* E44592 - R50116757 2003010305071068
Product Page PB1BRFM11*-* AH16*-TF*11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1SSF*16-* AR16F*S-C1* E44592 - R50116757 2003010305071068
Product Page PB1BSFM11*-* AH16*-SF*11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1BSP*16-* HA2B-*2C1* E55996 LR21451 - -
Product Page PB1SCP*16-* AR16E*R-C1* E44592 - R50116757 2003010305071068
Product Page PB1BCPM11*-* AH16*-E*11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1BM*16-* HA1B-*3C1* E55996 LR21451 - -
Product Page PB1BM*11* AH16*-M*R11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1BPLS0*6 AH165-VR0* E44592 LR20479 R9250087 2003010305071068
Product Page PB1BPL0*6 AH165-V1R0* E44592 LR20479 R9250087 2003010305071068

Basic Information

Type Illuminated Push Button Card included N/A Terminal shape Solder Cum Tab
Mounting hole φ16 Dimension vertical(mm) 18 Current Capacity at 24 VDC(A) 1

Please check the type/dimensions/specifications of the part PL1SRFM16-G-CN in the Pushbutton Switches - Illuminated, φ16 mm Mounting Hole series.

Products like this...

Part Number
PL1BCPM114-R-CN
PL1BCPM114-W
PL1BCPM114-W-CN
PL1SRFM16-R
PL1SRFM16-R-CN
PL1SRFM16-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Contact configuration Push button operation Button color Protection function (environmentally resistant) Representative standards Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 110 VAC
(A)
Cover (Availability)
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1b / 1aMomentaryRed[Present] IP40UL / CE / CSA / CCC / TUV1852.51.5Yes
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1b / 1aMomentary[White] White[Present] IP40UL / CE / CSA / CCC / TUV1852.51.5N/A
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1b / 1aMomentary[White] White[Present] IP40UL / CE / CSA / CCC / TUV1852.51.5Yes
1 Piece(s)Available

8 Days or more

[Elongated] Rectangular Flat Model1cMomentaryRed[Present] IP65 OilproofCUL / UL / CE / CCC / TUV2437.91.5N/A
1 Piece(s)Available

8 Days or more

[Elongated] Rectangular Flat Model1cMomentaryRed[Present] IP65 OilproofCUL / UL / CE / CCC / TUV2437.91.5Yes
1 Piece(s)Available

8 Days or more

[Elongated] Rectangular Flat Model1cMomentary[White] White[Present] IP65 OilproofCUL / UL / CE / CCC / TUV2437.91.5N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.