(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[UL/VDE/CCC] Product goods IEC Standard C13 type outlets. Snap-In to Increase Work Processing with Screwless Panel Mounting
● IEC60320 E (formerly IEC320) compliant one-touch model power socket for panel mounting. Both soldering and 187 tab (t = 0.8) can be used for wire connection.
● UL No.E152974
Part Number
Configured Part Number is shown.
WTN-1170AA
Type | [Others] Outlet | Shape | [Others] IEC C13 |
---|---|---|---|
Rated Voltage(V) | 250 | Rated Current(A) | 10 ~ 15 |
With or Without NEMA Standard | N/A | Representative Standard | UL / CCC / CSA |
Length(mm) | 33.5 | Width(mm) | 35 |
Thickness(mm) | 27.5 | Other Standards (VDE) | ○ |
Number of Cores | 3P | - | - |
Model Number | Socket Shape |
|
WTN-1170AA | ![]() |
Female |
Specifications
Rated Current | 15A (UL CSA), 10 A (VDE) |
Rated Voltage | 250 VAC or lower |
Peak Voltage | 2,000 VAC / 1 Minute Interval |
Insulation Resistance | 500 VDC / 100 MΩ or more |
Material | PBT (UL94V-2) |
Connector Type | IEC60320 C13 Type (Formerly IEC320) |
Weight | 13g |
Type | Outlet | Shape | IEC C13 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 15 / 10 | With or Without NEMA Standard | N/A | Representative Standard | UL / CCC / CSA |
Length(mm) | 33.5 | Width(mm) | 35 | Thickness(mm) | 27.5 |
Other Standards (VDE) | ○ | Number of Cores | 3P |
Please check the type/dimensions/specifications of the part WTN-1170AA in the IEC Standard, Outlet (Snap-In)/C13 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy