(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SS300 UL Small-Diameter/Low Price

SS300 UL Small-Diameter/Low Price

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Small wheel inexpensive UL-AWM Standard Signals Cable

  • VW-1
  • ULAWM
  • For Signal
  • Oil-Resistant
  • Strand Wire
  • Small Diameter
  • 300 V


● Soft oil-resistant sheaths are used.
● Popular for its easy handling and excellent pliability.

· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

* Please note that we are unable to deliver the product as a single strand of cable for orders of the following lengths:
For lengths specified as 1000 m, product will be delivered as 10 windings of 100 m in length.
For lengths specified as 500 m, product will be delivered as 5 windings of 100 m in length.

Part Number

Configured Part Number is shown.

Specifications

SS300 UL Small-Diameter/Low Price:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

       
      Sales Unit
Model Number AWG
Size
Number of Cores Total Length
or
Specified Length
SS300 24 2 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
16
20
34
40
22 2
3
4
6
8
10
16
20
24
20 2
3
4
6
8
10
20

More Information


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

SS300 UL Small-Diameter/Low Price:Related Image
SS300 UL Small-Diameter/Low Price:Related Image
SS300 UL Small-Diameter/Low Price:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30 °C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
SS300 24 2 0.2 Core / Layer
Stranding
2 4.1 23 4.1 95 10 2000 11/0.16 0.61 Tin 0.25 PVC 1.12 0.85 PVC ULAWM2464
3 3 4.2 26 3.6
4 4 4.5 31 3.2
6 6 5.2 37 2.7
8 8 5.5 48 2.4
10 10 6.3 58 2.2
16 16 7.1 83 1.6
20 20 7.6 99 1.6
34 34 9.4 155 1.2
40 40 10.0 178 1.2
22 2 0.3 2 4.4 26 5.5 62 17/0.16 0.76 Tin 0.26 1.28 0.85
3 3 4.6 32 4.8
4 4 4.9 37 4.2
6 6 5.7 50 3.6
8 8 6.1 62 3.1
10 10 7.0 76 2.9
16 16 7.9 107 2.2
20 20 8.5 128 2.2
24 24 9.5 153 1.8
20 2 0.5 2 4.8 33 7.4 40 21/0.18 0.95 Tin 0.27 1.5 0.85
3 3 5.0 40 6.4
4 4 5.4 48 5.7
6 6 6.3 67 4.8
8 8 6.8 82 4.2
10 10 7.8 102 3.9
20 20 9.5 180 2.9



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.77 0.63 0.44

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.1 x 0.89 = 3.64 (A) when the ambient temperature for 2-core AWG24 is 40 °C

SS300 UL Small-Diameter/Low Price:Related Image

Part Number
SS300-20-2-1
SS300-20-2-2
SS300-20-2-3
SS300-20-2-4
SS300-20-2-5
SS300-20-2-6
SS300-20-2-7
SS300-20-2-8
SS300-20-2-9
SS300-20-2-10
SS300-20-2-11
SS300-20-2-12
SS300-20-2-13
SS300-20-2-14
SS300-20-2-15
SS300-20-2-16
SS300-20-2-17
SS300-20-2-18
SS300-20-2-19
SS300-20-2-20
SS300-20-2-21
SS300-20-2-22
SS300-20-2-23
SS300-20-2-24
SS300-20-2-25
SS300-20-2-26
SS300-20-2-27
SS300-20-2-28
SS300-20-2-29
SS300-20-2-30
SS300-20-2-31
SS300-20-2-32
SS300-20-2-33
SS300-20-2-34
SS300-20-2-35
SS300-20-2-36
SS300-20-2-37
SS300-20-2-38
SS300-20-2-39
SS300-20-2-40
SS300-20-2-41
SS300-20-2-42
SS300-20-2-43
SS300-20-2-44
SS300-20-2-45
SS300-20-2-46
SS300-20-2-47
SS300-20-2-48
SS300-20-2-49
SS300-20-2-50
SS300-20-2-51
SS300-20-2-52
SS300-20-2-53
SS300-20-2-54
SS300-20-2-55
SS300-20-2-56
SS300-20-2-57
SS300-20-2-58
SS300-20-2-59
SS300-20-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

10.52024.8
1 Piece(s)Available

8 Days or more

20.52024.8
1 Piece(s)Available

8 Days or more

30.52024.8
1 Piece(s)Available

8 Days or more

40.52024.8
1 Piece(s)Available

8 Days or more

50.52024.8
1 Piece(s)Available

8 Days or more

60.52024.8
1 Piece(s)Available

8 Days or more

70.52024.8
1 Piece(s)Available

8 Days or more

80.52024.8
1 Piece(s)Available

8 Days or more

90.52024.8
1 Piece(s)Available

8 Days or more

100.52024.8
1 Piece(s)Available

8 Days or more

110.52024.8
1 Piece(s)Available

8 Days or more

120.52024.8
1 Piece(s)Available

8 Days or more

130.52024.8
1 Piece(s)Available

8 Days or more

140.52024.8
1 Piece(s)Available

8 Days or more

150.52024.8
1 Piece(s)Available

8 Days or more

160.52024.8
1 Piece(s)Available

8 Days or more

170.52024.8
1 Piece(s)Available

8 Days or more

180.52024.8
1 Piece(s)Available

8 Days or more

190.52024.8
1 Piece(s)Available

8 Days or more

200.52024.8
1 Piece(s)Available

8 Days or more

210.52024.8
1 Piece(s)Available

8 Days or more

220.52024.8
1 Piece(s)Available

8 Days or more

230.52024.8
1 Piece(s)Available

8 Days or more

240.52024.8
1 Piece(s)Available

8 Days or more

250.52024.8
1 Piece(s)Available

8 Days or more

260.52024.8
1 Piece(s)Available

8 Days or more

270.52024.8
1 Piece(s)Available

8 Days or more

280.52024.8
1 Piece(s)Available

8 Days or more

290.52024.8
1 Piece(s)Available

8 Days or more

300.52024.8
1 Piece(s)Available

8 Days or more

310.52024.8
1 Piece(s)Available

8 Days or more

320.52024.8
1 Piece(s)Available

8 Days or more

330.52024.8
1 Piece(s)Available

8 Days or more

340.52024.8
1 Piece(s)Available

8 Days or more

350.52024.8
1 Piece(s)Available

8 Days or more

360.52024.8
1 Piece(s)Available

8 Days or more

370.52024.8
1 Piece(s)Available

8 Days or more

380.52024.8
1 Piece(s)Available

8 Days or more

390.52024.8
1 Piece(s)Available

8 Days or more

400.52024.8
1 Piece(s)Available

8 Days or more

410.52024.8
1 Piece(s)Available

8 Days or more

420.52024.8
1 Piece(s)Available

8 Days or more

430.52024.8
1 Piece(s)Available

8 Days or more

440.52024.8
1 Piece(s)Available

8 Days or more

450.52024.8
1 Piece(s)Available

8 Days or more

460.52024.8
1 Piece(s)Available

8 Days or more

470.52024.8
1 Piece(s)Available

8 Days or more

480.52024.8
1 Piece(s)Available

8 Days or more

490.52024.8
1 Piece(s)Available

8 Days or more

500.52024.8
1 Piece(s)Available

8 Days or more

510.52024.8
1 Piece(s)Available

8 Days or more

520.52024.8
1 Piece(s)Available

8 Days or more

530.52024.8
1 Piece(s)Available

8 Days or more

540.52024.8
1 Piece(s)Available

8 Days or more

550.52024.8
1 Piece(s)Available

8 Days or more

560.52024.8
1 Piece(s)Available

8 Days or more

570.52024.8
1 Piece(s)Available

8 Days or more

580.52024.8
1 Piece(s)Available

8 Days or more

590.52024.8
1 Piece(s)Available

8 Days or more

600.52024.8

Loading...

Basic Information

Rated voltage 300 V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal Other Features Pliability

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.