(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

300 V UL & CL3 Signal Cable - PVC Sheath, SSCL3R Series

300 V UL & CL3 Signal Cable - PVC Sheath, SSCL3R Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

300 V UL-CL3 Standard Movable Signals Cable

  • VW-1
  • ULAWM
  • UL LISTED
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • 300 V


● Soft oil-resistant sheaths are used.

· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

SSCL3R UL-Listed (CL3) Support:Related Image

Model Number AWG
Size
Number of Cores Total Length *3
or
Specified Length
SSCL3R 24 2 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
12
16
20
22 2
3
4
6
8
10
12
20
20 2
4
6
8
10

More Information


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

SSCL3R UL-Listed (CL3) Support:Related Image
SSCL3R UL-Listed (CL3) Support:Related Image
SSCL3R UL-Listed (CL3) Support:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30 °C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
SSCL3R 24 2 0.2 Core / Layer
Stranding
2 4.1 21 4.0 90.7 or less 30.5 or more AC.2000 44/0.08 0.61 Tin 0.26 PVC 1.14 0.85 PVC CL3
AWM2464
3 3 4.3 32 3.4
4 4 4.6 35 3.0
6 6 5.2 42 2.5
8 8 5.7 51 2.2 0.9
10 10 6.5 60 2.0
12 12 6.6 70 1.7
16 16 7.3 89 1.5
20 20 7.9 110 1.5
22 2 0.3 2 4.4 25 5.5 61.4 or less 30.5 or more AC.2000 65/0.08 0.74 0.28 1.3 0.85
3 3 4.6 38 4.7
4 4 4.9 43 4.2
6 6 5.8 53 3.5 0.9
8 8 6.2 65 3.1
10 10 7.1 85 2.8
12 12 7.3 95 2.4
20 20 9.0 146 2.1 1.00
20 2 0.5 2 5.1 35 8.3 34.1 or less 30.5 or more AC.2000 117/0.08 1.00 0.33 1.67 0.85
4 4 5.9 60 6.4 0.9
6 6 6.9 75 5.4
8 8 7.4 99 4.7
10 10 8.8 119 4.4 1.00

 

*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.90 0.78 0.64 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.0 x 0.9 = 3.6 (A) when the ambient temperature for 2-core AWG25 is 40 °C

SSCL3R UL-Listed (CL3) Support:Related Image

Part Number
SSCL3R-20-2-1
SSCL3R-20-2-2
SSCL3R-20-2-3
SSCL3R-20-2-4
SSCL3R-20-2-5
SSCL3R-20-2-6
SSCL3R-20-2-7
SSCL3R-20-2-8
SSCL3R-20-2-9
SSCL3R-20-2-10
SSCL3R-20-2-11
SSCL3R-20-2-12
SSCL3R-20-2-13
SSCL3R-20-2-14
SSCL3R-20-2-15
SSCL3R-20-2-16
SSCL3R-20-2-17
SSCL3R-20-2-18
SSCL3R-20-2-19
SSCL3R-20-2-20
SSCL3R-20-2-21
SSCL3R-20-2-22
SSCL3R-20-2-23
SSCL3R-20-2-24
SSCL3R-20-2-25
SSCL3R-20-2-26
SSCL3R-20-2-27
SSCL3R-20-2-28
SSCL3R-20-2-29
SSCL3R-20-2-30
SSCL3R-20-2-31
SSCL3R-20-2-32
SSCL3R-20-2-33
SSCL3R-20-2-34
SSCL3R-20-2-35
SSCL3R-20-2-36
SSCL3R-20-2-37
SSCL3R-20-2-38
SSCL3R-20-2-39
SSCL3R-20-2-40
SSCL3R-20-2-41
SSCL3R-20-2-42
SSCL3R-20-2-43
SSCL3R-20-2-44
SSCL3R-20-2-45
SSCL3R-20-2-46
SSCL3R-20-2-47
SSCL3R-20-2-48
SSCL3R-20-2-49
SSCL3R-20-2-50
SSCL3R-20-2-51
SSCL3R-20-2-52
SSCL3R-20-2-53
SSCL3R-20-2-54
SSCL3R-20-2-55
SSCL3R-20-2-56
SSCL3R-20-2-57
SSCL3R-20-2-58
SSCL3R-20-2-59
SSCL3R-20-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-10.52025.1
1 Piece(s)Available

8 Days or more

-20.52025.1
1 Piece(s)Available

8 Days or more

-30.52025.1
1 Piece(s)Available

8 Days or more

-40.52025.1
1 Piece(s)Available

8 Days or more

-50.52025.1
1 Piece(s)Available

8 Days or more

-60.52025.1
1 Piece(s)Available

8 Days or more

1070.52025.1
1 Piece(s)Available

8 Days or more

-80.52025.1
1 Piece(s)Available

8 Days or more

-90.52025.1
1 Piece(s)Available

8 Days or more

-100.52025.1
1 Piece(s)Available

8 Days or more

-110.52025.1
1 Piece(s)Available

8 Days or more

-120.52025.1
1 Piece(s)Available

8 Days or more

-130.52025.1
1 Piece(s)Available

8 Days or more

-140.52025.1
1 Piece(s)Available

8 Days or more

-150.52025.1
1 Piece(s)Available

8 Days or more

-160.52025.1
1 Piece(s)Available

8 Days or more

-170.52025.1
1 Piece(s)Available

8 Days or more

-180.52025.1
1 Piece(s)Available

8 Days or more

-190.52025.1
1 Piece(s)Available

8 Days or more

-200.52025.1
1 Piece(s)Available

8 Days or more

-210.52025.1
1 Piece(s)Available

8 Days or more

-220.52025.1
1 Piece(s)Available

8 Days or more

-230.52025.1
1 Piece(s)Available

8 Days or more

-240.52025.1
1 Piece(s)Available

8 Days or more

-250.52025.1
1 Piece(s)Available

8 Days or more

-260.52025.1
1 Piece(s)Available

8 Days or more

-270.52025.1
1 Piece(s)Available

8 Days or more

-280.52025.1
1 Piece(s)Available

8 Days or more

-290.52025.1
1 Piece(s)Available

8 Days or more

-300.52025.1
1 Piece(s)Available

8 Days or more

-310.52025.1
1 Piece(s)Available

8 Days or more

-320.52025.1
1 Piece(s)Available

8 Days or more

-330.52025.1
1 Piece(s)Available

8 Days or more

-340.52025.1
1 Piece(s)Available

8 Days or more

-350.52025.1
1 Piece(s)Available

8 Days or more

-360.52025.1
1 Piece(s)Available

8 Days or more

-370.52025.1
1 Piece(s)Available

8 Days or more

-380.52025.1
1 Piece(s)Available

8 Days or more

10390.52025.1
1 Piece(s)Available

8 Days or more

-400.52025.1
1 Piece(s)Available

8 Days or more

-410.52025.1
1 Piece(s)Available

8 Days or more

-420.52025.1
1 Piece(s)Available

8 Days or more

-430.52025.1
1 Piece(s)Available

8 Days or more

-440.52025.1
1 Piece(s)Available

8 Days or more

10450.52025.1
1 Piece(s)Available

8 Days or more

-460.52025.1
1 Piece(s)Available

8 Days or more

10470.52025.1
1 Piece(s)Available

8 Days or more

-480.52025.1
1 Piece(s)Available

8 Days or more

10490.52025.1
1 Piece(s)Available

8 Days or more

-500.52025.1
1 Piece(s)Available

8 Days or more

-510.52025.1
1 Piece(s)Available

8 Days or more

-520.52025.1
1 Piece(s)Available

8 Days or more

10530.52025.1
1 Piece(s)Available

8 Days or more

-540.52025.1
1 Piece(s)Available

8 Days or more

10550.52025.1
1 Piece(s)Available

8 Days or more

-560.52025.1
1 Piece(s)Available

8 Days or more

-570.52025.1
1 Piece(s)Available

8 Days or more

-580.52025.1
1 Piece(s)Available

8 Days or more

10590.52025.1
1 Piece(s)Available

8 Days or more

10600.52025.1

Loading...

Basic Information

Rated voltage 300V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal Other Features Elastic, Vibration-resistant, Pliable, Flexible

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.