(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole (Part Numbers)

Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
  • Volume Discount

Small, non-illuminated model with φ16 compact mounting holes. Available in 5 shape models and 4 colors.

  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC


● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

● Refer to the detailed specifications below for the usage condition rating of each switch circuit.

Specifications

Non-illuminated Pushbutton Switch Mounting Hole φ16:Related Image

Model Number Shape Mounting Hole
Dimension
Operation
Function
Configuration Structure Short Body Protective
Structure
Acquired Standards Terminal Specification
Group
Basic Model Number Color UL CUL CSA TUV CE CCC
PB1SRFM16 R
Red

G
Green

B
Black

Y
Yellow
Rectangular
Flat Type
15
x
21
Momentary 1c Integrated IP65f - Solder
Cum Tab
A
PB1SRFA16 Alternate -
PB1BRFM114 Momentary 1a1b Separation - IP40 - B
PB1BRFM116 - IP65f - C
PB1SSFM16 Conformal
Flat Type
□15 1c Integrated - A
PB1SSFA16 Alternate -
PB1BSFM114 Momentary 1a1b Separation - IP40 - B
PB1BSFM116 - IP65f - C
PB1BSPM16 Square
Protruding Type
□22 1c - - - D
PB1BSPA16 Alternate - - -
PB1SCPM16 Round
Protruding Type
Ø15 Momentary Integrated - A
PB1SCPA16 Alternate -
PB1BCPM114 Momentary 1a1b Separation - IP40 - B
PB1BCPM116 - IP65f - C
PB1BMM16 Mushroom Ø30 Momentary 1c - - - D
PB1BMA16 Alternate - - -
PB1BMM114 - Ø23.5 Momentary 1a1b - IP40 - A
PB1BMM116 - IP65f - B
PB1BMA114 Alternate - IP40 - A
PB1BMA116 - IP65f - B
PB1BPLS016 Ø32 Push Lock / Turn Reset 1b Integrated - -
PB1BPLS026 2b - -
PB1BPL016 Ø40 1b - -
PB1BPL026 2b - -

More Information

Non-illuminated Pushbutton Switch Mounting Hole φ16:Related Image
Non-illuminated Pushbutton Switch Mounting Hole φ16:Related Image
Non-illuminated Pushbutton Switch Mounting Hole φ16:Related Image

Non-illuminated Pushbutton Switch Mounting Hole φ16:Related Image



Detailed Specifications

Specification
Group
Switch Circuit Ratings Working
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Maximum Voltage
VAC (1 minute)
Durability (10,000 times or more) Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
AC DC
Resistive Load
(AC-12)
Inductive Load
(AC-13)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Between
Charger and Ground
Between
Charger and Different Pole
Mechanical Electrical
Momentary Alternate Push Lock
A 250
VAC
VDC
5A 24V - - 1A 0.7A -10
~
+55
100

or more
2000 2000 100 25 - 10 7.4
~
8.5
110V 1.5A 1A 0.2A 0.15A
220V 1A 0.7A - -
B 24V - - 1A 0.7A -20
~
+70
1500 10 12
~
14
110V 1.5A 1A 0.2A 0.15A
220V 1A 0.7A - -
C 24V - - 1A 0.7A -10
~
+70
- 10
~
12
110V 1.5A 1A 0.2A 0.15A
220V 1A 0.7A - -
D 3A 30V - - 0.1A - -25 ~
+55
2500 - 20 16
~
19
125V 0.1A - - -
Part Number
PB1BCPM114-G
PB1BCPM116-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Contact configuration Push button operation Button color Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 110 VAC
(A)
Current Capacity at 24 VDC
(A)
Current Capacity at 125 VAC
(A)
Current Capacity at 30 VDC
(A)
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1a / 1bMomentaryGreen[Present] IP40CE / UL / TUV / CCC / CSA182452.51.51--
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1a / 1bMomentaryGreen[Present] IP65 OilproofCE / UL / TUV / CCC / CSA182452.51.51--

Loading...

  1. 1

Technical Data

Switch Outline Drawing Push Button

Switch Outline Drawing Push Button

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page PL1SRF*16-* AR16F*N-C1E3* E44592 - R50116757 2003010305071068
Product Page PL1BRF*11*-* AH16*-TL**11E3 E44592 LR20479 R9250087 2003010305071068
Product Page PL1SRF*14-* AL6H-*14* E55996 LR92374 - 2003010305027381
Product Page PL1SRP*16-* KH*-3W0*CK*P3B E41364 LR26273 - -
Product Page PL1SSF*16-* AR16F*M-C1E3* E44592 - R50116757 2003010305071068
Product Page PL1BSF*11*-* AH16*-SL**11E3 E44592 LR20479 R9250087 2003010305071068
Product Page PL1SSF*14-* AL6Q-*14* E55996 LR92374 - 2003010305027381
Product Page PL1SSP*16-* KH*-3S0*CK*P3B E41364 LR26273 - -
Product Page PL1SCP*16-* AR16E*L-C1E3* E44592 - R50116757 2003010305071068
Product Page PL1BCPM11*-* AH16*-L*11E3 E44592 LR20479 R9250087 2003010305071068
Product Page PL1SCP*14-* AL6M-*14* E55996 LR92374 - 2003010305027381
Product Page PB1SRF*16-* AR16F*T-C1* E44592 - R50116757 2003010305071068
Product Page PB1BRFM11*-* AH16*-TF*11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1SSF*16-* AR16F*S-C1* E44592 - R50116757 2003010305071068
Product Page PB1BSFM11*-* AH16*-SF*11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1BSP*16-* HA2B-*2C1* E55996 LR21451 - -
Product Page PB1SCP*16-* AR16E*R-C1* E44592 - R50116757 2003010305071068
Product Page PB1BCPM11*-* AH16*-E*11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1BM*16-* HA1B-*3C1* E55996 LR21451 - -
Product Page PB1BM*11* AH16*-M*R11 E44592 LR20479 R9250087 2003010305071068
Product Page PB1BPLS0*6 AH165-VR0* E44592 LR20479 R9250087 2003010305071068
Product Page PB1BPL0*6 AH165-V1R0* E44592 LR20479 R9250087 2003010305071068

Basic Information

Type Non-illumination Push Button Card included N/A Terminal shape Solder Cum Tab
Mounting hole φ16 Cover (Availability) N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.