(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Illuminated, φ30 mm Mounting Hole (Part Numbers)

Pushbutton Switches - Illuminated, φ30 mm Mounting Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pushbutton Switches - Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ30 mm Mounting Hole
  • Volume Discount

Large, LED illuminated model with easy-to-operate φ30 mounting holes. Available in 3 shapes and 4 colors.

  • UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC


● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· The switch and LED use different circuits.
· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The rated voltage of the LED circuit is 24V AC / V DC. See below for the detailed specifications.
· No limiting resistor is required to light the LED.

(i)Caution

Specifications

Illuminated Pushbutton Switch Mounting Hole φ30:Related Image

Model Number Shape Mounting Hole
Dimension
Operation
Function
Contact Protective
Structure
Acquired Standards Terminal
Basic Model Number Color Configuration Structure UL CSA TUV CE CCC
PL3CPM10 R
(Red)
G
(Green)
W
(Milky White)
Y
(Yellow)
Round
Protruding Type
Ø24 Momentary 1a Separation IP65f M3.5
Screw
Terminal
PL3CPM11 1a1b
PL3CPA10 Alternate 1a
PL3CPA11 1a1b
PL3CGM10 Round
Guard
Momentary 1a
PL3CGM11 1a1b
PL3PL01 - Mushroom Ø40 Push Lock / Turn Reset 1b
PL3PL02 2b
PL3PL11 1a1b

More Information

Detailed Specifications

Switch Circuit Ratings LED
Rating
24
VAC / VDC
Working
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Maximum Voltage
VAC (1 minute)
Durability (10,000 times or more) Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
AC DC
Coil Load
(AC-15)
Coil Load
(DC-13)
Between
Charger and Ground
Between
Charger and Different Pole
Mechanical Electrical
Momentary Alternate Push Lock
250
VAC
VDC
10A 24V 6A 4A 12 mA
(AC)
11 mA
(DC)
-20
~
+50
100

or more
2000 2000 500 100 10 50 57
~
66
120V 6A -
125V - 1.3A
240V 6A -
250V - 0.45A


Illuminated Pushbutton Switch Mounting Hole φ30:Related Image
Illuminated Pushbutton Switch Mounting Hole φ30:Related Image
Illuminated Pushbutton Switch Mounting Hole φ30:Related Image
Illuminated Pushbutton Switch Mounting Hole φ30:Related Image

Illuminated Pushbutton Switch Mounting Hole φ30:Related Image

Part Number
PL3CPM10-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Contact configuration Push button operation Button color Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension depth
(mm)
Current Capacity at 120 VAC
(A)
Current Capacity at 24 VDC
(A)
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1aMomentaryYellow[Present] IP65 OilproofCE / UL / TUV / CCC / CSA4459.564

Loading...

  1. 1

Technical Data

Switch Outline Drawing Push Button

Switch Outline Drawing Push Button

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page PL3CP*1*-* AR30E*L-1*E3* E44592 LR20479 R9551062 2003010305063384
Product Page PL3CGM1*-* AR30G4L-1*E3* E44592 LR20479 R9551062 2003010305063384
Product Page PL3PL** AR30V5L-**E3R E44592 LR20479 R9551062 2003010305063384
Product Page PB3CFM1*-* AR30F0R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3CF2M**-* ABN1*** E68961 LR21451 - 2005010305145658
Product Page PB3CF2A**-* AON1*** E68961 LR21451 - 2005010305145658
Product Page PB3CPM1*-* AR30E0R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3CGM1*-* AR30G1R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3CG2M1*-* AR30M3R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3MSM1*-* AR30M4R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3MM1*-* AR30M0R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3PL** AR30V5R-**R E44592 LR20479 R9551062 2003010305063384

Basic Information

Type Illuminated Push Button Card included N/A Terminal shape Screw Terminal
Mounting hole φ30 Dimension width(mm) 41 Cover (Availability) N/A

Please check the type/dimensions/specifications of the part PL3CPM10-Y in the Pushbutton Switches - Illuminated, φ30 mm Mounting Hole series.

Products like this...

Part Number
PL3CGM10-Y
PL3CGM11-G
PL3CGM11-R
PL3CPM11-G
PL3CPM11-R
PL3CPM11-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Contact configuration Push button operation Button color Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension depth
(mm)
Current Capacity at 120 VAC
(A)
Current Capacity at 24 VDC
(A)
1 Piece(s)Available

8 Days or more

[Circular] Round Guard1aMomentaryYellow[Present] IP65 OilproofUL / CE / CSA / CCC / TUV446064
1 Piece(s)Available

8 Days or more

[Circular] Round Guard1b / 1aMomentaryGreen[Present] IP65 OilproofUL / CE / CSA / CCC / TUV448064
1 Piece(s)Available

8 Days or more

[Circular] Round Guard1b / 1aMomentaryRed[Present] IP65 OilproofUL / CE / CSA / CCC / TUV448064
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1b / 1aMomentaryGreen[Present] IP65 OilproofUL / CE / CSA / CCC / TUV4479.564
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1b / 1aMomentaryRed[Present] IP65 OilproofUL / CE / CSA / CCC / TUV4479.564
1 Piece(s)Available

8 Days or more

[Circular] Round Protruding1b / 1aMomentary[White] White[Present] IP65 OilproofUL / CE / CSA / CCC / TUV4479.564

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.