(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It contains a panel attachment to allow fuse replacement simply by detaching the knob. In addition, a wide variety is available for several fuse sizes.
Part Number
Configured Part Number is shown.
Specifications
Model Number | FHP-F-4000-A | FHP-F-4000-B | FHP-F-70 | FHP-F-7155 | FHP-F-75 |
Fuse Size | Ø6.4 x 30 mm | Ø6.4 x 30 mm | Ø 6.35 x 31.8 mm | Ø5.2 x 20 mm | Ø5.2 x 20 mm |
Rating | 250V/10A | 250V/10A | 250V/30A | 250V/5A | 250V/10A |
Operating Temperature Range | -5°C ~ +40°C | -5°C ~ +40°C | -5°C ~ +40°C | -5°C ~ +40°C | -5°C ~ +40°C |
Insulation Resistance | 500 VDC / 100 MΩ or more | 500 VDC / 100 MΩ or more | 500 VDC / 100 MΩ or more | 500 VDC / 100 MΩ or more | 500 VDC / 100 MΩ or more |
Maximum Voltage | 2,000 VAC/min | 2,000 VAC/min | 1,500 VAC/min | 2,000 VAC/min | 1,500 VAC/min |
Standard | UL, c-UL | UL, c-UL | UL, CSA | - | UL, CSA |
Main Insulation Material (Main Body) | Phenol (UL94V-0) | Phenol (UL94V-0) | Phenol (UL94V-0) | Phenol (UL94V-0) | Phenol (UL94V-0) |
Main Insulating Material (Handle) | P.B.T. (UL94V-0) | P.B.T. (UL94V-0) | P.B.T. (UL94V-0) | P.B.T. (UL94V-0) | P.B.T. (UL94V-0) |
Terminal Fittings | Soldering | Soldering | Soldering | Soldering | Soldering |
Mounting Plate Thickness | 4.5 mm (MAX) | 4.5 mm (MAX) | 6.5mm (MAX) | 3.5mm (MAX) | 3.5mm (MAX) |
Nut Tightening Torque | 1.2 N·m or less | 1.2 N·m or less | 1.5N·m or less | 0.7N·m or less | 0.7N·m or less |
Weight | 12 g | 11 g | 18 g | 6 g | 7.1 g |
Part Number |
---|
FHP-F-70 |
FHP-F-75 |
FHP-F-4000-A |
FHP-F-4000-B |
FHP-F-7155 |
Loading...
Mounting type | Panel Mounting | Rated Voltage(V) | 250 | Number of Poles(P) | 1 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy