(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ATX 500W Power Supply

ATX 500W Power Supply
  • Volume Discount

ATX Power Supply is used to provide power to PC’s.

[Features]
•ATX Power Supply
•Stable operation of all DC output at a minimum load of 0A
•ATX Power Connector: 20 or 24 pin
•CPU Connector: 4 or 8 pin
•Switch to forcibly change the fan operation to full rotation
•Equipped w/ variable temperature fan to blow air even in standby mode and reduces heat stress at +5vSB power supply
•Max. Power Output (Continuous): 350 W
•Max. Power Output (Peak): 500 W

  • ATX Power Supply

● Peak 500 W, large capacity ATX power supply of continuous 350 W output.
● Stable operation of all DC output at minimum load of 0A.
● A variable temperature fan is used, which blows air even in standby condition, and reduces heat stress at +5 Vsb power supply.
● Provided with a switch to forcibly change the fan operation to full rotation.

·External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Part NumberATX Power Supply
Connector
Connector
for CPU
PCPS-PCSA500-P28-R24 Pin8 Pin
PCPS-PCSA500-P24-R24 Pin4 Pin
PCPS-PCSA500-P20-R20 Pin4 Pin
Sales: Misumi / Manufacturer: Nipron Co., Ltd.

More Information

Specifications
Manufacturer Part NumberePCSA-500P-X2S
InputAC85 - 264 V (Autoswitching) (47 - 63 Hz)
Output +3.3V+5V+12V-12V+5 Vsb
Maximum Load Current (Continuous)20A22A22A0.5A2A
Total 160 W
Total 334 W
Maximum Output Power (Continuous)Total 350 W
Maximum Load Current (Peak)30A33A30A0.5A2.5A
Total 200 W
Total 482 W
Maximum Output Power (Peak)Total 500.5 W
Minimum Load Current-----
ConnectorsFor Main Board x 1, for Peripheral x 3, for FDD x 1, for SATA x 2, for CPU x 1
StandardUL, CSA, EN, CE
Operating EnvironmentTemperature: 0 - 60°C
Weight / External Dimensions (mm)1.8 kg, 150 (W) x 140 (D) x 86 (H)
Part Number
PCPS-PCSA500-P20-R
PCPS-PCSA500-P24-R
PCPS-PCSA500-P28-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support