(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ATX for Micro ATX Motherboard without Power Supply, White

ATX for Micro ATX Motherboard without Power Supply, White
  • Volume Discount

Chassis (Desktop)
For complete product overview and details on ATX for Micro ATX Motherboard without Power Supply, White see the sections below:

  • UL
  • CSA
  • TUV
  • ATX
  • MicroATX
  • ATX Power Supply

● Thanks to the provided air-duct, an efficient system is realized.

·External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

PCBX-CI7106-R

More Information

Specifications
MaterialSteel
Drive BayFront: 3.5 inch x 2, 5.25 inch x 3
Internal: 3.5 inch x 1
Expansion Slots7
Cooling FanNone (8 cm x 1, 6 cm x 2 Mountable)
Dust FilterNone (Not Mountable)
Operating Switch / LEDPower Switch x 1, Reset Switch x 1,
Power LED x 1, HDD LED x 1
SpeakerOne Built-in 8Ω Speaker
StandardFCC Class B, UL, TÜV, Nemko, CSA, CB, BSHI
Applicable MotherboardATX, MicroATX Motherboard
External Dimensions (mm)430 (W) x 420 (D) x 155 (H)

Chassis Part NumberApplicable Power SupplyApplicable Motherboard
Part NumberPart Number
PCBX-CI7106-RPCPS-HNSP520-24-8-R
PCPS-ENSP450-P8P24-R
PCPS-PCSA650-P28-R
PCPS-PCSA500-P28-R
PCMB-SB600-C-R
PCMB-SB300-C-R
PCMB-SB330-CRM-R
PCPS-HNSP520-24-4-R
PCPS-ENSP450-P4P24-R
PCPS-PCSA650-P24-R
PCPS-PCSA500-P24-R
PCPS-500ACH8-R
PCMB-SB600-C-R
PCMB-PB6511-R
PCMB-FB18
PCMB-MAQ461-R
PCMB-MAQ434-R
PCMB-FB15
PCMB-G7B630-B-R
PCMB-SB300-C-R
PCMB-SB330-CRM-R
PCMB-C7Q67-R
PCMB-MMQ440-R
PCMB-MMQ422-R
PCMB-TEM110-R
Part Number
PCBX-CI7106-R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCBX-CI7106-R in the ATX for Micro ATX Motherboard without Power Supply, White series.

Additional Products in this Category

Complementary Products

Tech Support