(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Board-Repair Case for Half-Size Backplane
Part Number
Configured Part Number is shown.
PCBC-SWCC08H
Part Number | Number of Slots |
PCBC-SWCC04H | 4 Slot |
PCBC-SWCC08H | 8 Slot |
PCBC-SWCC14H | 14 Slot |
Product Number | PCBC-SWCC04H | PCBC-SWCC08H | PCBC-SWCC14H |
Number of Slots | 4 Slot | 8 Slot | 14 Slot |
Cooling Fan | 9 cm x 1 | 9 cm x 2 | 9 cm x 3 |
PCFAN-P0912-R (Sold Separately) | |||
Material | SPCC (Nickel Plated) | ||
Mountable Card Dimensions (mm) | Maximum 185 (W) x 122 (H) (Half Size) | ||
Power Supply | PS/2 Standard Power Supply, ATX Power Supply (Sold Separately) | ||
HDD | 3.5 Inch HDD (Sold Separately) (Maximum 2 Units) | ||
Weight | 1.5kg | 2.0kg | 2.7kg |
External Dimensions (mm) | 179.8 (W) x 222.5 (D) x 158 (H) | 282.3 (W) x 222.5 (D) x 158 (H) | 392.1 (W) x 222.5 (D) x 158 (H) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy