(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clevis Knuckle Joints - Fixed

Clevis Knuckle Joints - Fixed
  • Volume Discount

Knuckle joints with fixed dimensions. Pins are included as an accessory.

 
FixedNo.MaterialSurface TreatmentAccessory
T-ShapedU-Shaped
RNJTRNJTW3A, 4A
1–4
1018 Carbon Steel or EquivalentElectroless Nickel PlatingKnuckle Pin: 1 pc.
Retaining Ring: 2 pcs.
NJTSSNJTWS3A, 4A
1–6C
304 Stainless Steel
NJTNJTW5C, 6C60-40-18 Cast IronAmino-alkyd Enamel and Varnish

 

Specifications

Part Number
RNJT2
RNJTW3A
NJT5C
Part NumberAELM×Pitch(R)UDH10BCL1Applicable
Cylinder
I.D.(mm)
Unit Price
TypeNo.T-ShapedU-Shaped
 ToleranceRNJT
NJT
NJTSSRNJTW
NJTW
NJTWS
RNJT
NJTSS
3A18.55814M3×0.55.554+0.048
 0
4-0.2
-0.4
6 
4AM4×0.710
121.561016M5×0.8775+0.048
 0
512 
23281225M6×18.5146.4-0.1
-0.3
16
3348.516M8×1.251111.58+0.058
 0
8-0.2
-0.4
20
44110.52030M10×1.25141410+0.058
 0
1025
NJT
NJTSS
5C421422M14×1.51218-0.3
-0.5
32・40
6C56182840M18×1.5162014+0.070
 0
2250・63
RNJTW
NJTWS
3A18.55814M3×0.55.554+0.048
 0
4+0.4
+0.2
8126  
4AM4×0.710
121.561016M5×0.8775+0.048
 0
51014.612
228111221M6×18.5106.5+0.2
+0
1216.616
3348.51625M8×1.251111.58+0.058
 0
8+0.4
+0.2
162120
44110.52030M10×1.25141410+0.058
 0
102025.625
NJTW
NJTWS
5C421622M14×1.51218+0.5
+0.3
3641.632・40
6C56202840M18×1.5162014+0.070
 0
224450.650・63
Applicable Cylinder I.D. (mm) is an example for compact cylinders. In the selection, please also check M (diameter of a mounting screw).
No.3A & 4A is not available for NJTSS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NJT5C
NJT6C
NJTSS1
NJTSS2
NJTSS3
NJTSS4
NJTSS5C
NJTSS6C
NJTW5C
NJTW6C
NJTWS1
NJTWS2
NJTWS3
NJTWS3A
NJTWS4
NJTWS4A
NJTWS5C
NJTWS6C
RNJT1
RNJT2
RNJT3
RNJT3A
RNJT4
RNJT4A
RNJTW1
RNJTW2
RNJTW3
RNJTW3A
RNJTW4
RNJTW4A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Thread Size M
(mm)
Thread Pitch
(mm)
Material Surface Treatment Applicable Cylinder I.D.
(φ)
1 Piece(s)Available

8 Days or more

10Single Clevis Knuckle JointsM141.5FCD400Clear Zinc Chromate32・40
1 Piece(s)Available

8 Days or more

10Single Clevis Knuckle JointsM181.5FCD400Clear Zinc Chromate50・63
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM50.8304 Stainless SteelNot Provided12
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM61304 Stainless SteelNot Provided16
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM81.25304 Stainless SteelNot Provided20
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM101.25304 Stainless SteelNot Provided25
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM141.5304 Stainless SteelNot Provided32・40
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM181.5304 Stainless SteelNot Provided50・63
1 Piece(s)Available

8 Days or more

10Single Clevis Knuckle JointsM141.5FCD400Clear Zinc Chromate32・40
1 Piece(s)Available

8 Days or more

10Single Clevis Knuckle JointsM181.5FCD400Clear Zinc Chromate50・63
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM50.8304 Stainless SteelNot Provided12
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM61304 Stainless SteelNot Provided16
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM81.25304 Stainless SteelNot Provided20
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM30.5304 Stainless SteelNot Provided6
1 Piece(s)Available

8 Days or more

10Single Clevis Knuckle JointsM101.25304 Stainless SteelNot Provided25
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM40.7304 Stainless SteelNot Provided10
1 Piece(s)Available

10 Days or more

10Single Clevis Knuckle JointsM141.5304 Stainless SteelNot Provided32・40
1 Piece(s)Available

12 Days or more

10Single Clevis Knuckle JointsM181.5304 Stainless SteelNot Provided50・63
1 Piece(s)Available

8 Days or more

-Single Clevis Knuckle JointsM50.8[Steel] 1018 Carbon SteelElectroless Nickel Plating12
1 Piece(s)Available

8 Days or more

-Single Clevis Knuckle JointsM61[Steel] 1018 Carbon SteelElectroless Nickel Plating16
1 Piece(s)Available

8 Days or more

-Single Clevis Knuckle JointsM81.25[Steel] 1018 Carbon SteelElectroless Nickel Plating20
1 Piece(s)Available

8 Days or more

-Single Clevis Knuckle JointsM30.5[Steel] 1018 Carbon SteelElectroless Nickel Plating6
1 Piece(s)Available

8 Days or more

-Single Clevis Knuckle JointsM101.25[Steel] 1018 Carbon SteelElectroless Nickel Plating25
1 Piece(s)Available

8 Days or more

-Single Clevis Knuckle JointsM4-[Steel] 1018 Carbon SteelElectroless Nickel Plating10
1 Piece(s)Available

8 Days or more

-Double Notched Knuckle JointM50.8[Steel] 1018 Carbon SteelElectroless Nickel Plating12
1 Piece(s)Available

8 Days or more

-Double Notched Knuckle JointM61[Steel] 1018 Carbon SteelElectroless Nickel Plating16
1 Piece(s)Available

8 Days or more

-Double Notched Knuckle JointM81.25[Steel] 1018 Carbon SteelElectroless Nickel Plating20
1 Piece(s)Available

8 Days or more

-Double Notched Knuckle JointM3-[Steel] 1018 Carbon SteelElectroless Nickel Plating6
1 Piece(s)Available

8 Days or more

-Double Notched Knuckle JointM101.25[Steel] 1018 Carbon SteelElectroless Nickel Plating25
1 Piece(s)Available

8 Days or more

-Double Notched Knuckle JointM4-[Steel] 1018 Carbon SteelElectroless Nickel Plating10

Loading...

  1. 1

Example

Locating Pins - Large Head, Standard, P Configurable, C'Bore Hole:Related Image
 

Basic Information

Accessories With attachment

Additional Products in this Category

Complementary Products

Tech Support