(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
NAAMS Clamp Arm
•Series:50
•Screw Hole: 9
•Material: S.A.E. 1045
Part Number
Configured Part Number is shown.
Type | Coating | Material | |
ACA | Standard NAAMS | None - Black Oxide OR - Safety Orange | S.A.E. 1045 |
MCACA | Configurable | None - Black Oxide OR - Safety Orange | |
Dimension | Tol. | Finish | Geometric | ||
Machining | |||||
1 PLACE | ±0.3 | 6.0μm | ![]() | ![]() Surfaces | 0.13 T.I.R |
2 PLACE | ±0.03 | 3.0μm | |||
Between Dowels | ±0.03 | - | ![]() | ||
To Screw Holes | ±0.13 | - | |||
Fabrication | ![]() | ||||
1 PLACE | ±1.5 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ACA236M |
ACA236M-OR |
ACA237M-OR |
ACA246M |
ACA246M-OR |
ACA247M |
ACA247M-OR |
ACA248M |
ACA248M-OR |
ACA256M |
ACA256M-OR |
ACA257M |
ACA257M-OR |
ACA258M |
ACA258M-OR |
ACA401M |
ACA401M-OR |
ACA402M |
ACA402M-OR |
ACA403M |
ACA403M-OR |
ACA411M |
ACA411M-OR |
ACA412M |
ACA412M-OR |
ACA413M |
ACA413M-OR |
ACA421M |
ACA421M-OR |
ACA422M |
ACA422M-OR |
ACA423M |
ACA423M-OR |
MCACA236M |
MCACA237M |
MCACA238M |
MCACA246M |
MCACA247M |
MCACA248M |
MCACA256M |
MCACA257M |
MCACA258M |
MCACA401M |
MCACA402M |
MCACA403M |
MCACA411M |
MCACA412M |
MCACA413M |
MCACA421M |
MCACA422M |
MCACA423M |
Loading...
Type | NAAMS Code | − | Paint Code | |
ACA | 256M | |||
ACA | 256M | − | OR |
Part Number | Alterations | ||||||||||||||
Type | NAAMS Code | − | Paint Code | CBT | − | CBB | − | CL | − | BN | − | SS | |||
MCACA | 256M | − | CBTE | − | CBBC | − | CL100 | − | BN | − | SS | ||||
MCACA | 256M | − | OR | − | CBTE | − | CBBC | − | CL110 | − | BN | − | SS |
TYPE | NAAMS CODE | PAINT CODE | OFFSET | SERIES | W WIDTH | D1 DOWEL | N SCREW | H [+1.5/-0.0] | MAX OAL (REF) |
ACA Standard MCACA Configurable | 236M | (STANDARD) BLACK OXIDE (-OR) PAINTED ORANGE | 0 | 50 | 20.00 ±0.03 | 6H6 | O9 | 90.0 | 115.0 |
237M | 120.0 | 145.0 | |||||||
238M | 150.0 | 175.0 | |||||||
246M | 25 | 90.0 | 115.0 | ||||||
247M | 120.0 | 145.0 | |||||||
248M | 150.0 | 175.0 | |||||||
256M | 50 | 90.0 | 115.0 | ||||||
257M | 120.0 | 145.0 | |||||||
258M | 150.0 | 175.0 | |||||||
401M | 0 | 8H6 | 90.0 | 115.0 | |||||
402M | 120.0 | 145.0 | |||||||
403M | 150.0 | 175.0 | |||||||
411M | 25 | 90.0 | 115.0 | ||||||
412M | 120.0 | 145.0 | |||||||
413M | 150.0 | 175.0 | |||||||
421M | 50 | 90.0 | 115.0 | ||||||
422M | 120.0 | 145.0 | |||||||
423M | 150 | 175.0 |
NAAMS CODE | OFFSET | Hole Locations | ||||||
A | B* | C | D* | E | F* | G | ||
236M | 0 | 80.00 | 65.00** | 50.00 | - | - | - | - |
237M | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | - | - | |
238M | 140.00 | 125.00 | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | |
246M | 25 | 80.00 | 65.00** | 50.00 | - | - | - | - |
247M | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | - | - | |
248M | 140.00 | 125.00 | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | |
256M | 50 | 80.00 | 65.00** | 50.00 | - | - | - | - |
257M | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | - | - | |
258M | 140.00 | 125.00 | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | |
401M | 0 | 80.00 | 65.00** | 50.00 | - | - | - | - |
402M | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | - | - | |
403M | 140.00 | 125.00 | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | |
411M | 25 | 80.00 | 65.00** | 50.00 | - | - | - | - |
412M | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | - | - | |
413M | 140.00 | 125.00 | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | |
421M | 50 | 80.00 | 65.00** | 50.00 | - | - | - | - |
422M | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 | - | - | |
423M | 140.00 | 125.00 | 110.00 | 95.00 | 80.00 | 65.00** | 50.00 |
* Indicates Dowel hole position
** Indicates Position tolerance ±0.13
Alteration | Alteration Example | Code | Spec | |||||||||||||||||||||||||||||||||||
Top Mounted Counter Bore Screw | ![]() | CBT | Added a counter bore to the top of any screw hole by location: CBT(A, C, E, etc.) See drawing for hole positions Multiple holes can be selected
Multiple Hole Selection: CBTA-CBTC… CBT & CBB Cannot be selected at the same hole location | |||||||||||||||||||||||||||||||||||
Bottom Mounted Counter Bore Screw | ![]() | CBB | Added a counter bore to the bottom of any screw hole by location: CBB(A, C, E, etc.) See drawing for hole positions Multiple holes can be selected
Multiple Hole Selection: CBBA-CBBC… CBT & CBB Cannot be selected at the same hole location | |||||||||||||||||||||||||||||||||||
Cut to Length | ![]() | CL | Saw cut clamp arm to specific length. ±0.2 tol CL = Length after cut
| |||||||||||||||||||||||||||||||||||
Block Notch | ![]() ![]() | BN |
Reference:
| |||||||||||||||||||||||||||||||||||
Set Screw Clamping Type | ![]() | SS | Change to a set screw clamping method
| |||||||||||||||||||||||||||||||||||
Painted | Safety Orange - OR | OR | - | |||||||||||||||||||||||||||||||||||
Series | Accessory Screw | Accessory Washer |
50mm | F010610 | GTS6 |
60mm | F010809 | GTS8 |
80mm | F011010 | GTS10 |
Screw Hole | 9 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy