(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•TYPE: Flat
For complete product overview and details on NAAMS Stop Blocks - Flat see the sections below:
Part Number
Configured Part Number is shown.
Type | Material | Hardness | Finish |
ASF | S.A.E.1045 | 55-60 HRC | Black Oxide |
Part Number |
NAAMS CODE |
ASF018 |
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | ||
0.0 | ±0.3 | 6.0μm | S Surfaces | 0.03 T.I.R | |
0.00 | ±0.03 | 3.0μm | |||
0.000 | ±0.002 | 1.6μm |
NAAMS CODE | L | A |
ASF018 | 20 | Drill & C/Bore for M8 Soc Hd Scr |
ASF019 | 20 | M8 x 1.25 |
ASF020 | 25 | Drill & C/Bore for M10 Soc Hd Scr |
ASF021 | 25 | M10 x 1.5 |
ASF060 | 60 | Drill & C/Bore for M10 Soc Hd Scr |
ASF061 | 60 | M10 x 1.5 |
ASF090 | 90 | Drill & C/Bore for M10 Soc Hd Scr |
ASF091 | 90 | M10 x 1.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ASF018 |
ASF019 |
ASF020 |
ASF021 |
ASF060 |
ASF061 |
ASF090 |
ASF091 |
Loading...
TYPE | Flat |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy