(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Conveyor Accessories - ECO Electric Stopper

Conveyor Accessories - ECO Electric Stopper
  • Volume Discount

ECO Electric Pallet Stopper; DC24V with No Controller; 36 Times More Energy Efficient Compared to Pneumatic Stopper.

(i)Caution

  • From June 1, 2023, we will partially change the exterior shape of the order.
    Please contact us if you need confirmation as CAD data and outline drawing are under preparation.

PDF

ECO Electric Stopper:Related Image

ECO Electric Stopper:Related Image


 

Specifications

Part Number
EST32

 

Part
Number
Weight
capacity(kg)
Actuator Voltage
rateing
Power
consumtion
Standby
power
Impact
absorption
Descending
speed
Product
weight (kg)
Controller
Type D
EST 32 70 Solenoid DC24V 7W 0W Shock absorber 0.2sec 2.9 Not Required
50 280 25W 8.5
80 530 8.7

Alterations

ECO Electric Stopper:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EST32
EST32-1
EST32-1-M
EST32-1C
EST32-1C-M
EST32-2
EST32-2-M
EST32-2C
EST32-2C-M
EST32-M
EST32-NIL-C
EST50
EST50-1
EST50-1-M
EST50-1C
EST50-1C-M
EST50-2
EST50-2-M
EST50-2C
EST50-2C-M
EST50-M
EST50-NIL-C
EST80
EST80-1
EST80-1-M
EST80-1C
EST80-1C-M
EST80-2
EST80-2-M
EST80-2C
EST80-2C-M
EST80-M
EST80-NIL-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Weight capacity
(kg)
Upper limit sensor Protective cover for sensor Mechanical stop
1 Piece(s)Available

5 Days

70Not ProvidedNot ProvidedNot Provided
1 Piece(s)Available

23 Days

70OMRONNot ProvidedNot Provided
1 Piece(s)Available

23 Days

70OMRONNot ProvidedSet
1 Piece(s)Available

23 Days

70OMRONSetNot Provided
1 Piece(s)Available

23 Days

70OMRONSetSet
1 Piece(s)Available

23 Days

70EFECTORNot ProvidedNot Provided
1 Piece(s)Available

23 Days

70EFECTORNot ProvidedSet
1 Piece(s)Available

23 Days

70EFECTORSetNot Provided
1 Piece(s)Available

23 Days

70EFECTORSetSet
1 Piece(s)Available

5 Days

70Not ProvidedNot ProvidedSet
1 Piece(s)

Quote

70Not ProvidedSetNot Provided
1 Piece(s)Available

5 Days

280Not ProvidedNot ProvidedNot Provided
1 Piece(s)Available

23 Days

280OMRONNot ProvidedNot Provided
1 Piece(s)Available

23 Days

280OMRONNot ProvidedSet
1 Piece(s)Available

23 Days

280OMRONSetNot Provided
1 Piece(s)Available

23 Days

280OMRONSetSet
1 Piece(s)Available

23 Days

280EFECTORNot ProvidedNot Provided
1 Piece(s)Available

23 Days

280EFECTORNot ProvidedSet
1 Piece(s)Available

23 Days

280EFECTORSetNot Provided
1 Piece(s)Available

23 Days

280EFECTORSetSet
1 Piece(s)Available

5 Days

280Not ProvidedNot ProvidedSet
1 Piece(s)

Quote

280Not ProvidedSetNot Provided
1 Piece(s)Available

5 Days

530Not ProvidedNot ProvidedNot Provided
1 Piece(s)Available

23 Days

530OMRONNot ProvidedNot Provided
1 Piece(s)Available

23 Days

530OMRONNot ProvidedSet
1 Piece(s)Available

28 Days

530OMRONSetNot Provided
1 Piece(s)Available

23 Days

530OMRONSetSet
1 Piece(s)Available

23 Days

530EFECTORNot ProvidedNot Provided
1 Piece(s)Available

23 Days

530EFECTORNot ProvidedSet
1 Piece(s)Available

23 Days

530EFECTORSetNot Provided
1 Piece(s)Available

23 Days

530EFECTORSetSet
1 Piece(s)Available

5 Days

530Not ProvidedNot ProvidedSet
1 Piece(s)

Quote

530Not ProvidedSetNot Provided

Loading...

  1. 1

More Information

 

 

  

  

  

  

ECO Electric Stopper:Related Image

Selection
(1) Please use within the suggested operating range. Use beyond the operating range may result in damaging product.
(2) Do not collide the workpiece against the upright lever. If the subsequent incoming workpiece collides against the upright lever (after the shock absorber absorbs the impact force), all the collision energy will be applied to the stopper body, which may result in damaging Product.

Installation and Operation
(1) Make sure that the workpiece is parallel to the roller shaft of the stopper. If the workpiece is tilted and collides against the roller shaft, it may result in damage against the stopper.
(2) Be careful not to let your finger(s) get caught while the stopper is in operation. The lever moves up/down while the stopper is in operation: pay sufficient attention to not get your finger(s) caught.
(3) Be sure to have a clearance between the workpiece and the stopper for workpiece locating. Failing to do so may result in stopper damage. Mount the stopper at a position that provide approx. 1mm clearance between "1. Position to Stop Workpiece" and "2. Position to Located Workpiece". Lack of the clearance can generate lateral load, which may cause stopper damage.
(4) Avoid water, cutting fluid, and dust on the stopper.
(5) The stopping behavior of the transferred object may vary due to the ambient temperature fluctuation and the change in reaction of the aging shock absorber. Please check the stopping behavior regularly and adjust the reaction of the shock absorber as applicable.
(6) Avoid leaving the stopper in a lowered position while uninterruptedly energizing it, the solenoid will heat up and this may result in burn injury.
(7) Be sure to install the stopper on the upright position.
(8) An optional upper limit sensor is available with this product, but not lower limit.

Additional Products in this Category

Complementary Products

Tech Support