(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It has a 2-slot frame, the transmission is located at the end of the conveyor.
Part Number
Configured Part Number is shown.
Part Number | B | Available Sizes | |||||||||||||||||
L190~ 300 | L305~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
GVTSA | 10 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Painted | Painted |
Belt width B (mm) | Conveyor length L (mm) | |||
500 | 1000 | 1500 | 2000 | |
10 | 2.2 | 2.7 | 3.2 | 3.7 |
Part Number | - | B | - | L | - | Motor | - | Belt Specifications | - | Motor Manufacturer Selection | ( | - | Alterations | ) | |||||||
Output | - | Voltage | - | Specifications | - | Gearhead Reduction Ratio | |||||||||||||||
GVTSA | - | 10 | - | 190 | - | 6 | - | TA220 | - | SCM | - | 180 | - | S | - | C | ( | - | MK · FYA · FYB · SCB | ) |
Part Number | B Selection (mm) | L 5 mm Increments | Motor | Belt Specifications | Motor Manufacturer Selection The prices vary by manufacturer. | ||||||||
Output (W) | Voltage (V) | Specifications | Gearhead Reduction Ratio | ||||||||||
GVTSA | 10 | 190~2000 | 6 | TA110 TA220 | TA115 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) |
| H (General Purpose, Translucent) S (For Sliding, Green) J (No Belt) | B (Oriental Motor) C (Taiwanese Motor) *For C, the conveyance speed may decrease by approx. 20%. | ||||
(Single-phase) | |||||||||||||
25 | TA110 TA220 | TA115 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) |
| A (Panasonic Motor) B (Oriental Motor) C (Taiwanese Motor) *SCM (Variable Speed Motor) is not selectable for A. *For C, the conveyance speed may decrease by approx. 20%. | ||||||||
(Single-phase) | |||||||||||||
SA220 SA230 (3-Phase) | IM (Constant Speed Motor) | ||||||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Part Number |
---|
GVTSA-10-[190-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[A,B,C,R] |
GVTSA-10-[190-2000/5]-[6,25]-SA[220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[A,B,C,R] |
GVTSA-10-[190-2000/5]-[6,25]-TA[110,115,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[A,B,C,R] |
Loading...
Belt Width W(mm) | 10 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 30 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy