(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose clamp

Hose clamp
  • Volume Discount

[Features]·A hose clamp made by MISUMI. ·Hose outer diameter is available in a range of 10 types from 10 to 150 mm.

Part Number

Configured Part Number is shown.

Part Number
HSCP20
HSCP32
Part NumberMinimum order quantityVolume DiscountDays to Ship Hose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
1 Piece(s)Available

8 Days or more

2032
1 Piece(s)Available

8 Days or more

3250

Loading...

  1. 1

Basic Information

Types Band length fixed Material 430 Stainless Steel (Except Threaded Portion)

Additional Products in this Category

Complementary Products

Tech Support