(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheet Metal Round Plates - Ring Shaped, Two Holes

Sheet Metal Round Plates - Ring Shaped, Two Holes

•Type: BFHB
For complete product overview and details on Sheet Metal Round Plates - Ring Shaped, Two Holes see the sections below:

  • inCAD Components

PDF

Sheet Metal Round Plates:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
BFHBSPLow Carbon Steel
[ ! ]
-
SPBBlack Oxide
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM5052 Aluminum Alloy
[ NG ]
-
AMWAnodize (Clear)
AMBAnodize (Black)
SUD304 Stainless Steel (Passivated 2B)-
[ ! ]4.5, 6.0 thickness type is Low Carbon Steel material.
[ NG ]For BFHAN, AMW or AMB cannot be specified.

Specifications

Part Number-A-T-D-Q-Hole Specifying Code, Nominal Value
   
Type-Material Symbol
BFHB-SUD-A100-T3.0-D60-Q80-N6
Part NumberSpecify 1mm IncrementSelectionDQHole Specification
TypeMaterial SymbolATCode / Specify Method
BFHBSP
SPB
SPU
SPK
AM
AMW
AMB
SUD
30
~
300
Low Carbon Steel
(Low Carbon Steel)
1.0
1.6
2.3
3.2
4.5
6.0
5052 Aluminum Alloy


1.5
2.0
3.0

304 Stainless Steel

1.0
1.5
2.0
3.0
4.0
3.0
~
270.0

Specify
0.5mm Increment
[ ! ]D≤Ax0.9
Specify
0.1mm Increment
N (Bolt Hole)[ ! ]
3, 4, 5, 6, 8, 10
M (Tapped Holes)
3, 4, 5, 6, 8, 10

[ ! ]N Machining Dimension
N Specified Value3456810
Through Hole Dia. (d)3.54.55.56.5911

Alterations

Sheet Metal Round Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFHB-AM-A[30-300/1]-T[1.5,​2,​3]-D[3-290/0.5]
BFHB-AMB-A[30-300/1]-T[1.5,​2,​3]-D[3-290/0.5]
BFHB-AMW-A[30-300/1]-T[1.5,​2,​3]-D[3-290/0.5]
BFHB-SP-A[30-300/1]-T[1,​1.2,​1.6,​2.3,​3.2,​4.5,​6]-D[3-290/0.5]
BFHB-SPB-A[30-300/1]-T[1,​1.2,​1.6,​2.3,​3.2,​4.5,​6]-D[3-290/0.5]
BFHB-SPK-A[30-300/1]-T[1,​1.2,​1.6,​2.3,​3.2,​4.5,​6]-D[3-290/0.5]
BFHB-SPU-A[30-300/1]-T[1,​1.2,​1.6,​2.3,​3.2,​4.5,​6]-D[3-290/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish D Outer Dia. A
(mm)
Plate Thickness [T]
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone3 ~ 29030 ~ 3001.5 ~ 3
1 Piece(s)

12 Days or more

105052 Aluminum AlloyBlack Anodize3 ~ 29030 ~ 3001.5 ~ 3
1 Piece(s)

12 Days or more

105052 Aluminum AlloyClear Anodize3 ~ 29030 ~ 3001.5 ~ 3
1 Piece(s)

10 Days or more

10Low Carbon SteelNone3 ~ 29030 ~ 3001 ~ 6
1 Piece(s)

12 Days or more

10Low Carbon SteelBlack Oxide3 ~ 29030 ~ 3001 ~ 6
1 Piece(s)

12 Days or more

10Low Carbon SteelTrivalent Chromate (Black)3 ~ 29030 ~ 3001 ~ 6
1 Piece(s)

12 Days or more

10Low Carbon SteelTrivalent Chromate (White)3 ~ 29030 ~ 3001 ~ 6

Loading...

  1. 1

More Information

Sheet Metal Round Plates:Related Image

Basic Information

Type BFHB

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.