(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: BFHAF
For complete product overview and details on Sheet Metal Round Plates - Four Holes see the sections below:
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment | |
Type | Material Symbol | ||
BFHAF | SP | Low Carbon Steel [ ! ] | - |
SPB | Black Oxide | ||
SPU | Trivalent Chromate (Clear) | ||
SPK | Trivalent Chromate (Black) | ||
AM | 5052 Aluminum Alloy [ NG ] | - | |
AMW | Anodize (Clear) | ||
AMB | Anodize (Black) | ||
SUD | 304 Stainless Steel (Passivated 2B) | - |
Part Number | - | A | - | T | - | D | - | Q | - | Hole Specifying Code, Nominal Value | ||
Type | - | Material Symbol | ||||||||||
BFHAF | - | SP | - | A200 | - | T2.3 | - | Q100 | - | N5 |
Part Number | Specify 1mm Increment | Selection | Q | Hole Specification | |||
Type | Material Symbol | A | T | Code / Specify Method | |||
BFHAF | SP SPB SPU SPK AM AMW AMB SUD | 30 ~ 300 | Low Carbon Steel (Low Carbon Steel) 1.0 1.6 2.3 3.2 4.5 6.0 | 5052 Aluminum Alloy 1.5 2.0 3.0 | 304 Stainless Steel 1.0 1.5 2.0 3.0 4.0 | Specify 0.1mm Increment | N (Bolt Hole)[ ! ] 3, 4, 5, 6, 8, 10 |
M (Tapped Holes) 3, 4, 5, 6, 8, 10 |
N Specified Value | 3 | 4 | 5 | 6 | 8 | 10 |
Through Hole Dia. (d) | 3.5 | 4.5 | 5.5 | 6.5 | 9 | 11 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BFHAF-AM-A[30-300/1]-T[1.5,2,3] |
BFHAF-AMB-A[30-300/1]-T[1.5,2,3] |
BFHAF-AMW-A[30-300/1]-T[1.5,2,3] |
BFHAF-SP-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHAF-SPB-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHAF-SPK-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHAF-SPU-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHAF-SUD-A[30-300/1]-T[1,1.2,1.5,2,3,4,5,6] |
Loading...
Type | BFHAF |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy