(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Convex Sheet Metal Mounts - 8 Holes

Sheet Metal Mounting Plates / Brackets (for Sensors / for Motors / for Cylinders) -Convex Bend Type-:Related Image
Sheet Metal Mounting Plates / Brackets (for Sensors / for Motors / for Cylinders) -Convex Bend Type-:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
BLUJSSPLow Carbon Steel
[ ! ]
-
SPBBlack Oxide
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SUD304 Stainless Steel (Passivated 2B)-

Specifications

Part Number-A-B-T-H-V-S-W-Hole
Specification①
Code, Nominal Value
-K-L-Y-D-P-R-Hole
Specification②
Code, Nominal Value
   
Type-Material
Symbol
BLUJS-SUD-A80-B40-T3.0-H40-V50-S7-W20-N3  -L40-Y20-D20-P30-R30-NA3
Part NumberSpecify 1mm IncrementSelectionSpecify 1mm IncrementSWHole Specification①LYDPRHole Specification②
TypeMaterial SymbolABTHVCode / Specify MethodCode / Specify Method
BLUJSSP
SPB
SPU
SPK
AM
AMW
AMB
SUD
30
~
200
20
~
200
Low Carbon Steel
(Low Carbon Steel)

1.6
2.3
3.2
4.5
6.0
5052 Aluminum Alloy


1.5
2.0
3.0

304 Stainless Steel


1.5
2.0
3.0
4.0
10
~
100
min
15
~

[ ! ]V≥H
Specify
0.1mm Increment
N (Bolt Hole)[ ! ]
0, 3, 4, 5, 6, 8, 10
Selection
Specify
0.1mm Increment


[ ! ]K≤Nx5
3~30
0.5 Increment
Specify
0.1mm Increment
NA (Bolt Hole)[ ! ]
0, 3, 4, 5, 6, 8, 10
Selection
M (Tapped Holes)
0, 3, 4, 5, 6, 8, 10
Selection
MA (Tapped Holes)
0, 3, 4, 5, 6, 8, 10
Selection
[ ! ]If the specified hole location is close to the edges, the hole may be deformed but will be machined as specified if within machining limits.    

[ ! ]N, NA machining dimensions
N, NA Specifying Value03456810
Through Hole Dia. (d)(No Hole)3.54.55.56.5911

Alterations

Sheet Metal Mounting Plates / Brackets (for Sensors / for Motors / for Cylinders) -Convex Bend Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLUJS-AM-A[30-200/1]-B[20-200/1]-T[1.5,​2,​3]-H[10-100/1]-V[15-200/1]-P[0-200/0.1]-R[0-200/0.1]-W[0-200/0.1]
BLUJS-AMB-A[30-200/1]-B[20-200/1]-T[1.5,​2,​3]-H[10-100/1]-V[15-200/1]-P[0-200/0.1]-R[0-200/0.1]-W[0-200/0.1]
BLUJS-AMW-A[30-200/1]-B[20-200/1]-T[1.5,​2,​3]-H[10-100/1]-V[15-200/1]-P[0-200/0.1]-R[0-200/0.1]-W[0-200/0.1]
BLUJS-SP-A[30-200/1]-B[20-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-H[10-100/1]-V[15-200/1]-P[0-200/0.1]-R[0-200/0.1]-W[0-200/0.1]
BLUJS-SPB-A[30-200/1]-B[20-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-H[10-100/1]-V[15-200/1]
BLUJS-SPK-A[30-200/1]-B[20-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-H[10-100/1]-V[15-200/1]-P[0-200/0.1]-R[0-200/0.1]-W[0-200/0.1]
BLUJS-SPU-A[30-200/1]-B[20-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-H[10-100/1]-V[15-200/1]-P[0-200/0.1]-R[0-200/0.1]-W[0-200/0.1]
BLUJS-SUD-A[30-200/1]-B[20-200/1]-T[1.5,​2,​3,​4]-H[10-100/1]-V[15-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
H
(mm)
P Plate Thickness [T]
(mm)
R V
(mm)
W
1 Piece(s)

11 Days or more

105052 Aluminum AlloyNone30 ~ 20020 ~ 20010 ~ 1000 ~ 2001.5 ~ 30 ~ 20015 ~ 2000 ~ 200
1 Piece(s)

16 Days or more

105052 Aluminum AlloyBlack Anodize30 ~ 20020 ~ 20010 ~ 1000 ~ 2001.5 ~ 30 ~ 20015 ~ 2000 ~ 200
1 Piece(s)

16 Days or more

105052 Aluminum AlloyClear Anodize30 ~ 20020 ~ 20010 ~ 1000 ~ 2001.5 ~ 30 ~ 20015 ~ 2000 ~ 200
1 Piece(s)

10 Days or more

10Low Carbon SteelNone30 ~ 20020 ~ 20010 ~ 1000 ~ 2001.6 ~ 60 ~ 20015 ~ 2000 ~ 200
1 Piece(s)

15 Days or more

10Low Carbon SteelBlack Oxide30 ~ 20020 ~ 20010 ~ 100-1.6 ~ 6-15 ~ 200-
1 Piece(s)

16 Days or more

10Low Carbon SteelTrivalent Chromate (Black)30 ~ 20020 ~ 20010 ~ 1000 ~ 2001.6 ~ 60 ~ 20015 ~ 2000 ~ 200
1 Piece(s)

15 Days or more

10Low Carbon SteelTrivalent Chromate (White)30 ~ 20020 ~ 20010 ~ 1000 ~ 2001.6 ~ 60 ~ 20015 ~ 2000 ~ 200
1 Piece(s)

10 Days or more

10304 Stainless SteelNone30 ~ 20020 ~ 20010 ~ 100-1.5 ~ 4-15 ~ 200-

Loading...

  1. 1

Example

Sheet Metal Mounting Plates / Brackets (for Sensors / for Motors / for Cylinders) -Convex Bend Type-:Related Image

Basic Information

Type BLUJS

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.