(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Angle Mounts - Center Hole and Double Slotted Hole

L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
・Materials
Part Number[ M ]
Material
[ S ]
Surface Treatment
TypeMaterial Symbol
LRCMN SS1018 Carbon Steel-
SSBBlack Oxide
SSMElectroless Nickel Plating
AS6063 Aluminum Alloy-
ASWAnodize (Clear)
ASBAnodize (Black)
SU304 Stainless Steel-

Specifications

Part Number-T-A-B-L-V-S-Hole Specification①
Code, Nominal Value
-H-F-G-Hole Specification②
Code, Nominal Value
   
Type-Material Symbol
LRCMN-SSB-T5-A60-B50-L50 V15-S20-N5-H35    -DA10
Part NumberExternal DimensionsVSHole Specification①HHole Specification②
TABL
TypeMaterial SymbolCodeNominal Dia.CodeNominal Dia.CodeSpecification
LRCMNSS
SSB
SSM
5 620 25 40 502025 30 40 50 60 70 80 Specify
0.1mm Increment
N
[ ! ]
3
4
5
6
8
10
12

[ ! ]For the machining dimensions, see Hole Type Selection Chart
Specify
0.1mm Increment
NA
[ ! ]

MA
3
4
5
6
8
10
12

[ ! ]For the machining dimensions, see Hole Type Selection Chart
DA3~30 (0.5mm Increment)
25 30 40 50 6025
20 25 30 40 50 6030
5 6 1040 50 60 804030 40 50 60 70 80
6 1040 50 60 50
AS
ASW
ASB
5 6 20 25 40 502025 30 40 50 60 70 80
25 30 40 50 60 25
20 25 30 40 50 6030
5 6 1040 50 60 804030 40 50 60 70 80
6 1040 50 60 50
SU5 6 20 25 40 502025 30 40 50 60 70 80
25 30 40 50 60 25
20 25 30 40 50 6030
5 6 8 40 50 60 4030 40 50 60 70 80
40 50 60 50

Alterations

L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRCMN-AS-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-AS-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-AS-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-DA[3-30/0.5]
LRCMN-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-DA[3-30/0.5]
LRCMN-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-NA[3,​4,​5,​6,​8,​10]
LRCMN-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-DA[3-30/0.5]
LRCMN-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCMN-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-NA[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Plate Thickness T
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
H
(mm)
Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 2, Screw Through Hole Nominal Dia. Selection [NA] Hole Configurable 2, Tapped Hole [MA]
(mm)
Hole Configurable 2, Through Hole Dia. Configurable [DA]
(mm)
S
(mm)
V
(mm)
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 400 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)520 ~ 6020 ~ 4025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 400 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel520 ~ 8020 ~ 4025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel620 ~ 8020 ~ 5025 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1040 ~ 8040 ~ 5030 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

10304 Stainless SteelNone520 ~ 6020 ~ 5025 ~ 800 ~ 603 ~ 10--3 ~ 300 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone520 ~ 6020 ~ 5025 ~ 800 ~ 603 ~ 10-3 ~ 12-0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone520 ~ 6020 ~ 5025 ~ 800 ~ 603 ~ 103 ~ 10--0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone620 ~ 6020 ~ 5025 ~ 800 ~ 603 ~ 10--3 ~ 300 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone620 ~ 6020 ~ 5025 ~ 800 ~ 603 ~ 10-3 ~ 12-0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone620 ~ 6020 ~ 5025 ~ 800 ~ 603 ~ 103 ~ 10--0 ~ 500 ~ 60

Loading...

More Information

L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
There are machining limits for thicknessbetween holes, and hole and edge.
For machining limits, see Click here

Basic Information

Type Milled Part Mounting Hole Yes Slotted Hole Yes
Hole Position Center Allocation Number of Front Holes 1 Number of Bottom Holes 2
Type LRCMN Type Center Symmetrical Type

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.