(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Sheet Metal Mounts - Side Double Holes and Double Holes, Dimensions Configurable

L-Shaped Angles - Mounting Plates / Brackets - Dimensions Configurable -:Related Image
L-Shaped Angles - Mounting Plates / Brackets - Dimensions Configurable -:Related Image
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
FADASSPLow Carbon Steel
[ ! ]
-
SPBBlack Oxide
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SUD304 Stainless Steel (Passivated 2B)-
[ ! ]4.5, 6.0 thickness type is Low Carbon Steel material.

Specifications

Part Number-T-A-B-L-X-F-H-G-Hole Specification①
Code, Nominal Value
-D-J-Y-V-S-W-Hole Specification②
Code, Nominal Value
-K
   
Type-Material Symbol
FALAS-SPB-T1.6-A30-B30-L30-X15  -H20  -N5    -Y15  -S15  -NA6  
FAMBS-AM-T1.5-A80-B60-L60-X50-F0-H70  -N4    -Y15-V30-S20-W20-NA5 
Part NumberSelectionSpecify 1mm IncrementXHGHole Specification①YVSHole Specification②
TypeMaterial SymbolTABLCode
Designation
Code Designation
FADASSP
SPB
SPU
SPK
AM
AMW
AMB
SUD
Low Carbon Steel
(Low Carbon Steel)

1.6
2.
3
3.2
4.5
6.0
5052 Aluminum Alloy


1.5
2.0
3.0

4.0
5.0
304 Stainless Steel

1.0
1.5
2.0
3.0
4.0
5.0
20
~
200

[ ! ]
For T6.0
~300
15
~
200

[ ! ]
For T6.0
20~
10
~
200

[ ! ]
For T6.0
20~
0.1mm IncrementN (Bolt Hole)[ ! ]
0, 3, 4, 5, 6, 8, 10
(Select)
0.1mm IncrementNA (Bolt Hole)[ ! ]
0, 3, 4, 5
6, 8, 10
(Select)
M (Tapped Holes)
0, 3, 4, 5, 6, 8, 10
(Select)
MA
(Tapped Holes)
0, 3, 4, 5
6, 8, 10
(Select)
[ ! ]Holes may deform if the hole locations are too close to the ends and bends, but they will be machined as specified if they are within the machining limits.

[ ! ]N, NA machining dimensions
N, NA Specification Value03456810
Through Hole Dia. (d)(No Hole)3.54.55.56.5911

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FADAS-AM-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]-G[0-300/0.1]-S[0-200/0.1]-V[0-200/0.1]
FADAS-AMB-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]-G[0-300/0.1]-S[0-200/0.1]-V[0-200/0.1]
FADAS-AMW-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]-G[0-300/0.1]-S[0-200/0.1]-V[0-200/0.1]
FADAS-SP-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]-G[0-300/0.1]-S[0-200/0.1]-V[0-200/0.1]
FADAS-SPB-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]-G[0-300/0.1]-S[0-200/0.1]-V[0-200/0.1]
FADAS-SPK-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]-G[0-300/0.1]-S[0-200/0.1]-V[0-200/0.1]
FADAS-SPU-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FADAS-SUD-T[1,​1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]-G[0-300/0.1]-S[0-200/0.1]-V[0-200/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
G Plate Thickness [T]
(mm)
S V
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone20 ~ 20015 ~ 20010 ~ 2000 ~ 3001.5 ~ 50 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

105052 Aluminum AlloyBlack Anodize20 ~ 20015 ~ 20010 ~ 2000 ~ 3001.5 ~ 50 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

105052 Aluminum AlloyClear Anodize20 ~ 20015 ~ 20010 ~ 2000 ~ 3001.5 ~ 50 ~ 2000 ~ 200
1 Piece(s)

10 Days or more

10Low Carbon SteelNone20 ~ 30015 ~ 20010 ~ 2000 ~ 3001.6 ~ 60 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

10Low Carbon SteelBlack Oxide20 ~ 30015 ~ 20010 ~ 2000 ~ 3001.6 ~ 60 ~ 2000 ~ 200
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)20 ~ 30015 ~ 20010 ~ 2000 ~ 3001.6 ~ 60 ~ 2000 ~ 200
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)20 ~ 30015 ~ 20010 ~ 200-1.6 ~ 6--
1 Piece(s)

10 Days or more

10304 Stainless SteelNone20 ~ 20015 ~ 20010 ~ 2000 ~ 3001 ~ 50 ~ 2000 ~ 200

Loading...

  1. 1
 

Basic Information

Type Sheet Metal Part Mounting Hole N/A Slotted Hole N/A
Hole Position Free Dimension Number of Front Holes 2 Number of Bottom Holes 2
Type FADAS Type Dimension Configurable Type

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.