(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: FACAS
•Type: Dimension Configurable Type
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment | |
Type | Material Symbol | ||
FACAS | SP | Low Carbon Steel [ ! ] | - |
SPB | Black Oxide | ||
SPU | Trivalent Chromate (Clear) | ||
SPK | Trivalent Chromate (Black) | ||
AM | 5052 Aluminum Alloy | - | |
AMW | Anodize (Clear) | ||
AMB | Anodize (Black) | ||
SUD | 304 Stainless Steel (Passivated 2B) | - |
Part Number | - | T | - | A | - | B | - | L | - | X | - | F | - | H | - | G | - | Hole Specification① Code, Nominal Value | - | D | - | J | - | Y | - | V | - | S | - | W | - | Hole Specification② Code, Nominal Value | - | K | ||
Type | - | Material Symbol | ||||||||||||||||||||||||||||||||||
FALAS | - | SPB | - | T1.6 | - | A30 | - | B30 | - | L30 | - | X15 | - | H20 | - | N5 | - | Y15 | - | S15 | - | NA6 | ||||||||||||||
FAMBS | - | AM | - | T1.5 | - | A80 | - | B60 | - | L60 | - | X50 | - | F0 | - | H70 | - | N4 | - | Y15 | - | V30 | - | S20 | - | W20 | - | NA5 |
Part Number | Selection | Specify 1mm Increment | Y | V | S | Hole Specification② | |||||
Type | Material Symbol | T | A | B | L | Code Designation | |||||
FACAS | SP SPB SPU SPK AM AMW AMB SUD | Low Carbon Steel (Low Carbon Steel) 1.6 2.3 3.2 4.5 6.0 | 5052 Aluminum Alloy 1.5 2.0 3.0 4.0 5.0 | 304 Stainless Steel 1.0 1.5 2.0 3.0 4.0 5.0 | 20 ~ 200 [ ! ] For T6.0 ~300 | 15 ~ 200 [ ! ] For T6.0 20~ | 10 ~ 200 [ ! ] For T6.0 20~ | 0.1mm Increment | NA (Bolt Hole)[ ! ] 0, 3, 4, 5 6, 8, 10 (Select) | ||
MA (Tapped Holes) 0, 3, 4, 5 6, 8, 10 (Select) | |||||||||||
[ ! ]Holes may deform if the hole locations are too close to the ends and bends, but they will be machined as specified if they are within the machining limits. |
N, NA Specification Value | 0 | 3 | 4 | 5 | 6 | 8 | 10 |
Through Hole Dia. (d) | (No Hole) | 3.5 | 4.5 | 5.5 | 6.5 | 9 | 11 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FACAS-AM-T[1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1]-S[0-200/0.1]-V[0-200/0.1] |
FACAS-AMB-T[1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1]-S[0-200/0.1]-V[0-200/0.1] |
FACAS-AMW-T[1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1] |
FACAS-SP-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1] |
FACAS-SPB-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1]-S[0-200/0.1]-V[0-200/0.1] |
FACAS-SPK-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1]-S[0-200/0.1]-V[0-200/0.1] |
FACAS-SPU-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1] |
FACAS-SUD-T[1,1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1] |
Loading...
Type | Sheet Metal | Part Mounting Hole | N/A | Slotted Hole | N/A |
---|---|---|---|---|---|
Hole Position | Free Dimension | Number of Front Holes | 0 | Number of Bottom Holes | 2 |
Type | FACAS | Type | Dimension Configurable Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy