(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Center Hole and Double Holes

L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Center Hole and Double Holes

The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.

  • inCAD Components

PDF

L-Shaped Sheet Metal - Mounting Plates / Brackets - Symmetrically Placed Type -:Related Image
L-Shaped Sheet Metal - Mounting Plates / Brackets - Symmetrically Placed Type -:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
FSLBSSPLow Carbon Steel
[ ! ]
-
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM -
AMW5052 Aluminum AlloyAnodize (Clear)
AMB Anodize (Black)
SUD304 Stainless Steel(Passivated 2B)-
[ ! ]4.5 thickness type is Low Carbon Steel material.

Specifications

Part Number-T-A-B-L-X-H-F-Hole Specification①
Code, Nominal Value
-V-S-Hole Specification②
Code, Nominal Value
   
Type-Material Symbol
FSLBS-SUD-T2.0-A50-B30-L20  -H25  -N4-V10-S15-NA3
Part NumberSelectionSpecify 1mm IncrementHHole Specification①VSHole Specification②
TypeMaterial SymbolTABLCode / Specify MethodCode / Specify Method
FSLBSSP
SPU
SPK
AM
AMW
AMB
SUD
Low Carbon Steel
(Low Carbon Steel)

2.3
3.2
4.5
5052 Aluminum Alloy
304 Stainless Steel

2.0
3.0
4.0
20
~
200
15
~
100
15
~
100
1mm IncrementN (Bolt Hole)[ ! ]
3, 4, 5, 6, 8, 10
(Select)
1mm IncrementNA (Bolt Hole)[ ! ]
3, 4, 5, 6, 8, 10
(Select)
M (Tapped Hole)
3, 4, 5, 6, 8, 10
(Select)
MA (Tapped Hole)
3, 4, 5, 6, 8, 10
(Select)
[ ! ]Holes may deform if the hole locations are too close to the ends and bends, but they will be machined as specified if they are within the machining limits. [ ! ]For the slotted hole machining dimensions, see Hole Type Selection Chart.

[ ! ]N, NA Machining Dimensions
N, NA Specification Value3456810
Through Hole Dia. (d)3.54.55.56.5911

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSLBS-AM-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-AM-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-AM-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-AM-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-AMB-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-AMB-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-AMB-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-AMB-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-AMW-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-AMW-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-AMW-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-AMW-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SP-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SP-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SP-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SP-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SPK-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SPK-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SPK-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SPK-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SPU-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SPU-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SPU-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SPU-T[2.3,​3.2,​4.5]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SUD-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SUD-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-M[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
FSLBS-SUD-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-MA[3,​4,​5,​6,​8,​10]
FSLBS-SUD-T[2,​3,​4]-A[20-200/1]-B[15-100/1]-L[15-100/1]-H[0-200/1]-N[3,​4,​5,​6,​8,​10]-V[0-100/1]-S[0-100/1]-NA[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
H
(mm)
Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 1, Tapped Hole [M]
(mm)
Hole Configurable 2, Screw Through Hole Nominal Dia. Selection [NA] Hole Configurable 2, Tapped Hole [MA]
(mm)
Plate Thickness [T]
(mm)
S
(mm)
V
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 10-3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 103 ~ 10-2 ~ 40 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10--3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10-3 ~ 10-2 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyBlack Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 10-3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyBlack Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 103 ~ 10-2 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyBlack Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10--3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyBlack Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10-3 ~ 10-2 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyClear Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 10-3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyClear Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 103 ~ 10-2 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyClear Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10--3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

15 Days or more

105052 Aluminum AlloyClear Anodize20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10-3 ~ 10-2 ~ 40 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 10-3 ~ 102.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 103 ~ 10-2.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10--3 ~ 102.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10-3 ~ 10-2.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 10-3 ~ 102.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 103 ~ 10-2.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10--3 ~ 102.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10-3 ~ 10-2.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 10-3 ~ 102.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 103 ~ 10-2.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10--3 ~ 102.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10-3 ~ 10-2.3 ~ 4.50 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10304 Stainless SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 10-3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10304 Stainless SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 200-3 ~ 103 ~ 10-2 ~ 40 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10304 Stainless SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10--3 ~ 102 ~ 40 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

10304 Stainless SteelNone20 ~ 20015 ~ 10015 ~ 1000 ~ 2003 ~ 10-3 ~ 10-2 ~ 40 ~ 1000 ~ 100

Loading...

  1. 1

Basic Information

Type Sheet Metal Part Mounting Hole N/A Slotted Hole N/A
Hole Position Center Allocation Number of Front Holes 1 Number of Bottom Holes 2
Type FSLBS Type Center Symmetrical Type

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.