(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Configurable Mounting Plates - 6-Surface Milled, Double Side Slotted Hole and Large Single Side Hole

Configurable Mounting Plates - 6-Surface Milled, Double Side Slotted Hole and Large Single Side Hole

Has all the 6 surfaces milled and the O.D. dimension configurable. Furthermore, has a good appearance.

  • inCAD Components

PDF

6-Surface Milled Mounting Plates / Brackets - O.D. Dimension Configurable:Related Image
6-Surface Milled Mounting Plates / Brackets - O.D. Dimension Configurable:Related Image
・Materials
Part Number[ M ]Material[ M ]Surface Treatment
TypeMaterial Symbol
HFJCBSC1045 Carbon Steel-
SCBBlack Oxide
SCMElectroless Nickel Plating
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SU304 Stainless Steel-
[ ! ]There may be some hanger holes on anodized HFZZA.

Specifications

Part Number-A-B-T-X-V-Y-W-Hole
Specification①
Code, Nominal Dia.
-K-L-H-D-F-S-G-Hole
Specification②
Code, Nominal Dia.
-J
   
Type-Material Symbol
HFMCC-AMB-A100-B80-T10-X15-V70-Y10-W60-Z6  -L50-H40-D30-F50    -MA6  
Part NumberSpecify 0.1mm IncrementXYWHole Specification①KLHD
TypeMaterial SymbolABTCodeNominal Dia.
HFJCB SC
SCB
SCM
AM
AMW
AMB
SU
25.0
~
200.0
10.0
~
200.0
3.0
~
30.0
[ ! ]
Specify
0.1mm Increment
N [ ! ]

[ ! ]
For the machining dimensions, see Hole Type Selection Chart
0
(No Hole)
3
4
5
6
8
10
12
14
16
Specify
0.1mm Increment


[ ! ]K≤Nx10
3~30
(0.5mm Increment)
31~100
(1mm Increment)
    [ ! ]AMW, AMB is T≥5 [ ! ]SU is T≤25.0 

Alterations

6-Surface Milled Mounting Plates / Brackets - O.D. Dimension Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFJCB-AM-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1]-K[0-200/0.1]-W[0-200/0.1]
HFJCB-AMB-A[25-200/0.1]-B[10-200/0.1]-T[5-30/0.1]-K[0-200/0.1]-W[0-200/0.1]
HFJCB-AMW-A[25-200/0.1]-B[10-200/0.1]-T[5-30/0.1]-K[0-200/0.1]-W[0-200/0.1]
HFJCB-SC-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1]-K[0-200/0.1]-W[0-200/0.1]
HFJCB-SCB-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1]-K[0-200/0.1]-W[0-200/0.1]
HFJCB-SCM-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1]-K[0-200/0.1]-W[0-200/0.1]
HFJCB-SU-A[25-200/0.1]-B[10-200/0.1]-T[3-25/0.1]-K[0-200/0.1]-W[0-200/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
K Plate Thickness [T]
(mm)
W
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone25 ~ 20010 ~ 2000 ~ 2003 ~ 300 ~ 200
1 Piece(s)

14 Days or more

105052 Aluminum AlloyAnodizing (Black)25 ~ 20010 ~ 2000 ~ 2005 ~ 300 ~ 200
1 Piece(s)

14 Days or more

105052 Aluminum AlloyAnodizing (Clear)25 ~ 20010 ~ 2000 ~ 2005 ~ 300 ~ 200
1 Piece(s)

10 Days or more

101045 Carbon SteelNone25 ~ 20010 ~ 2000 ~ 2003 ~ 300 ~ 200
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide25 ~ 20010 ~ 2000 ~ 2003 ~ 300 ~ 200
1 Piece(s)

12 Days or more

101045 Carbon SteelElectroless Nickel25 ~ 20010 ~ 2000 ~ 2003 ~ 300 ~ 200
1 Piece(s)

10 Days or more

10304 Stainless SteelNone25 ~ 20010 ~ 2000 ~ 2003 ~ 250 ~ 200

Loading...

  1. 1

Basic Information

Type 6-Surface Milling Part Mounting Hole Yes Slotted Hole Yes
Side Hole N/A Hole Position Free Dimension Number Of Holes 3
Type O.D. Dimension Configurable Type HFJCB

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.