(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Configurable Mounting Plates - Welded, Center Symmetrical Type, Corner Holes

Configurable Mounting Plates - Welded, Center Symmetrical Type, Corner Holes

The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.

  • inCAD Components
Sheet Metal Mounting Plates/Brackets - Symmetrically placed holes about the center hole.:Related Image
Sheet Metal Mounting Plates/Brackets - Symmetrically placed holes about the center hole.:Related Image
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
JSAASSPLow Carbon Steel
[ ! ]
-
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SUD304 Stainless Steel (Passivated 2B)-
[ ! ]4.5 thickness type is Low Carbon Steel material.

Specifications

Part Number-A-B-T-L-G-Hole Specification
Code,
Nominal Value
   
Type-Material Symbol
JSAAS-SPU-A100-B50-T2.3-L9 0-G40-M3
Part NumberSpecify 1mm IncrementSelectionLGHole Specification
TypeMaterial SymbolABTCode / Specify Method
JSAASSP
SPU
SPK
AM
AMW
AMB
SUD
10
~
200
10
~
100
Low Carbon Steel
(Low Carbon Steel)

2.3
3.
2
4.5
5052 Aluminum Alloy
304 Stainless Steel

2.0
3.0
4.0
1mm
Increment
N (Bolt Hole)[ ! ]
3, 4, 5, 6, 8, 10
(Select)
M (Tapped Holes)
3, 4, 5, 6, 8, 10
(Select)
[ ! ]N machining dimensions
N Specified Value3456810
Through Hole Dia. (d)3.54.55.56.5911

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JSAAS-AM-A[10-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-M[3,​4,​5,​6,​8,​10]
JSAAS-AM-A[10-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-N[3,​4,​5,​6,​8,​10]
JSAAS-AMB-A[15-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-M[3,​4,​5,​6,​8,​10]
JSAAS-AMB-A[15-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-N[3,​4,​5,​6,​8,​10]
JSAAS-AMW-A[15-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-M[3,​4,​5,​6,​8,​10]
JSAAS-AMW-A[15-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-N[3,​4,​5,​6,​8,​10]
JSAAS-SP-A[10-200/1]-B[10-100/1]-T[2.3,​3.2,​4.5]-L[0-200/1]-G[0-100/1]-M[3,​4,​5,​6,​8,​10]
JSAAS-SP-A[10-200/1]-B[10-100/1]-T[2.3,​3.2,​4.5]-L[0-200/1]-G[0-100/1]-N[3,​4,​5,​6,​8,​10]
JSAAS-SPK-A[10-200/1]-B[10-100/1]-T[2.3,​3.2,​4.5]-L[0-200/1]-G[0-100/1]-M[3,​4,​5,​6,​8,​10]
JSAAS-SPK-A[10-200/1]-B[10-100/1]-T[2.3,​3.2,​4.5]-L[0-200/1]-G[0-100/1]-N[3,​4,​5,​6,​8,​10]
JSAAS-SPU-A[10-200/1]-B[10-100/1]-T[2.3,​3.2,​4.5]-L[0-200/1]-G[0-100/1]-M[3,​4,​5,​6,​8,​10]
JSAAS-SPU-A[10-200/1]-B[10-100/1]-T[2.3,​3.2,​4.5]-L[0-200/1]-G[0-100/1]-N[3,​4,​5,​6,​8,​10]
JSAAS-SUD-A[10-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-M[3,​4,​5,​6,​8,​10]
JSAAS-SUD-A[10-200/1]-B[10-100/1]-T[2,​3,​4]-L[0-200/1]-G[0-100/1]-N[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
G
(mm)
Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 1, Tapped Hole [M]
(mm)
L
(mm)
Plate Thickness [T]
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone10 ~ 20010 ~ 1000 ~ 100-3 ~ 100 ~ 2002 ~ 4
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone10 ~ 20010 ~ 1000 ~ 1003 ~ 10-0 ~ 2002 ~ 4
1 Piece(s)

12 Days or more

105052 Aluminum AlloyBlack Anodize15 ~ 20010 ~ 1000 ~ 100-3 ~ 100 ~ 2002 ~ 4
1 Piece(s)

12 Days or more

105052 Aluminum AlloyBlack Anodize15 ~ 20010 ~ 1000 ~ 1003 ~ 10-0 ~ 2002 ~ 4
1 Piece(s)

12 Days or more

105052 Aluminum AlloyClear Anodize15 ~ 20010 ~ 1000 ~ 100-3 ~ 100 ~ 2002 ~ 4
1 Piece(s)

12 Days or more

105052 Aluminum AlloyClear Anodize15 ~ 20010 ~ 1000 ~ 1003 ~ 10-0 ~ 2002 ~ 4
1 Piece(s)

10 Days or more

10Low Carbon SteelNone10 ~ 20010 ~ 1000 ~ 100-3 ~ 100 ~ 2002.3 ~ 4.5
1 Piece(s)

10 Days or more

10Low Carbon SteelNone10 ~ 20010 ~ 1000 ~ 1003 ~ 10-0 ~ 2002.3 ~ 4.5
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)10 ~ 20010 ~ 1000 ~ 100-3 ~ 100 ~ 2002.3 ~ 4.5
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)10 ~ 20010 ~ 1000 ~ 1003 ~ 10-0 ~ 2002.3 ~ 4.5
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)10 ~ 20010 ~ 1000 ~ 100-3 ~ 100 ~ 2002.3 ~ 4.5
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)10 ~ 20010 ~ 1000 ~ 1003 ~ 10-0 ~ 2002.3 ~ 4.5
1 Piece(s)

10 Days or more

10304 Stainless SteelNone10 ~ 20010 ~ 1000 ~ 100-3 ~ 100 ~ 2002 ~ 4
1 Piece(s)

10 Days or more

10304 Stainless SteelNone10 ~ 20010 ~ 1000 ~ 1003 ~ 10-0 ~ 2002 ~ 4

Loading...

  1. 1
 

Basic Information

Type Sheet Metal Part Mounting Hole N/A Slotted Hole N/A
Side Hole N/A Hole Position Center Allocation Number Of Holes 4
Type Center Symmetrical Type Type JSAAS

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.