(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushers - Metal, Tapped

Metal Pushers - Threaded/Tapped, Flat/Spherical Face:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FlatSphere Type
TappedTapped
KPHFKPHR1045 Carbon Steel EquivalentBlack OxideInduction Hardened and Tempered
HRC45~50
KPHFSKPHRS420 Stainless Steel-

Specifications

Part Number-L-M
KPHF10
-
20
-
5
■Tapped Type [ ! ]KPHFS and KPHRS (420 Stainless Steel) may discolor due to Hardened.
Part NumberL 1mm IncrementMW
TypeDFlatSphere
Flat
KPHF
KPHFS


Sphere
KPHR
KPHRS
615~5017~503            85
817~5020~5034           87
1019~5023~50345          88
1221~10026~100 456         1010
1523~10030~100  568S8       1014
161014
1826~10034~100   68S810S1012S1212M  1017
2028~10037~100    8S810S1012S1212M  1017
3036~10050~100      10S1012S1212M14S18S1527
4041~15060~100      10S1012S1212M14S18S2037
[ ! ] Mx2.5+5≤L is required for Tapped Type. [ ! ] 8S, 10S, 12, 12S, 14S and 18S are fine thread pitch. For thread details, refer to the right.
[ ! ] 12M is course thread pitch.
• Thread
MM×PitchF
3M3x0.5
5.5
4
M4x0.7
6.5
5M5x0.8
6.5
6M6x1.011
8SM8x1.0
12
8 M8x1.25
12
10SM10x1.25
14
10M10x1.5
14
12SM12x1.25
16
12M12x1.5
16
12MM12x1.75
16
14SM14x1.5
18
16M16x2.0
20
18M18x2.5
22
18SM18x1.5
22
20M20x2.525

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KPHF6-[15-50/1]-3
KPHF8-[17-50/1]-[3,​4]
KPHF10-[19-50/1]-[3,​4,​5]
KPHF12-[21-100/1]-[4,​5,​6]
KPHF15-[23-100/1]-[5,​6,​8S,​8]
KPHF16-[23-100/1]-[5,​6,​8S,​8]
KPHF18-[26-100/1]-[6,​8S,​8,​10S,​10,​12M,​12S,​12]
KPHF20-[28-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
KPHF30-[36-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
KPHF40-[41-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
KPHFS6-[15-50/1]-3
KPHFS8-[17-50/1]-[3,​4]
KPHFS10-[19-50/1]-[3,​4,​5]
KPHFS12-[21-100/1]-[4,​5,​6]
KPHFS15-[23-100/1]-[5,​6,​8S,​8]
KPHFS16-[23-100/1]-[5,​6,​8S,​8]
KPHFS18-[26-100/1]-[6,​8S,​8,​10S,​10,​12M,​12S,​12]
KPHFS20-[28-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
KPHFS30-[36-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
KPHFS40-[41-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
KPHR6-[17-50/1]-3
KPHR8-[20-50/1]-[3,​4]
KPHR10-[23-50/1]-[3,​4,​5]
KPHR12-[26-100/1]-[4,​5,​6]
KPHR15-[30-100/1]-[5,​6,​8S,​8]
KPHR16-[30-100/1]-[5,​6,​8S,​8]
KPHR18-[34-100/1]-[6,​8S,​8,​10S,​10,​12M,​12S,​12]
KPHR20-[37-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
KPHR30-[50-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
KPHR40-[60-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
KPHRS6-[17-50/1]-3
KPHRS8-[20-50/1]-[3,​4]
KPHRS10-[23-50/1]-[3,​4,​5]
KPHRS12-[26-100/1]-[4,​5,​6]
KPHRS15-[30-100/1]-[5,​6,​8S,​8]
KPHRS16-[30-100/1]-[5,​6,​8S,​8]
KPHRS18-[34-100/1]-[6,​8S,​8,​10S,​10,​12M,​12S,​12]
KPHRS20-[37-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
KPHRS30-[50-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
KPHRS40-[60-100/1]-[10S,​10,​12M,​12S,​12,​14S,​18S]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(mm)
Material L
(mm)
Thread Dia. Selection (Coarse) [M] Thread Dia. Selection (Coarse. Only 12 is fine thread) [M]
(mm)
Thread Dia. Selection (Fine) [M]
1 Piece(s)

10 Days or more

1061045 Carbon Steel15 ~ 50-3-
1 Piece(s)

10 Days or more

1081045 Carbon Steel17 ~ 50-3 ~ 4-
1 Piece(s)

10 Days or more

10101045 Carbon Steel19 ~ 50-3 ~ 5-
1 Piece(s)

15 Days or more

10121045 Carbon Steel21 ~ 100-4 ~ 6-
1 Piece(s)

10 Days or more

10151045 Carbon Steel23 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

10161045 Carbon Steel23 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

10181045 Carbon Steel26 ~ 100M12 [12M]6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

10201045 Carbon Steel28 ~ 100M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

10301045 Carbon Steel36 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

10401045 Carbon Steel41 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

106420 Stainless Steel15 ~ 50-3-
1 Piece(s)

10 Days or more

108420 Stainless Steel17 ~ 50-3 ~ 4-
1 Piece(s)

10 Days or more

1010420 Stainless Steel19 ~ 50-3 ~ 5-
1 Piece(s)

10 Days or more

1012420 Stainless Steel21 ~ 100-4 ~ 6-
1 Piece(s)

10 Days or more

1015420 Stainless Steel23 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016420 Stainless Steel23 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018420 Stainless Steel26 ~ 100M12 [12M]6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020420 Stainless Steel28 ~ 100M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030420 Stainless Steel36 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040420 Stainless Steel41 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1061045 Carbon Steel17 ~ 50-3-
1 Piece(s)

10 Days or more

1081045 Carbon Steel20 ~ 50-3 ~ 4-
1 Piece(s)

10 Days or more

10101045 Carbon Steel23 ~ 50-3 ~ 5-
1 Piece(s)

15 Days or more

10121045 Carbon Steel26 ~ 100-4 ~ 6-
1 Piece(s)

10 Days or more

10151045 Carbon Steel30 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

10161045 Carbon Steel30 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

10181045 Carbon Steel34 ~ 100M12 [12M]6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

10201045 Carbon Steel37 ~ 100M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

10301045 Carbon Steel50 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

10401045 Carbon Steel60 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

106420 Stainless Steel17 ~ 50-3-
1 Piece(s)

15 Days or more

108420 Stainless Steel20 ~ 50-3 ~ 4-
1 Piece(s)

10 Days or more

1010420 Stainless Steel23 ~ 50-3 ~ 5-
1 Piece(s)

10 Days or more

1012420 Stainless Steel26 ~ 100-4 ~ 6-
1 Piece(s)

10 Days or more

1015420 Stainless Steel30 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016420 Stainless Steel30 ~ 100-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018420 Stainless Steel34 ~ 100M12 [12M]6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020420 Stainless Steel37 ~ 100M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030420 Stainless Steel50 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040420 Stainless Steel60 ~ 100M12 [12M]10 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]

Loading...

  1. 1
 

Basic Information

Shape Female Thread Thread Size Unit Metric

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.