(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Connectors - Extra Short Type, Tapped

Floating Connectors - Extra Short Type, Tapped
  • On Sale Till 15/12/2024
  • Volume Discount

304 SS material is added.[6/30/2023]
Floating joints that can be used where there is little distance between cylinders and moving objects.

  • inCAD Components

(i)Caution

  • Some M-Pitch are not available for FJCRT, FJCCT, FJCRS, and FJCCS types. Please check the Part numbers for details.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Floating Connectors - Extra Short Type:Related Image
Floating Connectors - Extra Short Type:Related Image
[ ! ]For details of Tufftride®,see P.4029.
[ ! ]Do not insert screws deeper than the depth of tapped holes. Malfunction may occur.
[ ! ]If the load continues in one direction, it may be difficult to absorb core misalignment.
[ ! ]St is the thrust clearance on which spring force is exerted.
[ ! ]The floating part has a structure that prevents it from turning. Turning it is not recommended.
・Materials
ScrewsType[ M ]Material[ S ]Surface Treatment[ H ]HardnessSpring
[ M ]Material
RoundCompact Type
TappedFJCRFJCC1045 Carbon Steel EquivalentBlack Oxide40~45HRCSpring Steel
FJCRTFJCCTTufftride®500HV~Spring Stainless Steel
FJCRSFJCCS440C Stainless Steel-40~45HRC
[ ! ]Tufftride® is a trademark of DURFERRIT GmbH.
[ ! ]Tufftride® may cause uneven color, which doesn't affect mechanical function.
 

Specifications

Part Number
FJCR10-1.25
■ Floating Connectors - Extra Short Flange Mount - Tapped (for Threaded Cylinder)
Part NumberWL1ALFP.C.D.dd1HEGAllowable Misalignment UAllowable Angular DeviationSt (Reference)Working Load kgf(N)Mass (g)
TypeM-PitchRoundCompact Type
Round Type
FJCR
FJCRT
FJCRS
Compact Type
FJCC
FJCCT
FJCCS
3-0.5117 3 39 14 10 28.64.58 5 21 28.60.53 0.45 ~2.8(27.5)78 51
4-0.7117 3 39 14 10 28.64.58 5 21 28.60.53 0.45 ~7.8(76.5)77 50
5-0.812.574 441610.532.169.55.52332.10.54 0.65 ~20(196.1)106 69
6-1.012.574 441610.532.169.55.52332.10.54 0.65 ~20(196.1)105 68
8-1.251610 5 5020 1336.67 11 626 36.60.55 0.95 ~80(784.5)166 109
10-1.252012 6 5225 1738.67 11 628 38.60.55 1.1~80(784.5)236 157
12-1.252317 7 66 28 19.549.69 14 8 36 49.61.051.4~440(4315)411 274
14-1.52317 7 66 28 19.549.69 14 8 36 49.61.051.4~440(4315)402 269
16-1.53022 9 70 35 24.553.69 14 8 40 53.61.051.5~650(6374)553 372
18-1.53022 9 70 35 24.553.69 14 8 40 53.61.051.5~650(6374)538 363
20-1.53827 10 8845 31.568.112 18 10 51 68.11.551.9~900(8826)1078735
22-1.53827 10 8845 31.568.112 18 10 51 68.11.551.9~900(8826)1058715

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJCC3-0.5
FJCC4-0.7
FJCC5-0.8
FJCC6-1.0
FJCC8-1.25
FJCC10-1.25
FJCC12-1.25
FJCC14-1.5
FJCC16-1.5
FJCC18-1.5
FJCC20-1.5
FJCC22-1.5
FJCCS8-1.25
FJCCS10-1.25
FJCCS14-1.5
FJCCS16-1.5
FJCCS18-1.5
FJCCT8-1.25
FJCCT10-1.25
FJCCT14-1.5
FJCCT16-1.5
FJCCT18-1.5
FJCR3-0.5
FJCR4-0.7
FJCR5-0.8
FJCR6-1.0
FJCR8-1.25
FJCR10-1.25
FJCR12-1.25
FJCR14-1.5
FJCR16-1.5
FJCR18-1.5
FJCR20-1.5
FJCR22-1.5
FJCRS8-1.25
FJCRS10-1.25
FJCRS14-1.5
FJCRS16-1.5
FJCRS18-1.5
FJCRT8-1.25
FJCRT10-1.25
FJCRT14-1.5
FJCRT16-1.5
FJCRT18-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Stud Material Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity (U)
(mm)
Allowable Angular Deviation (A°)
(deg)
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.02750.5±3
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.07650.5±3
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M12[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

8 Days

Stock

10[M10 ~ M18] M16[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

Same day

Stock

10[M20 ~ M26] M20[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel8.8261.5±5
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel8.8261.5±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.02750.5±3
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.07650.5±3
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

8 Days or more

10[M20 ~ M26] M20[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel8.8261.5±5
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel8.8261.5±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5

Loading...

  1. 1

More Information

Floating Connectors - Extra Short Type:Related Image
■Features
 1. The distance between cylinder and operated object can be made shorter.
  2. Large allowable eccentricity absorbs misalignment.
  3. Deep tapped hole allows wide-ranging adjustment.
 4. Compact Type is designed for Limited Space.

Example

Floating Connectors - Extra Short Type:Related Image
 

Basic Information

Type Flange Type Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Connection Type, Work Piece Side Hole Extra Short, Type Eccentricity / Declination Type Mount Type Flange Mounting Type
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.