(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Floating Connectors - Extra Short Foot Mount, Threaded

Floating Connectors - Extra Short Foot Mount, Threaded
  • Volume Discount

Floating joints that can be used where there is little distance between cylinders and moving objects.

  • inCAD Components
Floating Connectors - Extra Short Foot Mount:Related Image
Floating Connectors - Extra Short Foot Mount:Related Image
・Materials
Type Main Body / Cover Joint Spring Washer
Lateral Misalignment Lateral, Angular Misalignment
Threaded Threaded [ M ]Material [ S ]Surface Treatment [ M ]Material [ S ]Surface Treatment [ H ]Hardness [ M ]Material [ M ]Material [ S ]Surface Treatment [ H ]Hardness
FJMXL FJCMXL 1045 Carbon Steel Equivalent Black Oxide 1045 Carbon Steel Equivalent Black Oxide 35~45HRC 304 Stainless Steel-WPB 304 Stainless Steel Nitriding Treatment 500HV~
FJMXLS - 304 Stainless Steel - 420 Stainless Steel(Stainless Steel440C) -
[ ! ] Material in ( ) is for Lateral, Angular Misalignment Type

Specifications

Part Number
FJMXL6-1.0
■Floating Connectors - Extra Short Foot Mount - Threaded (for Tapped Cylinder)
Part Number L1 L2 L3 L4 A B C P E d Allowable Misalignment U Axial backlash (Reference value) Max. Operating Force (N) Mass (g)
Type M-Pitch Tensile Compression
Threaded Type
FJMXL
FJMX
LS
5-0.8 6 22 5 4.1 7 17(19) 17 9 4 4.5 0.5 0.2 300 1100 35(45)
6-1.0 6 22 5 4.1 7 17(19) 17 9 4 4.5 0.5 0.2 500 2500 35(45)
8-1.25 8.5 28 6 5.2 10 22 22 11 5.5 5.5 0.5 0.2 1300 6000 70
10-1.5 10 32 7 6 12 26 25 14 6 6.6 0.5 0.2 3100 11000 130
[ ! ]Values in ( ) are for Stainless Steel. [ ! ]Floating Connectors for Air Cylinders

■Floating Connectors - Extra Short with Lateral and Angular Misalignment Compensation Type - Threaded (for Tapped Cylinder)
Part Number L1 L2 L3 L4 A B C P E d Allowable Misalignment U Allowable Angular Misalignment Axial backlash (Reference value) Max. Operating Force (N) Mass (g)
Type M-Pitch Tensile Compression
Threaded Type
FJCMXL
5-0.8 6 22.5 4.5 4 7 25 18 9 4 4.5 0.5 4 0.65 300 1100 76
6-1.0 6 22.5 4.5 4 7 25 18 9 4 4.5 0.5 4 0.65 500 2500 76
8-1.25 8.5 27.5 5.5 5 10 28 22 11 5 5.5 0.5 4 0.95 1300 6000 120
[ ! ]Floating Connectors for Air Cylinders

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJCMXL5-0.8
FJCMXL6-1.0
FJCMXL8-1.25
FJMXL5-0.8
FJMXL6-1.0
FJMXL8-1.25
FJMXL10-1.5
FJMXLS5-0.8
FJMXLS6-1.0
FJMXLS8-1.25
FJMXLS10-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Extra Short, Type Stud Material Maximum Applied Tensile / Compression Force
(kN)
Allowable Angular Deviation (A°)
(deg)
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel0.3±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel0.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel1.3±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel0.3-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel1.3-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel3.1-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel0.3-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel0.5-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel1.3-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel3.1-

Loading...

  1. 1

More Information

Floating Connectors - Extra Short Foot Mount:Related Image
 

Basic Information

Type Foot Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
Connection Type, Work Piece Side Hole Mount Type Foot Mount Allowable Eccentricity (U)(mm) 0.5
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.