(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Floating joints that can be used where there is little distance between cylinders and moving objects.
Part Number
Configured Part Number is shown.
Type | Main Body / Cover | Connector | Spring | Washer | ||||||
Lateral Misalignment | Lateral, Angular Misalignment | |||||||||
Tapped | Tapped | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
FJXL | FJCXL | 1045 Carbon Steel Equivalent | Black Oxide | 1045 Carbon Steel Equivalent | Black Oxide | 35~45HRC | 304 Stainless Steel-WPB | 304 Stainless Steel | Nitriding Treatment | 500HV~ |
FJXLS | FJCXLS | 304 Stainless Steel | - | 420 Stainless Steel(Stainless Steel440C) | - |
Part Number |
FJXL5-0.8 |
Part Number | L1 | L2 | L3 | L4 | A | B | C | P | E | d | Allowable Misalignment U | St (Reference value) | Maximum Applied Tensile / Compression Force (N) | Mass (g) | Compliance with Standard | ||
Type | M-Pitch | FJXL | FJXLS | ||||||||||||||
Tapped Type FJXL FJXLS | 5-0.8 | 9 | 22 | 5 | 4.1 | 7 | 17(19) | 17 | 9 | 4 | 4.5 | 0.5 | 0.2 | 150 | 30(40) | ● | ● |
6-1.0 | 9 | 22 | 5 | 4.1 | 7 | 17(19) | 17 | 9 | 4 | 4.5 | 0.5 | 0.2 | 150 | 30(40) | ● | ● | |
8-1.25 | 11 | 28 | 6 | 5.2 | 10 | 22 | 22 | 11 | 5.5 | 5.5 | 0.5 | 0.2 | 1100 | 65 | ● | ● | |
10-1.25 | 13.5 | 32 | 7 | 6 | 12 | 26 | 25 | 14 | 6 | 6.6 | 0.5 | 0.2 | 2500 | 115 | ● | ● | |
14-1.5 | 18 | 40 | 8 | 7 | 17 | 35(36) | 32 | 20 | 8 | 9 | 0.75 | 0.2 | 6000 | 260(280) | ● | ● | |
18-1.5 | 20 | 50 | 9.5 | 8.5 | 22 | 44(45) | 40.5 | 26 | 10 | 11 | 1 | 0.2 | 11000 | 520(555) | ● | ● |
Part Number | L1 | L2 | L3 | L4 | A | B | C | P | E | d | Allowable Misalignment U | Allowable Angular Misalignment | St (Reference value) | Maximum Applied Tensile / Compression Force (N) | Mass (g) | Compliance with Standard | ||
Type | M-Pitch | FJCXL | FJCXLS | |||||||||||||||
Tapped Type FJCXL FJCXLS | 5-0.8 | 14.9 | 22.5 | 4.5 | 4 | 7 | 25 | 18 | 9 | 4 | 4.5 | 0.5 | 4 | 0.65 | 150 | 73 | ● | ● |
6-1.0 | 14.9 | 22.5 | 4.5 | 4 | 7 | 25 | 18 | 9 | 4 | 4.5 | 0.5 | 4 | 0.65 | 150 | 73 | ● | ● | |
8-1.25 | 17.1 | 27.5 | 5.5 | 5 | 10 | 28 | 22 | 11 | 5 | 5.5 | 0.5 | 4 | 0.95 | 1100 | 112 | ● | - | |
10-1.25 | 21.9 | 33.5 | 6.5 | 6 | 12 | 32 | 27 | 14 | 6 | 6.6 | 0.5 | 4 | 1.1 | 2500 | 176 | ● | ● |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FJCXLS6-1.0 |
FJXLS6-1.0 |
FJXLS8-1.25 |
Loading...
Type | Foot | Cylinder Used | Air pressure cylinders | Connection Type, Cylinder Side | Female Thread |
---|---|---|---|---|---|
Connection Type, Work Piece Side | Hole | Mount Type | Foot Mount | AWC Alteration (Flange Cut) | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy