(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Connectors - Extra Short Threaded Stud Mount, Threaded

Floating Connectors - Extra Short Threaded Stud Mount, Threaded
  • Volume Discount

M3, M4, M12, M16, M18 and M20 sizes are added. [6/30/2023]
Floating joints that can be used where there is little distance between cylinders and moving objects.

  • inCAD Components
Floating Connectors - Extra Short Threaded Stud Mount:Related Image
Floating Connectors - Extra Short Threaded Stud Mount:Related Image
・Materials
TypeMain Body / CoverJointSpringWasher
Lateral MisalignmentLateral, Angular Misalignment
ThreadedThreaded[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJMXFJCMX1045 Carbon Steel EquivalentBlack Oxide1045 Carbon Steel EquivalentBlack Oxide35~45HRC304 Stainless Steel-WPB304 Stainless SteelNitriding Treatment500HV~
FJMXSFJCMXS304 Stainless Steel-420 Stainless Steel(Stainless Steel440C)-
[ ! ]Material in ( ) is for Lateral, Angular Misalignment Type

Specifications

Part Number
FJMXS10-1.5
■Floating Joints - Extra Short Threaded Stud Mount - Threaded (for Tapped Cylinder)
Part NumberM1L1L2L3L4ABDAllowable Misalignment UAxial backlash (Reference value)Max. Operating Force (N)Mass (g)Compliance with Standard
TypeM-PitchTensileCompressionFJMXFJMXS
Threaded Type
FJMX
FJMXS
5-0.8M8-1.25616.554.171718.50.50.2300110025
6-1.0M8-1.25616.554.171718.50.50.2500250025
8-1.25M10-1.58.52165.21022240.50.21300600050
10-1.5M14-2.01024.576122729.50.50.2310011000105
[ ! ]Floating Connectors for Air Cylinders

■Floating Joints - Extra Short Threaded Stud Mount Type with Angular Misalignment Compensation - Threaded (for Tapped Cylinder)
Part NumberM1L1L2L3L4L5ABDAllowable Misalignment UAllowable Angular DeviationAxial backlash (Reference value)Max. Operating Force (N)Mass (g)Compliance with Standard
TypeM-PitchTensileCompressionFJCMXFJCMXS
Threaded Type
FJCMX
FJCMX
S
5-0.8M8-1.258.518.54.546724260.540.65300110050
6-1.0M8-1.258.518.54.546724260.540.65500250050
8-1.25M10-1.510215.558.51027290.540.951300600076
10-1.5M14-2.011266.56101230320.541.1310011000121-
[ ! ]Floating Connectors for Air Cylinders

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJCMX5-0.8
FJCMX6-1.0
FJCMX8-1.25
FJCMX10-1.5
FJCMXS5-0.8
FJCMXS6-1.0
FJCMXS8-1.25
FJMX5-0.8
FJMX6-1.0
FJMX8-1.25
FJMX10-1.5
FJMXS5-0.8
FJMXS6-1.0
FJMXS8-1.25
FJMXS10-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Extra Short, Type Stud Material Maximum Applied Tensile / Compression Force
(kN)
Allowable Angular Deviation (A°)
(deg)
1 Piece(s)Available

8 Days

Stock

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel0.3±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel0.5±4
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel1.3±4
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel3.1±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless SteelEccentricity / Declination Type[Stainless Steel] 440C Stainless Steel0.3±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless SteelEccentricity / Declination Type[Stainless Steel] 440C Stainless Steel0.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless SteelEccentricity / Declination Type[Stainless Steel] 440C Stainless Steel1.3±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel0.3-
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel1.3-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon SteelEccentric[Steel] 1045 Carbon Steel3.1-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 420 Stainless Steel0.3-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 420 Stainless Steel0.5-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 420 Stainless Steel1.3-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 420 Stainless Steel3.1-

Loading...

  1. 1

More Information

Floating Connectors - Extra Short Threaded Stud Mount:Related Image
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
Connection Type, Work Piece Side Male thread Mount Type Screw Mount Type Allowable Eccentricity (U)(mm) 0.5
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.