| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M3 | [0.5 to 0.8] 0.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | - | - | No | - | - | 3 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M3 | [0.5 to 0.8] 0.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | 1045 Carbon Steel | Nuts | Yes | 17.5 | L Selectable | 5 | 0.8 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M4 | [0.5 to 0.8] 0.7 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | - | - | No | - | - | 4 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M4 | [0.5 to 0.8] 0.7 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | 1045 Carbon Steel | Nuts | Yes | 18 | L Selectable | 8 | 1.0 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M5 | [0.5 to 0.8] 0.8 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | - | - | No | - | - | 5 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M5 | [0.5 to 0.8] 0.8 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | 1045 Carbon Steel | Nuts | Yes | 22 | L Selectable | 10 | 1.25 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M6 | [1 to 1.75] 1.0 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | - | - | No | - | - | 6 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M6 | [1 to 1.75] 1.0 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | 1045 Carbon Steel | Nuts | Yes | 24 | L Selectable | 12 | 1.25 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M8 | [1 to 1.75] 1.25 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | - | - | No | - | - | 8 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M8 | [1 to 1.75] 1.25 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | 1045 Carbon Steel | Nuts | Yes | 17.5 | L Dimension Specified by 1mm | 3 | 0.5 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
5 Days
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M10 | [1 to 1.75] 1.25 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | - | - | No | - | - | 10 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M10 | [1 to 1.75] 1.25 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 0.5 | 1045 Carbon Steel | Nuts | Yes | 17.5 | L Dimension Specified by 1mm | 5 | 0.8 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M12 | [1 to 1.75] 1.25 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1 | - | - | No | - | - | 12 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M12 | [1 to 1.75] 1.25 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1 | 1045 Carbon Steel | Nuts | Yes | 18 | L Dimension Specified by 1mm | 8 | 1.0 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M14 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1 | - | - | No | - | - | 14 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M14 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1 | 1045 Carbon Steel | Nuts | Yes | 22 | L Dimension Specified by 1mm | 10 | 1.25 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
5 Days
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M16 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1.5 | - | - | No | - | - | 16 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M16 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1.5 | 1045 Carbon Steel | Nuts | Yes | 24 | L Dimension Specified by 1mm | 12 | 1.25 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
5 Days
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M18 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1.5 | - | - | No | - | - | 18 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M10 ~ M18] M18 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 1.5 | 1045 Carbon Steel | Nuts | Yes | 24 | L Dimension Specified by 1mm | 14 | 1.5 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
5 Days
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M20 ~ M26] M20 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | - | - | No | - | - | 20 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M20 ~ M26] M20 | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | 1045 Carbon Steel | Nuts | Yes | 35 | L Dimension Specified by 1mm | 20 | 1.5 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
5 Days
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | - | - | No | - | - | 22 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | 1045 Carbon Steel | Nuts | Yes | 17.5 | L Selectable | 3 | 0.5 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | - | - | No | - | - | 24 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | 1045 Carbon Steel | Nuts | Yes | 24 | L Selectable | 14 | 1.5 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | - | - | No | - | - | 26 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2 | - | - | No | - | - | 26 | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2.5 | - | - | No | - | - | 30 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2.5 | 1045 Carbon Steel | Nuts | Yes | 35 | L Selectable | 20 | 1.5 | Electroless Nickel Plating | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | - | [1 to 1.75] 1.5 | [Round Shape] Standard Type | Set | Hole | [Steel] 1045 Carbon Steel | [Steel] 1045 Carbon Steel | 2.5 | - | - | No | - | - | 36 | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | - | - | - | - | - | Single Body of Holder | - | - | - | - | - | - | No | - | - | - | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M3 | [0.5 to 0.8] 0.5 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 3 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M3 | [0.5 to 0.8] 0.5 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 3 | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M4 | [0.5 to 0.8] 0.7 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 4 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M4 | [0.5 to 0.8] 0.7 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 4 | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M5 | [0.5 to 0.8] 0.8 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 5 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M5 | [0.5 to 0.8] 0.8 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 5 | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M6 | [1 to 1.75] 1.0 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 6 | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M6 | [1 to 1.75] 1.0 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 6 | - | - | - |
| 1 Piece(s) | Available |
8 Days or more
| 10 | Flange Type | Air pressure cylinders | Female Thread | [M3 ~ M8] M8 | [1 to 1.75] 1.25 | [Round Shape] Standard Type | Set | Hole | [Stainless Steel] 440C Stainless Steel or Equivalent | [Stainless Steel] 440 Stainless Steel or Equivalent | 0.5 | - | - | No | - | - | 8 | - | - | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy