(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - T-Slot Type, Through, Tapped

Floating Joints - T-Slot Type, Through, Tapped
  • Volume Discount

Floating Joints which take effect in maintenance on environments where setup change is frequently implemented.

  • inCAD Components
Floating Joints - T Slot Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Through Hole Type
Tapped
FJW1045 Carbon Steel EquivalentBlack Oxide

Specifications

Part Number
FJW10-1.25
Part NumberDPWBL1L2ThTip Connection Joint D
TypeM-Pitch
Through, Tapped
FJW
4-0.71558132174468
5-0.818691524844810
6-1.02071117299551012
8-1.2522913193210551216
10-1.25281217253811661520
10-1.528121725--66-20
14-1.5331521304413662125
16-2.033152130--66-25

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJW4-0.7
FJW5-0.8
FJW6-1.0
FJW8-1.25
FJW10-1.25
FJW14-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5

Loading...

  1. 1
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Stud Material 1045 Carbon Steel AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.