(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - T-Slot Type, Through, Threaded

Floating Joints - T-Slot Type, Through, Threaded
  • Volume Discount

Floating Joints which take effect in maintenance on environments where setup change is frequently implemented.

  • inCAD Components

Part Number

Configured Part Number is shown.

Floating Joints - T Slot Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Through Hole Type
Threaded
FJMW1045 Carbon Steel EquivalentBlack Oxide
FJMWS304 Stainless Steel-

Specifications

Part Number
FJMW8-1.25
Part NumberDPWBLThF(g)Tip Connection Joint D
TypeM-Pitch
Through, Threaded
FJMW
FJMWS
4-0.71558131244628
5-0.818691512447210
6-1.020711171555102.512
8-1.2522913191555122.516
10-1.528121725186614320
16-2.033152130206620325

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJMW4-0.7
FJMW5-0.8
FJMW6-1.0
FJMW8-1.25
FJMW10-1.5
FJMW16-2.0
FJMWS4-0.7
FJMWS5-0.8
FJMWS6-1.0
FJMWS8-1.25
FJMWS10-1.5
FJMWS16-2.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Stud Material
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Stainless Steel] 304 Stainless Steel
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Stud Material

Loading...

  1. 1

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.