(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - T-Slot Type, with Pilot, Threaded

Floating Joints - T-Slot Type, with Pilot, Threaded
  • Volume Discount

Floating Joints which take effect in maintenance on environments where setup change is frequently implemented.

  • inCAD Components
Floating Joints - T Slot Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
With Pilot Type
Threaded
FJMH1045 Carbon Steel Equivalent-Black Oxide
FJMHSAO1 Tool Steel Equivalent53~58HRC-
FJMHS304 Stainless Steel--

Specifications

Part Number
FJMH8-1.25
Part NumberDPWRa
(P/2)
Rb
(W/2)
BLThF(g)Tip Connection Joint D
TypeM-Pitch
With Pilot, Threaded
FJMH
FJMHSA
FJMHS
4-0.715582.54131244628
5-0.8186934.51512447210
6-1.0207113.55.5171555102.512
8-1.25229134.56.5191555122.516
10-1.528121768.525186614320
16-2.03315217.510.530206620325

Alterations

Floating Joints - T Slot Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJMH4-0.7
FJMH5-0.8
FJMH6-1.0
FJMH8-1.25
FJMH10-1.5
FJMH16-2.0
FJMHS4-0.7
FJMHS5-0.8
FJMHS6-1.0
FJMHS8-1.25
FJMHS10-1.5
FJMHS16-2.0
FJMHSA4-0.7
FJMHSA5-0.8
FJMHSA6-1.0
FJMHSA8-1.25
FJMHSA10-1.5
FJMHSA16-2.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Stud Material
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] SKS3 Tool Steel or Equiv.
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] SKS3 Tool Steel or Equiv.
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] SKS3 Tool Steel or Equiv.
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] SKS3 Tool Steel or Equiv.
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] SKS3 Tool Steel or Equiv.
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] SKS3 Tool Steel or Equiv.

Loading...

  1. 1
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.