(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Cylinder Connector
•Cylinder Connector Detail: Holder Only
•Surface Treatment: Salt-bath Nitriding
Part Number
Configured Part Number is shown.
Type | Bar Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | |
Height h Fixed | Height h Configurable | ||||
Top Mount | HLRD | HLRDH | 1045 Carbon Steel Equivalent | Salt-bath Nitriding | 500HV~ |
Part Number |
HLRD13 |
Part Number | - | h |
HLRDH16 | - | 21 |
Part Number | h | H | B | D1 | T | W | P | d | d1 | H1 | ||||
Type | D | HLRD | HLRDH | |||||||||||
Fixed | 1mm Increment | Tolerance | ||||||||||||
Top Mount | 7 | 9 | 10~24 | h+6 | 10 | 8 | 8 | 0 -0.15 | 36 | 26 | 4.5 | - | - | |
8 | 11 | 12~23 | h+7 | 12 | 9 | 10 | 0 -0.15 | 42 | 30 | 5.5 | - | - | ||
10 | 12 | 13~27 | h+8 | 14 | 11 | 12 | 0 -0.18 | 44 | 32 | 5.5 | 9.5 | 5.5 | ||
Height h Fixed HLRD | Height h Configurable HLRDH | 13 | 14 | 15~30 | h+10 | 17 | 14 | 13 | 0 -0.18 | 52 | 38 | 6.6 | 11 | 6.5 |
16 | 18 | 19~33 | h+12 | 21 | 18 | 15 | 0 -0.22 | 56 | 42 | 6.6 | 11 | 6.5 | ||
18 | 20 | 21~36 | h+14 | 23 | 20 | 16 | 0 -0.22 | 66 | 48 | 9 | 14 | 9 | ||
21 | 21 | 22~35 | h+15 | 26 | 23 | 19 | 0 -0.22 | 70 | 52 | 9 | 14 | 9 | ||
25 | 24 | 25~41 | h+19 | 30 | 27 | 20 | 0 -0.22 | 84 | 62 | 11 | 17 | 11 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HLRD7 |
HLRD8 |
HLRD10 |
HLRD13 |
HLRD16 |
HLRD18 |
HLRD21 |
HLRD25 |
HLRDH7-[10-24/1] |
HLRDH8-[12-23/1] |
HLRDH10-[13-27/1] |
HLRDH13-[15-30/1] |
HLRDH16-[19-33/1] |
HLRDH18-[21-36/1] |
HLRDH21-[22-35/1] |
HLRDH25-[25-41/1] |
Loading...
Type | Cylinder Connector | Cylinder Connector Detail | Single Body of Holder | Holder Type | Top Mount / Type of Bottom Mount |
---|---|---|---|---|---|
AWC Alteration (Flange Cut) | No | Surface Treatment | Salt-bath Nitriding |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy