(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Plates - MC Nylon, Holes Optional

Plastic Plates - MC Nylon, Holes Optional

If finish-machined, these plate become more convenient.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
MC Nylon Plates:Related Image
・Materials
Type[ M ]Grade / MaterialColorOperating Ambient Temperature
MCAStandard / MC901Blue-40~120°C
MCA-GStandard Thick Type / MC901
MCAWStandard / MC900NCIvory
MCASSliding / MC703HLPurple
MCAYHigh Strength / MC602STDark BrownAmbient Temp. ~ 150°C
MCAPSWeather Resistance / MC801Dark GrayAmbient Temp. ~ 120°C
MCCAConductivity CDR2 / MC501CDR2BlackAmbient Temp. ~ 120°C
MCDAAntistatic CDR6 / MC501CDR6Black
MCEAAntistatic / Heat Resistant CDR9 / MC501CDR9BlackAmbient Temp. ~ 150°C

Specifications

■Standard Type
 Part Number-A-B-T
Circular SawingMCA-300-200-40
Guaranteed Perpendicularity of Circular SawingMCANTQ-200.5-100.5-10
4-side MillingMCA4FN-150.5-100.3-15
6-surface MillingMCA6FMM-100.3-90.5-10.5
Upper-lower Surface MillingMCA2FQ-80-50-5

■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
MCDA4H
MCDA4H
-
-
200
500
-
-
155
300
-
-
5
10
-
-
F160
F300
-
-
G120
G200
-
-
N4
M5

-

L7.5
• Dimension Tolerance of A and B
TA, BA, B Dimension Tolerance
Unit: mm
5~30~99±0.5
100~250±0.75
251~±1.0
40~100~3000~+5

• T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRates of Camber and Torsion
per 1,000mm
5, 7, 100~+1.51.2% or Less
12, 15, 201.0% or Less
25, 30, 400~+2.00.4% or Less
50, 600~+3.5
70, 80, 90, 1000~+5.0

•Precision Guarantee
FinishWidth ParallelismPerpendicularity of Reference Plane
per 100mm
Guaranteed Perpendicularity of Circular Sawing (NT)0.10.1
4-side Milling (4F)
6-surface Milling (6F)
[ ! ]Reference plane stickers are attached to 4-side milled plates.
■ Standard Type
Part NumberDimension Range by MaterialABT
TypeFinish SymbolT Dimension ToleranceA, B Dimension Tolerance
MCA
MCA-G
MCAW
MCAS
MCAY
MCAPS
MCCA
MCDA
MCEA
(Standard Blue)
(Standard Thick Type)
(Standard Ivory)
(Sliding)
(High Strength)
(Weather Resistance)
(Conductivity CDR2)
(Antistatic CDR6)
(Antistatic / Heat Resistant CDR9)
Circular Sawing1mm IncrementSelection
-Not availableNot availableMCA20~60020~5005, 7, 10, 12, 15, 20, 25, 30
40~30040~30040, 50, 60
MCA-G301~500301~50040, 50, 60
70~30070~30070, 80, 90, 100
MCEA20~60020~50010, 12, 15, 20, 25
Others20~60020~5005, 7, 10, 12, 15, 20, 25, 30
Guaranteed Perpendicularity of Circular Sawing (NT)0.5mm IncrementSelection
NTNot available T5, 7, 10T12, 15, 20T25, 30MCEA20~50020~40010, 12, 15, 20, 25
Q0~+0.30~+0.40~+0.5Others20~50020~4005, 7, 10, 12, 15, 20, 25, 30
N±0.2±0.3±0.4
M-0.3~0-0.4~0-0.5~0
4-side Milling (4F)0.1mm IncrementSelection
4FNot availableQ 0~+0.2
N ±0.1
M -0.2~0
MCEA10~40010~20010, 12, 15, 20, 25
Others10~40010~2005, 7, 10, 12, 15, 20, 25, 30
6-surface Milling (6F)0.1mm Increment0.1mm Increment
6FQ 0~+0.2
N ±0.1
M -0.2~0
Q 0~+0.2
N ±0.1
M -0.2~0
MCEA10~40010~20010~24
Others10~40010~2005~29
Upper-lower Surface Milling (2F)1mm Increment0.1mm Increment
2FQ 0~+0.2
N ±0.1
M -0.2~0
Not availableMCEA20~40020~25010~24
Others20~40020~2505~29
[ ! ] T40, 50 and 60 may have steps on cut surfaces.
[ ! ]If MCA-G, A≥B≥T
■Pre-drilled Type
Part NumberABT Dimension Range by MaterialTFG
TypeT Dimension ToleranceNumber of Holes
MCA
MCAW
MCAS
MCAY
MCAPS
MCCA
MCDA
MCEA
(Standard Blue)
(Standard Ivory)
(Sliding)
(High Strength)
(Weather Resistance)
(Conductivity CDR2)
(Antistatic CDR6)
(Antistatic / Heat Resistant CDR9)
Circular Sawing1mm Increment Selection0.5mm Increment
Not available2H (Horizontal)
2HL (Vertical)
4H
6H
20~50020~400MCEA10, 12, 15, 20, 256~491.5
(2H, 4H)
4.5~395.5
(2HL)
6~245.5
(6H)
4.5~395.5
(2H)
6~391.5
(2HL, 4H, 6H)
Others5, 7, 10, 12, 15, 20, 25, 30
Upper-lower Surface Milling (2F)1mm Increment 0.1mm Increment0.5mm Increment
2FQ 0~+0.22
2FN ±0.12
2FM -0.2~0
2H (Horizontal)
2HL (Vertical)
4H
6H
20~40020~250MCEA10~246~391.5
(2H, 4H)
4.5~395.5
(2HL)
6~195.5
(6H)
4.5~245.5
(2H)
6~241.5
(2HL, 4H, 6H)
Others5~29
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).
 
T DimensionPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
NZML
5~63
4
5
6
8
10
-34    (Threaded Insert Length) Select from Table 1
7~934   3456  
10~14 456 3456810
15~30 45683456810

Alterations

MC Nylon Plates:Related Image
MC Nylon Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
MCA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FM-[20-400/1]-[20-250/1]-[5-29/0.1]
MCA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
MCA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FN-[20-400/1]-[20-250/1]-[5-29/0.1]
MCA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
MCA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2FQ-[20-400/1]-[20-250/1]-[5-29/0.1]
MCA2H-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2H-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2H-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA2HL-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA2HL-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA2HL-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
MCA4FM-[10-400/0.1]-[10-200/0.1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCA4FN-[10-400/0.1]-[10-200/0.1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCA4FQ-[10-400/0.1]-[10-200/0.1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCA4H-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
MCA4H-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
MCA4H-[20-500/1]-[20-400/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8,​10]
MCA6FMM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FMN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FNM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FNN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FQM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FQN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
MCA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrade Color Hole Machining Finishing Method T Dimension Tolerance AB Dimension Tolerance Material A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 391.54.5 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 2503 ~ 84.5 ~ 395.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 391.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 195.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling AlterationUpper-lower Surface MilledM(0/-0.2)-MC90120 ~ 40020 ~ 250---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 391.54.5 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 2503 ~ 84.5 ~ 395.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 391.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 195.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling AlterationUpper-lower Surface MilledN(±0.1)-MC90120 ~ 40020 ~ 250---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 391.54.5 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HLUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 2503 ~ 84.5 ~ 395.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue4HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 391.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 293 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 29-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue6HUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 2503 ~ 106 ~ 195.56 ~ 245.55 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling AlterationUpper-lower Surface MilledQ(+0.2/0)-MC90120 ~ 40020 ~ 250---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlue2HCircular Sawing--MC90120 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.55 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HCircular Sawing--MC90120 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.55 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HCircular Sawing--MC90120 ~ 50020 ~ 4003 ~ 106 ~ 491.54.5 ~ 395.55 ~ 30--
1 Piece(s)

10 Days or more

10StandardBlue2HLCircular Sawing--MC90120 ~ 50020 ~ 400-4.5 ~ 395.56 ~ 391.55 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue2HLCircular Sawing--MC90120 ~ 50020 ~ 400-4.5 ~ 395.56 ~ 391.55 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue2HLCircular Sawing--MC90120 ~ 50020 ~ 4003 ~ 84.5 ~ 395.56 ~ 391.55 ~ 30--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration4-Side Milled-M(0/-0.2)MC90110 ~ 40010 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration4-Side Milled-N(±0.1)MC90110 ~ 40010 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration4-Side Milled-Q(+0.2/0)MC90110 ~ 40010 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10StandardBlue4HCircular Sawing--MC90120 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.55 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10StandardBlue4HCircular Sawing--MC90120 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.55 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10StandardBlue4HCircular Sawing--MC90120 ~ 50020 ~ 4003 ~ 106 ~ 491.56 ~ 391.55 ~ 30--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledM(0/-0.2)M(0/-0.2)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledM(0/-0.2)N(±0.1)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledM(0/-0.2)Q(+0.2/0)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledN(±0.1)M(0/-0.2)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledN(±0.1)N(±0.1)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledN(±0.1)Q(+0.2/0)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledQ(+0.2/0)M(0/-0.2)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledQ(+0.2/0)N(±0.1)MC90110 ~ 40010 ~ 200---5 ~ 29--
1 Piece(s)

10 Days or more

10StandardBlueNo Drilling Alteration6-surface MilledQ(+0.2/0)Q(+0.2/0)MC90110 ~ 40010 ~ 200---5 ~ 29--

Loading...

More Information

[ ! ]Properties >>P.953
[ ! ]For Plastic Blocks, see P.1024.
 

Basic Information

Material MC Nylon

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.