(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Covers - Protection Cover

Slot Covers - Protection Cover
  • Volume Discount

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components
Non-Slip Covers / Seal Covers / Protection Covers:Related Image
・Materials
[ M ] Material: EPDM Synthetic Rubber Synthetic Rubber
[ H ] Hardness: Shore A60
[ ! ]Heat Resistant Temperature: -40 ~ 120°C
 

Specifications

Part Number-Color-Length
HSCD6
HSCDF8
-
-
S
S
-
-
12
1520
■Standard Length
Part NumberColorLength mExtrusion (Type)
TypeNo.
HSCD5S
(Light Gray)
12HFS5
6HFS6
8HFS8, HFS8-45
■Configurable Length
Part NumberColorLength 1mm IncrementExtrusion (Type)
TypeNo.
HSCDF5S
(Light Gray)
50~3000HFS5
6HFS6
8HFS8, HFS8-45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCD5-S-12
HSCD6-S-12
HSCD8-S-12
HSCDF5-S-[50-3000/1]
HSCDF6-S-[50-3000/1]
HSCDF8-S-[50-3000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Frame (Series) Length Length
(mm)
1 Piece(s)Available

10 Days or more

10HFS5Fixed Length 12m-
1 Piece(s)Available

10 Days or more

10HFS6Fixed Length 12m-
1 Piece(s)Available

10 Days or more

10For Both HFS8 and HFS8-45Fixed Length 12m-
1 Piece(s)

10 Days or more

10HFS5Configurable Length50 ~ 3000
1 Piece(s)

10 Days or more

10HFS6Configurable Length50 ~ 3000
1 Piece(s)

10 Days or more

10For Both HFS8 and HFS8-45Configurable Length50 ~ 3000

Loading...

  1. 1
 

Basic Information

Material EPDM Color S (Light Gray) Specifications Protection Cover 1-Sided Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.