(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8 Series 40mm SQ. extrusions with 1 slot.
Part Number
Configured Part Number is shown.
Part Number | - | L |
HFS8-4040 | - | 800 |
KHFS8-4040 | - | 1000 |
KHFS8-4040 | - | 4000 |
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | L 0.5mm Increment | Mass kg/m |
Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | |||||||
HFS | A6N01SS-T5 Aluminum Alloy | Clear Anodize | HFS8-4040 | 50~4000 | 1.73 | 640 | 10.4x104 | 10.4x104 |
HFS | A6N01SS-T5 Aluminum Alloy | Black Anodize | HFSB8-4040 | 50~4000 | 1.73 | 640 | 10.4x104 | 10.4x104 |
HFS | A6N01SS-T5 Aluminum Alloy | Clear Coating (Anodize + Clear Coating) | CAF8-4040 | 50~4000 | 1.73 | 640 | 10.4x104 | 10.4x104 |
HFS | A6N01SS-T5 Aluminum Alloy | Baked - on Finish (Yellow) | HFSY8-4040 | 50~4000 | 1.73 | 640 | 10.4x104 | 10.4x104 |
HFSL | A6N01SS-T5 Aluminum Alloy | Clear Anodize | HFSL8-4040 | 50~4000 | 1.27 | 478 | 7.54x104 | 7.54x104 |
HFSL | A6N01SS-T5 Aluminum Alloy | Black Anodize | HFSLB8-4040 | 50~4000 | 1.27 | 478 | 7.54x104 | 7.54x104 |
GFS | 6061-T6 Aluminum Alloy Equivalent | Clear Anodize | GFS8-4040 | 50~4000 | 2.17 | 806 | 13.76x104 | 13.76x104 |
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | L mm |
Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | ||||||
HFS | A6N01SS-T5 Aluminum Alloy | Clear Anodize | KHFS8-4040 | 4000 | 640 | 10.4x104 | 10.4x104 |
HFS | A6N01SS-T5 Aluminum Alloy | Clear Anodize | KHFS8-4040 | 1000 | 640 | 10.4x104 | 10.4x104 |
HFS | A6N01SS-T5 Aluminum Alloy | Black Anodize | KHFSB8-4040 | 4000 | 640 | 10.4x104 | 10.4x104 |
HFS | A6N01SS-T5 Aluminum Alloy | Clear Coating (Anodize + Clear Coating) | KCAF8-4040 | 4000 | 640 | 10.4x104 | 10.4x104 |
HFS | A6N01SS-T5 Aluminum Alloy | Baked - on Finish (Yellow) | KHFSY8-4040 | 4000 | 640 | 10.4x104 | 10.4x104 |
HFSL | A6N01SS-T5 Aluminum Alloy | Clear Anodize | KHFSL8-4040 | 4000 | 478 | 7.54x104 | 7.54x104 |
HFSL | A6N01SS-T5 Aluminum Alloy | Black Anodize | KHFSLB8-4040 | 4000 | 478 | 7.54x104 | 7.54x104 |
GFS | 6061-T6 Aluminum Alloy Equivalent | Clear Anodize | KGFS8-4040 | 4000 | 806 | 13.76x104 | 13.76x104 |
Alterations are not applicable to all frames.
Category | Alteration Names | Codes | Explanations | Catalog Page |
Aluminum Frame Alteration Summary/Chamfer/Part# Labeling Service | P2-679&680 | |||
End Tapping | End Tapping on Center Hole | LTP/RTP/TPW LHP/RHP/HPW | Add tappings on frame ends. | P2-681 |
End Tapping 4 Corner Holes | LSP/RSP/SPW | P2-692 | ||
Specify How to Cut | Precision Cut | SC | Change total length tolerance. (L±0.5→L±0.2) Available only for L≦1500 | P2-682 |
45 deg Cut | L_T45/R_T45 | Cut at 45 deg angle. | ||
Wrench Access Holes | Wrench Access Hole at Fixed Position | LWP/RWP | Add wrench access holes at fixed position for blind joints. | P2-683&684 |
Wrench Access Hole at Specified Position | AH/BH/AV/BV | Add wrench access holes at specified position for blind joints. | P2-685&686 | |
Counterbores | Counterbores at Specified Position | Z6/XA100 | Add counterbores at specified position. Use the holes for connecting the frames and a table top. | P2-687 |
Holes for Specific Blind Joint Type | D Hole | LDH/RDH | Add holes needed for Single Joint connection. | P2-688 |
S Hole | LSH/RSH | Add holes needed for pre-assembly double joint connection. | P2-689 | |
M Hole | LMH/RMH | Add holes needed for post-assembly double joint connection. | P2-690 | |
L Hole | JLP/KLP | Add holes needed for parallel joint connection. | P2-691 | |
Other Alterations | GNFS/GFS Series End Tapping | LTS/RTS/TSW | Add end tappings on high rigidity frames. | P2-692 |
HFSR Series End Tapping | LTS/RTS/TSW | Add end tappings needed for adding a protection cover on the end fo HFSR series frame. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CAF8-4040-[50-1800/0.5] |
CAF8-4040-[1801-2000/0.5] |
GFS8-4040-[50-1800/0.5] |
GFS8-4040-[1801-4000/0.5] |
HFS8-4040-[50-4000/0.5] |
HFSB8-4040-[50-1800/0.5] |
HFSB8-4040-[1801-4000/0.5] |
HFSL8-4040-[50-1800/0.5] |
HFSL8-4040-[1801-4000/0.5] |
HFSLB8-4040-[50-4000/0.5] |
HFSY8-4040-[50-1800/0.5] |
HFSY8-4040-[1801-2000/0.5] |
Loading...
Standard Extrusion Size(mm) | 40 | Extrusion Size | 40x40 | Extrusion Series | 8 Series |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 1 Slot-1 Slot | Number of Grooved Surfaces | Four Side Slots |
Surface Milled | None | Extrusion Size - Width (A)(mm)(mm) | 40 | Extrusion Size - Thickness (T)(mm)(mm) | 40 |
L Dimension Fixed, Specified | Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy