(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Aluminum Extrusion - 5 series, Base 20 , 40mm x 40mm, Two adjacent closed sides

Aluminum Extrusion - 5 series, Base 20 , 40mm x 40mm, Two adjacent closed sides

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

HFS5 Series 40mm x 40mm with two adjacent closed sides

  • inCAD Components
Aluminum Extrusion - 5 series, Base 20 , 40mm x 40mm, Two adjacent closed sides:Related Image

Specifications

Part Number - L
HFST5-4040 - 800
KHFST5-4040 - 4000
■Configurable Length Extrusions
Type [ M ]Material [ S ]Surface Treatment Part Number L 0.5mm Increment Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 6005A-T5 Aluminum Alloy Clear Anodize HFST5-4040 50~4000 1.35 497 9.6x104 9.6x104
[ ! ]Applicable to 6000mm depending on products.
[ ! ]For some extrusions, MISUMI may be unable to accept the order.
Refer to Information of Special Orders (P.103) and contact the person in charge of Special Orders at MISUMI QCT Center.

■Fixed Length Extrusions (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Type [ M ]Material [ S ]Surface Treatment Part Number L
mm
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 6005A-T5 Aluminum Alloy (JIS) Clear Anodize KHFST5-4040 4000 497 9.6x104 9.6x104
[ ! ]"Effective Length 4000mm" represents the extrusion with 4000mm or more effective length.
(several cm)

Alterations

Aluminum Extrusion - 5 series, Base 20 , 40mm x 40mm, Two adjacent closed sides:Related Image

Alterations are not applicable to all frames. 

 

Category Alteration Names Codes Explanations Catalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Labeling Service P2-679&680
End Tapping End Tapping on Center Hole LTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends. P2-681
End Tapping 4 Corner Holes LSP/RSP/SPW P2-692
Specify How to Cut Precision Cut SC

Change total length tolerance. (L±0.5→L±0.2)

Available only for L≦1500

P2-682
45 deg Cut L_T45/R_T45 Cut at 45 deg angle. 
Wrench Access Holes Wrench Access Hole at Fixed Position LWP/RWP Add wrench access holes at fixed position for blind joints.  P2-683&684
Wrench Access Hole at Specified Position AH/BH/AV/BV Add wrench access holes at specified position for blind joints. P2-685&686
Counterbores Counterbores at Specified Position Z6/XA100

Add counterbores at specified position. Use the holes for connecting the frames and a table top. 

P2-687
Holes for Specific Blind Joint Type D Hole LDH/RDH Add holes needed for Single Joint connection. P2-688
S Hole LSH/RSH Add holes needed for pre-assembly double joint connection. P2-689
M Hole LMH/RMH Add holes needed for post-assembly double joint connection. P2-690
L Hole JLP/KLP Add holes needed for parallel joint connection.  P2-691
Other Alterations GNFS/GFS Series End Tapping LTS/RTS/TSW Add end tappings on high rigidity frames.  P2-692
HFSR Series End Tapping LTS/RTS/TSW Add end tappings needed for adding a protection cover on the end fo HFSR series frame. 
  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFST5-4040-[50-1800/0.5]
HFST5-4040-[1801-2000/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
1 Piece(s)

8 Days or more

1050 ~ 1800
1 Piece(s)

8 Days or more

101801 ~ 2000

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x40 Extrusion Series 5 Series
Extrusion Type Square Number of Extrusion Slots 2 Slots-2 Slots Extrusion Type HFS
Surface Finish Clear Anodize Number of Grooved Surfaces Two Side Slots Surface Milled None
Material A6N01SS-T5 Aluminum Alloy Extrusion Size - Width (A)(mm)(mm) 40 Extrusion Size - Thickness (T)(mm)(mm) 40
L Dimension Fixed, Specified Configurable

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.